Search Results for compresion refrigeracion
Model 112A06 | PCB Piezotronics
Compression: Housing Material: 17-4 Stainless Steel: 17-4 Stainless Steel: Diaphragm: 316L Stainless Steel: 316L Stainless Steel: Sealing: Welded Hermetic: Welded Hermetic: Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified. Accessories.
Model 202B | PCB Piezotronics
Measurement Range (Compression) 10000 lb: 44.48 kN: Maximum Static Force (Compression) 15000 lb: 66.72 kN: Broadband Resolution (1) 0.20 lb-rms: 0.890 N-rms [2] Low Frequency Response (-5 %) 0.0003 Hz: 0.0003 Hz [3] Upper Frequency Limit: 60000 Hz: 60000 Hz [4] Non-Linearity: ≤1 % FS: ≤1 % FS [1] ...
Voltage Compensated, Media Isolated, High Pressure Sensors
• Refrigeration and HVAC controls • Appliances and consumer electronics • Ship and marine systems • Aircraft and avionic systems Features • Solid state, high reliability • High sensitivity with 100 mV ± 1% FSO at 10 VDC • 316L stainless steel, IsoSensor design • Linearity 0.1% FSO typical • Thermal accuracy 0.2% FSO typical
Model 208A33 | PCB Piezotronics
Model 208A33:Penetration ICP® force sensor, 1k lb comp., 500 lb tension, 5 mV/lb, removable hemispherical cap
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
windows, refrigeration cases, inside walls, electronic equipment, and ductwork). This type of condensation can lead to discoloration, physical/ structural damage, and mold/mildew growth. Dew point control provides a more comfortable environment, energy savings, and better indoor air quality. Enhanced Field Serviceability
Model 113B28 | PCB Piezotronics
Compression: Sensing Element: Quartz: Quartz: Housing Material: 17-4 Stainless Steel: 17-4 Stainless Steel: Diaphragm: Invar: Invar: Sealing: Welded Hermetic: Welded Hermetic: Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight (with clamp nut) 0.16 oz: 4.5 gm * All specifications are at room temperature unless otherwise specified.
Thermometrics HVAC Refrigerant Temperature Sensor GE-1920
The refrigeration temperature sensor measures the refrigerant temperature both at the high pressure side and at the low pressure side of the line. The control module uses this information to
Monitoring reciprocating gas compressors with 4-20 mA LPSTM vibration ...
Many industrial plants rely heavily on compressed air for their operation. Most applications of gas compression require a high compression ratio (suction to discharge pressure). Reciprocating compressors are ideal in high compression ratio applications. However, faults on reciprocating machines are difficult to characterize using vi-
Model 208C04 | PCB Piezotronics
Model 208C04:Platinum Stock Products; Multi-purpose, ICP® force sensor, 1k lb comp., 500 lb tension, 5 mV/lb
Monitoring reciprocating gas compressors with 4-20 mA LPS™ vibration ...
applications of gas compression require a high compression ratio (suction to discharge pressure). Reciprocating compressors are ideal in high compression ratio applications.
Model 113B24 | PCB Piezotronics
Compression: Sensing Element: Quartz: Quartz: Housing Material: 17-4 Stainless Steel: 17-4 Stainless Steel: Diaphragm: Invar: Invar: Sealing: Welded Hermetic: Welded Hermetic: Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight (with clamp nut) 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified.
IECEx - PCB
Calibration per FCS-46, Full Scale Range in 20% intervals, compression only - certificate provided.
Model 201B04 | PCB Piezotronics
Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 1: 081A11: Mounting stud, 10-32 x 0.730", BeCu for Models 201B01, 201B02, 201B03, 201B04, 201B05, 211B & 201B76
Model 209C02 | PCB Piezotronics
Measurement Range (Compression) 2.2 lb: 0.00979 kN: Maximum Static Force (Compression) 11 lb: 0.0489 kN: Broadband Resolution (1) 0.00002 lb-rms: 0.00009 N-rms [1] Low Frequency Response (-5 %) 0.05 Hz: 0.05 Hz [2] Upper Frequency Limit: 100000 Hz: 100000 Hz [3] Environmental: Temperature Range ...
Quartz Charge Force Rings | PCB Piezotronics
Ring-style sensor configurations measure dynamic compression. Tension measurements are also possible if the unit has been installed with proper pre-load.
ICP® FORCE SENSOR Revision: K - PCB
Output Polarity(Compression) Positive Positive Physical Stiffness 6 lb/µin 1.05 kN/µm [1] Size (Hex x Height x Sensing Surface) 0.625 in x 0.625 in x 0.500 in 15.88 mm x 15.88 mm x 12.7 mm Weight 0.80 oz 22.7 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
Selecting the Correct High Sensitivity Piezoelectric ... - PCB
designs dominate while quartz sensing and compression configurations are not favored.