Search Results for compresion refrigeracion
Solderless Male Edge Launch and Compression Mount Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations ...
Model 208C01 | PCB Piezotronics
Model 208C01:Platinum Stock Products; Multi-purpose, ICP® force sensor, 10 lb comp., 10 lb tension, 500 mV/lb
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Kord-Gard® Aluminum Mesh Strain Relief - TPC Wire
Each Kord-Gard® Aluminum Mesh Strain Relief package includes the mesh, cable gland body, O-ring and locking nut. Our aluminum compression bushing and threaded body is resistant to corrosion and weathering, and has a maximum operating temperature of 121°C The nickel-plated friction ring p rovides a uniform compression for a proper environmental seal against dust, m oisture and chemicals.
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF1521-60070. Get more information here!
SK Socket Series Catalog High Speed | Compression Mount
compression mount contact technology which utilizes industry-leading alloys makes for a cost-effective and electrically robust socket solution. With designs supporting pitches down to 0.4 mm and speeds up to 40 GHz, Ardent sockets are being used in cutting edge BGA, LGA and other small form factor IC applications. With
Radio Frequency Connectors | Products - Amphenol
30° Solderless PCB Compression Mount Connectors SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors.
Kord-Gard® Nylon Mesh Strain Relief - TPC Wire
Each Kord-Gard® Nylon Mesh Strain Relief package includes the cable gland body, O-ring and locking nut.Our nylon friction ring provides uniform compression for a proper seal. It prevents bushing damage and results in a tight, uniform seal on the cord surface which seals out oil, chemicals and other contaminants. The partial double-weave stainless steel mesh is a unique drop-in basket design ...
Micro-Mini (SMP / SMPM) Solderless PCB Connectors
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 277. SF3211-60218-1S. SMPM Connectors SF3211-60218-1S. Add to compare list Datasheet. Part # SF3211-60193-1S
High Speed Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm ...
CAMM2 Connector (Compression Attached Memory Module)
CAMM2 high-density mezzanine connectors with cLGA® DA contact technology provides secure, high-speed data transfers suitable for consumer and data applications.
CA Series - Connectors | Mezzanine Connectors | Amphenol
Amphenol's CA Series ™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements.
LiteTouch Solderless PCB Connectors - SV Microwave
Solderless PCB compression mount for fast and easy installation (available with screws) Non-destructive engagement on soft or thin (.010”) dielectric cores Series: SMA, 2.92mm, 2.4mm and 1.85mm; Custom optimized PCB footprint design through simulation available; COTS versions available through distribution; Applications: Internet of Things (IoT)
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
A 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF1521-60070-1S from SV Microwave.
High Speed Connectors | Products - Amphenol
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. These connectors offer enhanced reliability even under ...
Sensing Geometries for Piezoelectric Accelerometers - PCB
The Compression design (or compression mode) offers the advantage of few parts and high stiffness leading to a high frequency range. This design tends to be more susceptible to base strain and thermal transient effects since the crystal is in intimate contact with the base of the housing. Any strain or expansion/contraction influences to the ...
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave offers the SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF3211-60218-1S.
PCB Connectors - SV Microwave
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 358. SF3321-60024-1S. 1.85mm Connectors SF3321-60024-1S. Add to compare list Datasheet. Part # SF3321-60018-1S
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
Elevate your RF connections with SV Microwave's 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF1521-60061.
SMA Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF2921-61345. Check out the detailed information about the products here.