Search Results for conector amp2020
Features - amphenol-antennas.com
Total Connector Count 24 PORTS Connector Type 4.3-10 FEMALE Dimensions 635 x 344 x 246 mm (25.0 x 13.5 x 9.7 in) Radome Color Options GREY • Unique high port count panel antenna for 4G/5G small cell applications • 24 total connectors to service the 617-906, 1695-2700 and 3300-4200 MHz bands • Ideal for multi-carrier or 4x4 MIMO deployments
600 Amp DC Current transducer with cable - Gemeco
Features From the factory, the DCM100 is configured to use a 200A Hall effect current sensor. If you are using a 400A or 600A current sensor, you should configure the DCM100 for the proper sensor
C01620D00310010 3+ PE Female straight cable connector with - Amphenol Sine
C01620D00310010 3+ PE Female straight cable connector with strain relief and clamping ring, blue back shell. Comparable to 99-0210-00-04, CA3LD-3+ PE Call Us 1-800-394-7732
RES-GMC WITH EXPANDED BEAM TECHNOLOGY - Military Ethernet media converter
CTOS connector with expanded beam, for intensive use in harsh environments, STANAG 4290 1TACB TACBEAM connector with expanded beam, M83526/20&21 4. Copper LAN connectors RJF RJFTV connector, RJ45 with MIL-DTL-38999 III Thread coupling mechanism (for 1x1 ports versions) TV MIL-DTL-38999 III connector, arrangement 11-35S (for 1x1 ports versions) 2TV
ATMH06-2SA 2 Position Plug, Socket, High Temperature Rating - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATMH06-2SA 2 Position Plug, Socket, High Temperature Ratings, Key A, Black.
MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic. Downloads. 908-NM22109 STP 3D Model (Size: 63 kb ) 908-NM22109 PDF Customer Drawing (Size: 184 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
N2K Female / Female Gender Changer .25m - gemeco.com
Actisense® NMEA 2000® Micro Gender Changer Cable (female to female). An Actisense gender changer can be used between two cable connectors of the same type and gender, enabling installers to overcome the problem of connecting two devices or cables which have the same gender of connector on an NMEA 2000® backbone, .25m
3636001 | Amphenol Global Search | Amphenol
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 08.12.2020 Blatt/Sheet Index Datum/Date
vietnam | Amphenol Global Search | Amphenol
Amphenol FCI Industrial backplane connectors perform to industry standards like IEC 61076-4-101, IEC 61076-4-104, IEC 603-2, IEC 917, IEC 603-2, EN 45545 Telcordia GR-1217-CORE standards and fulfills Compact PCI (cPCI) bus architecture.
Positronic Authorized Distributor: Wesco Aircraft
Positronic, a global manufacturer of high reliability electronic connector products based in Springfield, MO, USA, has appointed Wesco Aircraft as an authorized distributor for the full line of Positronic products in North America. “We are thrilled to announce this collaborative relationship with one of the aerospace industry’s leading ...
Right Angle Backshell for Circular Connectors - US Wire
When your cable assembly includes circular connectors from Amp, Conxall, or Molex, we can overmold a protective backshell. This protective backshell application will provide superior strain relief, improved environmental protection, and enhanced appearance. By utilizing the right angle, version wire and cable clearance can be improved in tight ...
Temposonics
Temposonics® R-Series EtherNet/IP TM Operation Manual I 4 I 3. Identification 3.1 Order structure of R-Series RP Temposonics® order code a Sensor model R P Profile b Design S Magnet slider, joint on top (Part number: 252182) V Magnet slider, joint at front (Part number: 252184) M U-magnet, OD33 (Part number: 251416-2) d Connection type D 5 6 2 × 4 pin M12 female, 1 × 4 pin M8 male
TV-CTV with 75 ohms coaxial contacts - Amphenol Socapex
The TV-CTV connector with 75 ohms coaxial contacts from Amphenol Socapex is a ruggedized connector designed specifically for video transmission applications. It is derived from the MIL-DTL-38999 series III and offers more than 50 inserts, including high-speed and signal mix options, and 9 shell sizes ranging from 09 to 25. The connector features 75 Ohm coaxial contacts, making it ideal for HD ...
NUEVA CAPACIDAD - TPC Wire
del conector: 94 V-O • Temperatura de servicio del conector: de 130 °C a -40 °C (de 266 °F a -40 °F) CARACTERÍSTICAS: • Diseño totalmente moldeado y adherido • Diseño que cumple con los requerimientos del proceso de moldeado de baja presión • Colores: negro y rojo claro • Tipo de conector: diversos
FFC/FPC Connectors in Compact Applications - Amphenol CS
Scout through our application page to learn more about the use of FFC/FPC connectors in various applications. Amphenol’s FFC/FPC Connectors. Amphenol offers a wide range of FFC/FPC connector solutions in pitch sizes ranging from 0.21mm to 2.54mm. This high speed, ultra-fine pitch cable solutions are capable of supporting data rates up to 25Gb/s.
Model M350D02 | PCB Piezotronics
Electrical Connector: Integral Cable: Integral Cable: Cable Length: 10 ft: 3.05 m: Cable Type: 031 Twisted Pair: 031 Twisted Pair: Mounting Thread: 1/4-28 Male: 1/4-28 Male * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-14:
7-16 Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 272105 - Amphenol RF
RF Connector 7-16 Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 272105 PDF Customer Drawing (Size: 181 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
A he
connectors with a 20 year lifespan. PROBLEM Standard connectors for this type of application are limited by high cost or product life cycle. Meeting both requirements can be a difficult challenge. AIO SOLUTION Amphenol Industrial’s solution for Solar Dish manufacturers is our Amphe-Lite series. This is a connector that allows for
n 20 252 4113 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4113 c D38999 Series III Filter Connectors - Amphenol Aerospace Corrosion Resistant - available in standard MIL-DTL-38999 olive drab cadmium (175°C) and electroless nickel plating (200°C), both withstanding 2000 hours of salt spray exposure.
Mobile Networks | Markets | Amphenol
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.