Search Results for conector amp2020
Model 039201-01302/B | PCB Piezotronics
Electrical Connector: PT02H-12-10P: PT02H-12-10P: Maximum Speed: 1000 RPM: 1000 RPM * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 080920-01000: Model 920 Portable Digital Peak Meter for torque, torque-angle or load measurement; Click-Wrench calc feature, w/battery charger, instruction manual ...
Amphenol TFOCA-II
TFOCA-II® connectors was born, becoming an enabling technology for the digital battlefield. The heart of the TFOCA-II® family of deployable fiber optic connectors centers on the TFOCA-II® sealed free floating termini. The unique termini design enables TFOCA-II® connectors to seal against high humidity and moisture conditions
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
This makes these connectors applicable for the most applications, but they may not be suitable for high performance applications. Bergstak is unique in this group because it has the capability for high-speed signaling. Card Edge - Only requires one connector, because the male connector is formed by plating pads on a PCB. Card edge PCBs can ...
All Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Amphenol®
crimping of PV connectors is a major problem. Along with the need to replace aging connectors with a quick and cost effective solution. AIST SOLUTION Introducing the RadCrimp Solar Splice with Melni Spiral Termination Technology from Amphenol Industrial Solar Technologies (AIST). A robust DC connector dual rated to UL 1500V DC specifications.
Defense | Markets - Amphenol
We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland ...
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01W1 PDF Customer Drawing (Size: 357 kb) 2FA1-NASP-C01W1 STP 3D Model (Size: 1151 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
Connector Group K. 214 Contact backshells@amphenolpcd.com. CA3LF (NON SELF-LOCK) F (SELF-LOCK) Created Date: 8/5/2022 1:33:08 PM ...
Fiber Optic Cable Assemblies & Harness | Fiber Optic Cable
Amphenol Fiber Systems International manufactures fiber optic cable assemblies and harnesses for the military, avionics and industrial markets.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
78EIA-LCF158-062 - 7/8" EIA Con - RFS Technologies an Amphenol Company
78EIA-LCF158-062 7/8" EIA Connector for 1-5/8" Coaxial Cable, RAPID FIT™ Sealing compound Rev : E | Rev date : 04 Jun 2021. Technical features . Add to e-catalog; Download PDF; Radio Frequency Systems’ line of high performance coaxial cable connectors are designed specifically to provide the highest quality connector-cable interface while ...
Home - Amphenol Canada
Amphenol Micro-D Connectors exceed the M83513 requirement and overall connector design from our competition. Our Micro-D Contacts are Precision Stamped and Formed to provide continues connection and equally spaced ensures uniform insertion force. READ MORE . R58. Amphenol Canada is the only
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
BDO Series for Fiber Access Terminals - Charles Industries, LLC
Explore Charles Industries' Pedlock BDO Series Fiber Pedestals, for Cable Splicing, Fiber Termination & broadband distribution applications. Enquire now!
F81 BARREL SPLICE CONNECTOR
f81 barrel splice connector premium circumference™ contact unique 8 contact design description dim min max face opening inner dia a 0.170 0.240 face outer dia b 0.280 0.315 c 0.370 0.435 positive contact length from face d - 0.200 port threaded length e 0.325 0.350 center contact depth f 0.380 - sealing surface to face length g 0.475 0.520
ACU-I20-B5 - Amphenol Antenna Solutions
Antenna Control Unit, Internal RET set, Normal 1 to 5 RET
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci˜ cations.
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C74 (Size: 1924 kb) 919-107J-51SX PDF Customer Drawing (Size: 253 kb) 919-107j-51sx IGS 3D Model (Size: 297 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle.
ip67 | Amphenol Global Search | Amphenol
Accelerometer cable assembly: 64 ft J9F cable, 2-conductor twisted pair, foil shield with drain wire, red Teflon® jacket, model 6W molded MIL-C-5015 2-socket connector, IP67, rated to 125°C, electrical isolation between shield and transducer housing, to blunt cut Wilcoxon's redesigned R6Ws are 2-socket, MIL-C-5015 style connectors with an ...
Features - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 Polarization XPOL XPOL XPOL Electrical Downtilt 0°, 2°, 5° 0°, 2°, 4°, 6° Azimuth Beamwidth 65° Total Connector Count 6 PORTS Connector Type 7/16-DIN FEMALE Dimensions 589 x 305 x 180 mm (23.2 x 12.0 x 7.1) ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz (1x) 696-960 Frequency Sub-Range MHz 696-806 806-960