Search Results for conector amp2020
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172148 PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm Z Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM2-NXRP-PCB-1 PDF Customer Drawing (Size: 345 kb) FM2-NZRP-PCB-1 STP 3D Model (Size: 2231 kb )
EU RoHS II CoC - amphenol-aerospace.com
BPNN‐09‐10CN YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
IT Datacom | Markets | Amphenol
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 6.5A per pin and a wire gauge range from 30AWG-20AWG. It is available in 2 to 24 circuits for dual rows and 2 to12 circuits for a single row.
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 901_XGAXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901-2GA200000AE STP 3D Model (Size: 412 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel:
www.amphenol-energy.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol safety restraint system connectors
AK2 plus Ferrite 90°°°°squib connector Ø11mm VDA- “AK2 plus” interface, one step mating Accepted wire range: 0.35/0.5mm Insertion force: < 40N Part-No.: CA288C XXXX XXXX Mating design: CPA(connector positioning assurance ) One step mating Terminal system: O-type contact system Three pieces design Selective gold plated
MCX Straight Crimp Plug RG-316DS RD-316 50 Ohm | 252121
RF Connector MCX Straight Crimp Plug RG-316DS RD-316 50 Ohm. Downloads. 252121 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Relay, 2x80 Amp / 24V - gemeco.com
Optional Deutsch DT/AT Connector Output supports an industry standard for marine and commercial vehicle. See P/N 7422-24D; Bullet-proof Construction: Sealed unit, high temperature materials allow mounting anywhere on vehicle. Stainless steel self-locking hardware
EU RoHS II CoC - amphenol-aerospace.com
MS3456L20‐24S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
EU RoHS II CoC - amphenol-aerospace.com
TV06DZ‐11‐35P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
EU RoHS II CoC - amphenol-aerospace.com
TVPS00RF‐25‐35S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
EU RoHS II CoC - amphenol-aerospace.com
TVS06RF‐13‐98PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
MA3TNE1700-S2 Panel connector with strain relief, Less Contacts
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA3TNE1700-S2 17 position panel connector, threaded, E type, clockwise insert, 7.5-11.0mm cord grip - Mating Parts: MA1CAP1700MA7CAP1700-S1MA7CAP1700-
Martec
These Hermetic connectors and feedthroughs are available with vacuum friendly design with minimum trap volume and low outgassing materials. Learn more. Resources. Our engineers reported that the resulting products are some of the “coolest bits of technology that they have worked on” and they are truly a “design win”. On the whole the ...
Reeling Cables - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Drop Cable - amphenolbroadband.com
Same prep / Same Connectors / Same steps Quality Tested and Approved by major MSOs for quality, mechanical, and electrical performance Eco-friendly tech service bags utilize a 500’ coil vs. a traditional reel that installs into the technician service bag by utilizing a refillable reel
8-Port Antenna
Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° Dimensions 1403 x 472 x 205 mm Quad band antenna, dual polarisation, 8 connectors Integra compatible - ability to upgrade and recycle, saving 50% carbon emission