Search Results for conector b1 4 11261
HDAS Series Connectors | Micro HDAS - High Performance PCB Connector ...
4.5A per signal contact / DWV: 750 Vrms; High density: 1.905 [.075] staggered grid; Press fit solderless attachment technology available - Lateral rails to protect male pins from external damage; Technical Information: Cost effective rugged connector for harsh environments; Monolithic high-density PCB interconnect
Model 085A10 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Introduction to Charge Mode Accelerometers | PCB Piezotronics
The output is collected on electrodes and transmitted by wires to an electrical output connector that mates to a low noise transmission cable. Powering Charge Mode Accelerometers ... 10 pC/g X 10 mV/pC = 100 mV/g X 14 g’s = 1400 mV = 1.4 V Example 2 Sensor: 357B03, 10 pC/g sensitivity Charge convertor: 422E52, ±500 pC input range
Model m052lqac | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
All Products - Amphenol
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
Features - Amphenol Antenna Solutions
Connector Type 1 Port, 4.3-10 Female or N-Type Female: MECHANICAL SPECIFICATIONS: Antenna: Length 183 mm (7.2 in) Width 172 mm (6.75 in) Depth 62 mm (2.4 in) Net Weight 0.3 kg (0.7 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Radome Material ABS: Radome Color White, RAL 9003:
Top Testing Protocols for Audio Applications | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
00190117000 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
EU RoHS II CoC - amphenol-aerospace.com
CF‐594621‐04P YES CONNECTOR, PLUG, FIBER OPTIC N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Model 097drad | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PCIe ® Gen 6 High Speed Interconnect Solutions
Amphenol introduces to the market the next generation interconnect solution – ExtremePort™ Swift is a 0.60mm pitch, extremely low-profile connector capable of transmitting high-speed signal up to PCIe ® Gen 5 and target for PCIe ® Gen 6 under extreme mechanical condition.. The ExtremePort™ Swift not only provides a SI performance ready signal transmission media but also a new way of ...
106993-14 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
102394 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
PL5-07122.gif | aldenproducts.com
4 ©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
B A5 - Amphenol Sine
receptacle, 4 pin, at series, strain relief end cap b a5 none 1 1 grey black blue brown green red white yellow at04-4p-sr01gry at04-4p-sr01blk at04-4p-sr01blu at04-4p-sr01brn at04-4p-sr01grn at04-4p-sr01red at04-4p-sr01wht at04-4p-sr01yel color part number strain relief end cap - black - all connectors refer to part number chart for available ...
Metallic Backshells - Accessories - Amphenol Socapex
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations. The metallic backshells are designed to be robust and reliable, ensuring that cable connections remain secure ...
C01620D00320012 3+ PE Female straight cable connector with - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ C01620D00320012 3+ PE Female straight cable connector with strain relief and clamping ring, black backshell-3+ PE Female straight cable connector with
Model 356A25 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 : 113 to 225 * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
Size (Height x Length x Width) .4 in x .4 in x .4 in 10.2 mm x 10.2 mm x 10.2 mm Weight .15 oz 4.2 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Stud Stud Mounting Thread 10-32 Female 10-32 Female [2] All specifications are at room temperature unless otherwise specified.