Search Results for configurable material in sap
www.ssi-sensors.com
NOTICE: SSI acceptance of requests for changes affecting engineering drawing dimensions, characteristics, material specifications, or other engineering drawing requirements or specifications shall only be made by revision to the applicable SSI drawings and purchase documents after approval of samples by SSI. Description and Reason for Change:
Plug Rack 2 Modules Metallic Shielded Bright nickel Polarization A Not ...
Plug Rack 2 Modules Metallic Shielded Bright nickel Polarization A Not mounted
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable ...
MA 70/GPS 4/... - AMPHENOL PROCOM
By careful choice of materials, the MA 70/GPS 4/... is designed to withstand the roughest of climate conditions, ensuring many years of trouble-free service. Specifications. Electrical; Frequency: Models within 380 - 467 MHz: Max. Input Power: 25 W: Polarisation: Vertical: 3 dB Beamwidth, H-Plane:
Plug Rack 4 Modules Metallic Shielded Black nickel Polarization C Not ...
Plug Rack 4 Modules Metallic Shielded Black nickel Polarization C Not mounted
C:Users orceDesktopMiniBoss Data SheetsC-MN53AC01-a1 - Amphenol Sine
MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Powerlink V2 Operation Manual Table of contents 1. Introduction..... ..... 3
Installation instructions - Amphenol Fuyang
Amphenol Fuyang Tel: +86‐519‐86520303 www.amphenol‐fuyang.com No.6 Fengqi Road, Hi‐Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
Standard Ground Kit - rfstechnologies.com
STEP 5 Place one of the 2” (50.8mm) butyl mastic pieces under the ground wire cable, as close to the clamp as possible. STEP 10 Cut ground lead to
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
against defects in material and workmanship for 12 months from the date of shipment. Products not subjected to misuse will be repaired or replaced. NovaSensor reserves the right to make changes without further notice to any products herein. Amphenol Advanced Sensors makes no warranty, representation or guarantee regarding the suitability
TYPICAL APPLICATIONS - rfstechnologies.com
MATERIAL LIST (1) Pre-formed copper or tinned copper ground strap assembled with unterminated ground lead. (2) 1/4” Brass lock washers (3) 1/4” Brass nuts (1) Roll 63.5mm x 609.6mm butyl mastic (2) Roll 50.8mm x 6.1m electrical tape (1) Heat shrink tubing* (2) Field-crimp M10 2-hole lug (2) M10 x 25.4m bolts (2) M10 lock washers (2) M10 nuts
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
Amphenol LTW Technology “ALTW” lives and breathes to create, innovate, design and produce “unrivaled interconnects for harsh environments.
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-T
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-T... 2 www.e-t-a.de 1708 1 Ordering information Type No. 8340 circuit breaker with toggle actuator Mounting Trail mounting Configuration