Search Results for configurable material in sap
CONFIGURATION ROHS NON-COMPLIANT CONTROL LEVEL: DATE .0800 TRIM CABLE ...
material: unless otherwise specified 6) remove all burrs 95077 cage code.010 west palm beach, fl 33409 title: 2400 centrepark west drive, suite 100 proprietary instructions cable assembly.xxx .005 sv microwave, inc is prohibited. surface area: 300-12-016 without the written permission of n/a
NTC Type B Series - amphenol-sensors.com
• -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation • Intermittent operation to 1112°F (600°C) is permissible, however, stability will be degraded
TYPICAL APPLICATIONS - rfstechnologies.com
MATERIAL LIST (1) Pre-formed copper or tinned copper ground strap assembled with unterminated ground lead. (2) 1/4” Brass lock washers (3) 1/4” Brass nuts (1) Roll 63.5mm x 609.6mm butyl mastic (2) Roll 50.8mm x 6.1m electrical tape (1) Heat shrink tubing* (2) Field-crimp M10 2-hole lug (2) M10 x 25.4m bolts (2) M10 lock washers (2) M10 nuts
Type YM Series - amphenol-sensors.com
Lead Wire Material Tin-coated copper Body Coating Silicone resin, black YM, green YQS Part Number Replacement for R @ 25°C Ω Maximum Current without Tripping (I nt) mA Minimum Trip Current (I t) mA Maximum Overload Current (I mo) A Maximum Residual Current (I res) mA D (max) mm T (max) mm H (max) mm G mm T=25°C T=55°C T=25°C T=10°C
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
against defects in material and workmanship for 12 months from the date of shipment. Products not subjected to misuse will be repaired or replaced. NovaSensor reserves the right to make changes without further notice to any products herein. Amphenol Advanced Sensors makes no warranty, representation or guarantee regarding the suitability