Search Results for connector certification
Model 176A31 | PCB Piezotronics
Electrical Connector: 7/16-27 2-PIN : 7/16-27 2-PIN : Cable Type: Hardline: Hardline: Cable Length: 3 ft: 0.91 m: Weight (with cable) 4.73 oz: 134 gm ... Korea Certification Cert 1 Korea Certification Cert 2 CSA Certificate of Conformance ATEX Certification Cert 1 ATEX Certification Cert 2 IECEx Certification Cert 1 IECEx Certification Cert 2 ...
AT04-4P-KIT01 4-Way Pin Receptacle, Wedge and Contacts Kit - Amphenol Sine
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102. ... ISO Certification; RoHS / REACH Certificates; Assembly Instructions; Test Reports; Technical Bulletins; Job Openings; Supplier Portal; Stay Connected.
Model EX641B72 | PCB Piezotronics
Electrical Connector: Removable Screw Terminals: Electrical Connections: 4-20 mA Pos (+) Electrical Connections: 4-20 mA Neg (-) Electrical Connections: Signal Output Pos ... Russia Certification Korea Certification Cert 1 Korea Certification Cert 2 CSA Certificate of Conformance ATEX Certification Cert 1 ATEX Certification Cert 2 IECEx ...
ecomate® Plastic | Circular Plastic Connectors - Amphenol Sine
ecomate® Plastic connectors feature a rapid threading coupling system for easy, reliable mating/unmating. Also available as ecomate® Overmolded Cable Assemblies with integrated uni-directional strain reliefs, highly-flexible cables resistant to a wide range of chemical fluids, all while being UV and corrosion resistant.
ATM06-12SA-KT01 12-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATM06-12SA-KT01 12-Way Socket Plug, Wedge and Contacts Kit-12-Way Socket Plug, Wedge and Contacts Kit
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
AHDP04-18-14PR-WTA 14 Position Receptacle, Pin, Shell Size
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP04-18-14PR-WTA 14 Position Receptacle, Pin, Shell Size 18, Reduced Diameter Seal (Blue), Wide Thread Adapter.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
ATM8PS-CKIT 8-Way Pin and Socket Plug, Receptacle, Wedge and
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATM8PS-CKIT 8-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit-8-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit
RF Connectors - SV Microwave
SV provides RF connectors in a wide variety of body styles and in straight or right-angle orientations. SV’s connector product line encompasses four categories: Cable Connectors. SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of ...
BoardLock™ Series | Wire-to-Board - Amphenol Sine
Featuring a compact, durable, low-profile and lightweight design, perfect for power or data signal applications. All BoardLock™ product lines accept A Series™ components and are comparable with other industry standard mating connectors. All BoardLock™ variations are IP68 rated (in mated condition). Features. Flanged or Flangeless
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Model 176M12 | PCB Piezotronics
Electrical Connector: 7/16-27 2-Pin; Weight: 11.1 oz (315 gm) Specification Notes [1] Zero-based, least-squares, straight line method. ... Korea Certification Cert 1 Korea Certification Cert 2 CSA Certificate of Conformance ATEX Certification Cert 1 ATEX Certification Cert 2 IECEx Certification Cert 1 IECEx Certification Cert 2 PESO Certification.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
AT06-3S-SR01BRN 3-Way Plug Female Connector with Strain Relief Endcap ...
AT06-3S-SR01BRN 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Brown. Comparable to PN# 934452607-AT06-3S-SR01BRN 3-Way Plu Call Us 1-800-394-7732
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace ...
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe
R-VPX VITA 46 Connector System | High Speed Connectors | MIL-DTL-38999 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
AT06-08SA-BLK | 8-Way Plug, Female, A Position Key, Enhanced Seal ...
AT06-08SA-MM01 8-Way Plug, Female Connector with A Position Key, Reduced Diameter Seals (E-Seal) and End Cap. Comparable to PNs# DT06-08SA-CE05, DT06-08SA-CE01, 934455112 REQUEST A QUOTE
Low-Profile Right-Angle 2M Micro Miniature EMI/RFI Assembly | Micro ...
The 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding.