Search Results for connector certification
VITA 66.1 and 66.4 | R-VPX VITA 46 Connector System | Products ...
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
NETBridge Automotive Ethernet Connector System - Amphenol CS
Automotive Ethernet Connector System is designed for the automotive environment and can transmit up to 100Mbit/s and 1Gbit/s according to IEEE 100BASE-T1 and 1000BASE-T1. These automotive grade Ethernet connection system uses twisted-pair cables to transmit data. NETBridge ™ is developed in accordance with USCAR-2, VDAAK LV214 and ISO 8092-2.
Amphenol NEXUS Technologies - Commercial Aviation
At Amphenol NEXUS Technologies, we specialize in audio connectors for the military, telecommunications, and commercial aviation electronics sectors. Our airplane communication components and solutions are designed to meet the highest standards of reliability and performance. ... In addition to these, we hold the ISO 9001:2015 Certification ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability. ... components bring the robust performance required for the certification of next-generation aircraft types.
M1012 Series | Uninterruptible Power Supplies (UPS) | Products ...
The M1012 Series is a military grade rugged 1.25kW/1.5kVA full double conversion on-line 1U UPS. It has internal modular design, which allows it to be easily tailored to almost any customer requirement, while delivering stable, regulated and protected output voltage for the load.
M74-15 Survey Transducer - Airmar
Bulkhead connector to customer specifications; ... AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers.
Amphenol Sine Systems - Product Index
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy Duty Capabilities | Products, page 3. Call Us 1-800-394-7732; My Account; Home; ... ISO Certification; RoHS / REACH Certificates; Assembly Instructions; Test Reports; Technical Bulletins; Job Openings; Supplier Portal; Stay Connected.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.
MIM-J2.5Y Size 16 (1.5mm) Coax Contact, Pin, RG3316/U (Requ - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
R-VPX Evolution 2.0 VITA 46.30 Connectors | VITA 62 VPX Solutions ...
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
Model 176A05 | PCB Piezotronics
Electrical Connector: 7/16-27 2-Pin; Weight: 9.35 oz (265 gm) Specification Notes [1] Zero-based, least-squares, straight line method. ... Korea Certification Cert 1 Korea Certification Cert 2 CSA Certificate of Conformance ATEX Certification Cert 1 ATEX Certification Cert 2 IECEx Certification Cert 1 IECEx Certification Cert 2 PESO Certification.
MOV - Metal Oxide Varistor Connectors - Amphenol Aerospace
AS9100/ISO9001 Certification Terms and Conditions Facility Approval ... These connectors are intermateable and intermountable with MIL-Spec and custom connectors. Features & Benefits: Filter connector size package; Protection for 14, 31, 38, 130 and 150 circuits; Radiation hardened;
Epoxy Sealed Connectors - Amphenol Aerospace
Epoxy Sealed Hermetic Connectors are a lightweight alternative to glass sealed hermetic connectors and are available in custom configurations, including board mounting stand-offs and thru-bulkhead designs. These connectors utilize the same epoxy applied on Amphenol’s EMI Filter connectors.
C70210M0080152 Vario Push-Push. For use in applications suc - Amphenol Sine
Suitable Connector: Pin header IEC 60603-13, 10 pol bzw. 20 pol Amphenol Series 816 and 821; Card Handling: Push-Push; Unlocking Solenoid: Solenoid termination: wire 0.09 mm2 / AWG 286; Switch Sequence: The card presence switch is activated after the data contacts have mated with the card pads and before the card reaches its final position ...
VITA 62 VPX Solutions | Products | Amphenol Aerospace
Rugged VPX VITA 62 and SOSA™-Aligned Solutions Designed Exclusively for Military Applications. Designed for defense applications and tailorable to meet your unique requirements, this product family includes 3U, 6U VITA 62, SOSA™-aligned solutions, including Custom form factors with up to 1.2kW of total power, multiple outputs and embedded EMI filters.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.