Search Results for connector hirose 6111-15 n
RP-N-Type Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of RP-N-Type Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors. Back ... M39012 Straight Connectors: 0.15 dB Max (DC - 9 GHz) M39012 Right Angle Connectors: 0.30 dB Max (DC - 10 GHz) Passive Intermodulation (PIM)-166 dBc with 2 X 43 dBm inputs:
BergStak Board to Board Connectors | Micro Pitch from 0.4mm to 0.8mm
Amphenol's FCI Basics Bergstak ® board-to-board product family is one of the most popular board-to-board connector series in the market. Designed for industrial, telecom, datacom, automotive, and medical applications - Bergstak ® offers micro pitch from 0.4mm to 0.8mm, connector position options from 10 to 200, and stack height flexibility from 3mm to 20mm.
38999 Connector Savers - Amphenol Aerospace | Products
Amphenol Aerospace's Connector Savers protect connectors subjected to repeated mating cycles and prevent costly repairs associated with the replacement of connectors and cables. These connectors can also be used when mating plugs to alternate plated receptacles in efforts to avoid corrosion. Fully compatible with standard MIL-DTL-38999 ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
C 16-L - Amphenol Sine
In general approvals refer to representative versions of the connector series and the number of contacts 8, 14, 17 and 12 + 3 for shell size 1 and 5, 12, 14 and 19 for shell size 2. Test report upon request. ... ≤ 50 N ≤ 15 N ≤ 25 N ≤ 30 N ≤ 25 N 3 x 21 A, 9 x 11 A 6000 V II II III III III 3 3 3 3 x 500 V, 9 x 300 V 400 V 250 V ...
122192 | Amphenol Global Search | Amphenol
TNC, N and SMA connectors also available with left hand (reverse thread). Add RT to connector part number. Contact Amphenol Connex marketing for availability. ... Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 122192-15 STP 3D Model (Size: 3080 kb ) 122192-15 PDF Customer Drawing (Size: 73 kb) Product Life Cycle. Part ...
FME-Connectors - AMPHENOL PROCOM
Amphenol Procom FME connectors and adapters are RoHs & REACH compliant. Ordering Designations. TYPE PRODUCT NO. DESCRIPTION MODEL; FME-RG 58: 130000559: Basis FME-connector for crimping on RG 58: FME-RG 174: 130000560: Basis FME-connector for crimping on RG 174: MFME-RG 58: 130000562: Male FME-connector for crimping on RG 58 ...
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172135 PDF Customer Drawing (Size: 94 kb) 172135 STP 3D Model (Size: 342 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
14.0mm RADSOK for UPC Right Angle Plug Connector
5 Step 3: Preassemble crimping barrel. lnsert the wire conductor into the crimping barrel (Figure 3.1) Notes: Do not include step 3 when using 150mm2 cable Figure 3.1 Figure 3.1a Step 4: Crimping the contact lug to the wire (Figure 4.1) Figure 4.1a Figure 4.1b Figure 4.1c Note: No sharp burrs after crimping, and single copper wire cannot be exposed, if it has, it must be cut out.
Frequency Range Chart for RF Connectors - Amphenol RF
Frequency Range Chart for RF Connectors Frequency Range Chart The radio spectrum refers to the section of the electromagnetic spectrum that holds all possible radio frequencies ranging from 3 kHz to 300 GHz.
SJT Connectors - Amphenol Aerospace | Products
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
Product Configurator – Configure Your Parts Today! - Amphenol CS
Finding the right connector based on your requirements is much easier now using our product configurators. Presently, the configurator is available for Board-to-Board, Power Solutions, and Cool Edge connectors. ... Harsh Environment Connectors (15) Cool Edge (14) DDR5 (14) Mini Cool Edge (14) USB (14) OCP (13 ...
FFC/FPC Connectors | Flex Connectors | High Speed - Amphenol CS
These connectors are also compliant with USB 3.1/3.0, PCIe 3.0, SATA 3.0, Displayport and MIPI M-PHY standards. ZIF Flex Solution. Amphenol offers FFC/FPC connectors in various pitch sizes from 0.30mm to 1.00mm in ZIF (Zero Insertion Force) versions. The low pitch connectors are used for applications where board space is at a premium.
Minitek® 2.00mm Wire/Cable to Board Connector - Amphenol CS
Minitek ® is FCI Basics brand for board to board and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems.
3D Models - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
Battery Connectors | Products - Amphenol
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.
C01620D00320012 3+ PE Female straight cable connector with - Amphenol Sine
C01620D00320012 3+ PE Female straight cable connector with strain relief and clamping ring, black backshell-3+ PE Female straight cable connector with. Call Us 1-800-394-7732; My Account; Home; ... 15 N; Mechanical Operation: > 500 Mating Cycles; Housing Material: PA 6.6 / PA 6; Dielectric Material: PA 6.6 / PA 6; Gasket Material: Neoprene;
Compression Connectors | Server & Storage | Amphenol
2.90 to 7.30mm connector heights; Serves applications with space constraints; 1.20 to 1.50mm pitch sizes; Suitable for a variety of PCB footprint designs; Part Numbers. Distributor Stock Check - X. Target Markets & Applications. Amphenol CS. About Us; Careers; Sitemap; Support. Contact Us;
MCX Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of MCX Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors ... 1.43 (-15 dB) Max: Insulation Resistance : 10000 MΩ Min: Center Contact Resistance: 5 mΩ Min: Outer Contact Resistance: 2.5 mΩ Min: RF Leakage-60 dB Max @ 1 GHz: