Search Results for connector pp 12mm
6.0 ± 0 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to 2.4mm Straight Male 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67SMPM-085-MS24-060 DRAWN 2022-10-18 15:09:33
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
TVS06RF-13-35S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
Clamp CC5516 Size 15 - amphenol-airlb.fr
Clamp CC5516 Size 15
Thermometrics Duct Sensor - amphenol-sensors.com
150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
195 mm length x 185 mm height x 100 mm width Power: x1 6F22R 9V battery LCD Resolution: 0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 BLE Software Upgrade: USB Language: Configurable through settings % H 2 O Measurement Range
CUSH-1-14S12-78 - Universal Barrel Cushion for 4-14mm Cables, Single ...
mm (in) 4 (0.157) Compatible Cable Diameter Maximum mm (in) 14 (0.551) TEMPERATURE SPECIFICATIONS Installation Temperature °C (°F) 0 to 30 (32 to 86 ) Operation Temperature °C (°F) -25 to 75 (-13 to 167 ) Storage Temperature °C (°F) -10 to 25 (14 to 77 ) PACKAGING INFORMATION Package Quantity 10 Weight per kit kg (lb) 0.26 (0.57) PRODUCT ...
OUTLINE DRAWING, FAIRING, B744V AND B765 92-203-02 REV 01
chg/chk a description eco no date size title material unless otherwise specified signature date revisions rev third angle projection number airmar technology corporation
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/26FE26PN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Com mercial Air Division hereby acknowledges the referenced product is in conformity with the following:
よくあるご質問|アンフェノール ソカペックス
光ファイバーソリューション. 光ファイバーコネクター; 光ファイバー終端装置; 光ファイバーアクセサリー
12mm Quick-plug connector - Other Connectors-Product - Amphenol ...
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Technical features - rfstechnologies.com
ELECTRICAL SPECIFICATIONS Electrical Specification Header Low Band Arrays (694-960 MHz)[R2] Frequency Band MHz 694-806 790-894 880-960 Gain Typical dBi 16.2 16.4 16.4
Thermometrics ZTP-115 Thermopile IR Sensor
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.0 x 1.0 mm2 Active Area 0.5 x 0.5 mm2 Internal Resistance 35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Dimensions (unit: mm) D H d (dumet) L Φ 1.3 2.2 Φ 0.2 65 Standard Specifications • Thermal time constant : 5 Sec. approx. (in still air) • Dissipation constant : 0.75 mW/C approx. (in still air) • Operating temperature : -40°C +300°C Part No. R25 Ω B (25/50) Operating Temp. (Max)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)