Search Results for connector pp 12mm
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed
00131390338 - Amphenol Air LB
Pillar bolt cover 3 terminals
Amphenol-Air LB | Startseite
Development, design, manufacturing and distribution of connectors and fastening elements for space, aerospace, defense and industrial market segments. This certificate is valid from 05 April 2023 until 13 December 2024 and remains valid subject to satisfactory surveillance audits. Issue 6. Certified since 05 April 2023
Amphenol AMAO Product Compliance - Environmental Engineering
10-565991-77N YES CONNECTOR KIT, ELECTRICAL RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
0.06 in (1.52 mm) NPP-301 Series package diagram. NPP-301 Series Specifications Parameter Value Units Notes General Pressure Range 100 kPa ≈15 psi 200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum
Heavyweight power lifters supplied by LÜTZE - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/20KD15PN YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MS3470L22-21S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
USB Type-C Waterproof Connectors Waterproof Rugged USB Type C Connectors support a variety of protocols such as USB 2.0, USB Gen 1. Available in low profile receptacle, receptacle with FPC, overmoldedor overmoldingon inter-locking conduit, or any customized requirement is possible and welcome.
Energy Storage System report - amphenol.co.jp
power connector unit quantity 4~16 pcs / set 2pcs / 10KWh 200pcs /1MWh Rated current range 50A~100A 100A~ 160A 160A~ 350A AIPG estimated sales Value by unit USD$ 100/ set USD$ 50 /10KWh USD$ 5K /1MWh Residential, Commercial & Industrial and Utility ESS. www.amphenol-industrial.com www.industrial-amphenol.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/24FB5SC YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
BB-02BFMA-QL8LPP: X-Lok Standard Size | Amphenol LTW
BB-02BFMA-QL8LPP, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
ZTP-315 Thermometrics Thermopile IR Sensor
Chip Size 3.6 x 3.6 mm2 Diaphragm Size 2.6 x 2.6 mm2 Active Area 1.3 x 1.3 mm2 Internal Resistance 35 50 65 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 22 32 42 V/W 500K, 1Hz Responsivity T.C. -0.11 %./ °C Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
NTC Type NDK - amphenol-sensors.com
• Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Packing/MOQ: 500/box NTC Type NDK ...
Duplex Filters DPF 70/...-125 - AMPHENOL PROCOM
The use of large ø125 mm cavities means a high Q, resulting in a very small duplex spacing. The large dimensions also mean a high power rating. High frequency stability on temperature and power. Mounting brackets for 19” mounting included. Please specify the frequencies for Tx and Rx when ordering. Specifications.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
MS27468T17F6P YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS3470L16-8S YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol-Air LB | PRODUKTPASS
Newsletter. Remain in touch with Amphenol-Air LB: Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting information about our products, interesting applications and news of our company.