Search Results for connectorx frc
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 6 inches
Connector 1 Part Number: 925-123C-51A: Connector 2 Part Number: 925-118C-51S: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 095-725-118-024.
75869-110LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 75869-110LF
Deep Space 38999 | MIL-DTL-38999 Connectors - Amphenol Aerospace
The Deep Space 38999 Connector series is designed for extreme cold environments. They are built to retain a grommet-to-wire and contact-to-contact seal in temperatures below -85 °F (-65 °C), with inserts that have been cycle tested between -319° F (-195 °C) to 392 °F (200 °C).
63453-124LF | Minitek® | Amphenol
PREFERRED P/N SERIES FOR NEW PROJECT: 10131936Minitek® 2.00mm, Board to Board Connector, Minitek II VCC (HTP), PCB Mounted Receptacle , Vertical , Through Hole, Top Entry, Double row, 24 Positions, 2.00mm (0.079in) Pitch.
38999 Connector Savers - Amphenol Aerospace | MIL-DTL-38999 Connectors ...
Amphenol Aerospace's Connector Savers protect connectors subjected to repeated mating cycles and prevent costly repairs associated with the replacement of connectors and cables. These connectors can also be used when mating plugs to alternate plated receptacles in efforts to avoid corrosion. Fully compatible with standard MIL-DTL-38999 ...
Die Set Hex Cavity Dimensions are 0.213 0.051 | 227-1409 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 9 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: SMP-FR-C07-2-R: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Unity-Gain, Omnidirectional Base Station Antenna for the International ...
(Connector shows a DC-short) HCM Code(s) HCM000ND00, 030DE00 Mechanical Connection(s) N(f) Materials Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Colour White (RAL 9003) Wind Area 0.0162 sq. m / 0.17 sq. ft. Wind Load 25 N (160 km/h) Height Approx. 1500 mm / 59.06 in. Weight Approx. 0. ...
Features & Benefits Applications
a comparison between our standard and extended ferrule cable connectors. One other difference between each connector type is that the longer ferrule eliminates the need for shrink tubing. Comparison of Product Dimensions SMA Male Connector for .047 Cable Extended Ferrule Series Standard Ferrule Series P/N: 2911-61016 P/N: SF2911-60172
External Antenna 2400-2500MHz 5150-5850MHz 5850-7125MHz
Passive External Antenna, 2400-2500MHz;5150-5850MHz;5850-7125MHz 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
38004 | Amphenol Global Search | Amphenol
Modular Jacks, Input Output Connectors, 8P8C, Right angle, Shield, No LEDs, 4 Port. Get your sample by choosing part number (s) from the product page or using the search box above. Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJHSEE 38004.
10132797-023130LF | Bergstak® | Amphenol
10132798-021110LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 20 position, 2.15mm height receptacle connector.
UHF T-Shape Adapter Jack-Plug-Jack Non-Constant Impedance
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC. Downloads. 082-6517 PDF Customer Drawing (Size: 152 kb) 082-6517 IGS 3D Model (Size: 714 kb ) 082-6517 STP 3D Model (Size: 287 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 12 inches Z Key ...
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
BNC Straight Crimp Plug Mogami 26AWG 75 Ohm | 112721 - Amphenol RF
RF Connector BNC Straight Crimp Plug Mogami 26AWG 75 Ohm. Downloads. 112721 PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-077-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Mogami 26AWG: Contact Finish: Gold: Contact Material:
76341-405LF | DUBOX® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 5 Positions, 2.54mm (0.100in) Pitch
ST800 Speed and Temperature Analog Output - Airmar
The ST800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile plastic or bronze thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
F-Type Jack to N-Type Plug Adapter 50 Ohm Straight | 242156 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
68602-210HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.