Search Results for connectorx frc
Airmar Technology | Specialty Sensors - Gemeco
Airmar Technology Airmar Technology's innovative specialty sensors! Their sensors are designed to provide accurate and reliable data in a variety of applications, including marine, industrial, and environmental monitoring. For example, their DST (Depth-Speed-Temperature) sensors measure depth, speed, and temperature simultaneously. Airmar's sensors are also designed to withstand the rigors of ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet:
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 14 colour-coded connectors located at the bottom face. Frequency Designation R1 Y1 Y2 Y3 Y4 Y5 Y6 Frequency Range 694-960 MHz 1710-2690 MHz 1710-2690 MHz 1710-2690 MHz 1710-2690 MHz 1710-2690 MHz 1710-2690 MHz Polarisation Xpol Xpol Xpol Xpol Xpol Xpol Xpol
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom / White Rings Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1298 x 305 x 180 mm 51.1 x 12.0 x 7.1 in
AT06-12SC-ECBRN 12-Way Plug, Female Connector with C Positi - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT06-12SC-ECBRN 12-Way Plug, Female Connector with C Position Key and End Cap, Brown-12-Way Plug, Female Connector with C Position Key and End Cap, Br
Quickly Design High-Quality Custom RF Cable Assemblies ... - Amphenol RF
Customers now have the ability to develop a cable assembly, selecting from an ever-growing assortment of RF connectors and cable options. There are no minimum order quantities and 100% tested cable assemblies typically ship within one week. QuickBuild RF™ is your fast, easy solution to ordering cable assemblies without a large order ...
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 1000 mm
Connector 1 Part Number: 901-10604: Connector 2 Part Number: 901-10604: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
61082-064402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak®, part number 61082-064402LF. JavaScript seems to be disabled in your browser.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143 STP 3D Model (Size: 395 kb ) 901-143 PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
65043-027LF | Mini-PV™ | Amphenol
PV® Wire-to-Board Connector System, 2.54 x 2.54mm (0.1 x 0.1inch) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172102H243-11 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
MCX Straight PCB Jack Through Hole 50 Ohm | 252104-01
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder:
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
FAKRA Cable Assemblies - Amphenol RF
FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
BNC Straight Crimp Plug Commscope F59HEC-2 75 Ohm | 112650 - Amphenol RF
RF Connector BNC Straight Crimp Plug Commscope F59HEC-2 75 Ohm. Downloads. 112650 PDF Customer Drawing (Size: 82 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121CA-ND3G-59UD-75: Body Finish: Nickel:
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Model LU Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
micro usb | Amphenol Global Search | Amphenol
Amphenol Socapex offers RFM Series, Rack & Panel connectors, they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems.
BNC Straight Crimp Plug Belden 8213 Belden 8238 50 Ohm
RF Connector BNC Straight Crimp Plug Belden 8213 Belden 8238 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4411 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
wrap tool | Amphenol Global Search | Amphenol
Insert the 1.0mm rework tool into the signal cavities from the front of the connector until the step of the housing. The tube of the tool will wrap the swing of the terminal when the tool arrives to the step of the housing. Then push the end button of the tool to withdrawn the terminal 3.