Search Results for connectorx frc
QMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector QMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 930-163J-51P STP 3D Model (Size: 527 kb ) 930-163J-51P PDF Customer Drawing (Size: 127 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Internal Antenna LoRa & RFID 863-873 902-928 MHz | ST0624-10-401-A
Passive Internal Antenna,863-873 902-928 MHz IoT, ISM, LoRa, RFID, LPWAN, 50 Ohms
95157-208LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire connectors Signal. Contact us today for more details of BergStik ® , part number 95157-208LF.
SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 132298 PDF Customer Drawing (Size: 47 kb) 132298 STP 3D Model (Size: 312 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Mini-SMB Straight Plug to Mini-SMB Straight Plug RG-179 75 Ohm 18 ...
Mini-SMB Straight Plug to Mini-SMB Straight Plug RG-179 75 Ohm 18 inches (457 mm)
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
SMB Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm
RF Connector SMB Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm. Downloads. 142350 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 1.37 mm Micro-cable: Contact Finish: Gold: Contact Material:
7-16 Plug to 4.1-9.5 Jack Adapter 50 Ohm Straight | 242277 - Amphenol RF
7/16 Plug to 4.1/9.5 Jack Adapter 50 Ohm Straight
43M-LCF78-E01 - 4.3-10 Male Straight Connector for 7/8' Coaxial Cable ...
connector-cable interface while simplifying and speeding up connector attachment. All RFS Technologies connectors are fully tested for mechanical and electrical compliance to industry specifications. The 7-16 connector is the most rugged RF connection meeting all requirements even under the most severe environmental conditions.
61082-083402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak®, part number 61082-083402LF. JavaScript seems to be disabled in your browser.
Model BDS1200H/VF Horizontal & TrueFlex Broadband ... - Holland Electronics
Page 2 amphenolbroadband.com | Phone: 800-677-2288 Broadband Digital Splitters Model BDS1200H/VF Series DS-60-1922 Rev. 1.0 Specifications: Customers are reminded they are SOLELY responsible for confirming that all products are properly installed and used in accordance
General Overview - hollandelectronics.com
MAY 2022 Key Management Personnel Corporate: Darrell Galasso – General Manager ABS (203-265-8626) Barry Holt – Vice President Global Cable Operations (203.265.8418 Wallingford Ct)
How can I be sure a PCB connector will perform well when ... - Amphenol RF
The connector is designed as a coaxial device and its performance is optimized using High Frequency Structure Simulator (HFSS) software. However, depending on the type of PC board (microstrip, stripline, coplanar, etc.), and board parameters (dielectric constant, thickness, trace width, etc.), different compensation schemes will be necessary at ...
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 031-2301-RFX PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 122332: Product Specifications. Body Finish: Nickel:
Airmar B60-20-8G Tilted Element Transducer for Accurate Depth Readings ...
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
SMA Jack to N-Type Jack Adapter 50 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
ASRSC2 - Amphenol Air LB
90° angled backshell Not metallized Size C
ASRN7A11S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 1
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin C Key Code. Downloads. 349-50767 Assembly Instructions (Size: 1087 kb) Automotive Solution Guide (Size: 20076 kb) 3FAH-NXSJ-C00W6 PDF Customer Drawing (Size: 214 kb)
7129400 - AMPHENOL PROCOM
7129400 - AMPHENOL PROCOM