Search Results for contador de agua
Protimeter Digital Mini | Assess Building Moisture Levels
Applications. The Digital Mini is the perfect tool for getting accurate readings in a wide range of building materials. This easy-to-use and rugged pin type meter allows the user to either push the pins deep into the material with its versatile accessories, or lightly press the pins on the surface—barely leaving a mark.
CTR-25 Liquid Calibration Bath - KAYE
The Kaye CTR-25 is the latest addition to our complete line of advanced calibration dry blocks and baths designed to meet the specific needs of thermal validation. The CTR-25 was designed to address portability, capacity, speed and accuracy requirements not typically found in competing liquid baths.
Telaire | CO2, Humidity & Dust Sensors
As the world’s first and leading manufacturer of Non-Dispersive Infrared (NDIR) Carbon Dioxide (CO 2) Sensors, Telaire has been on the forefront of CO 2 sensors technology for over 25 years. Telaire holds 30+ awarded patents in CO 2 sensors, including the original automatic calibration algorithm - ABC Logic. In more recent years, Telaire has expanded its product line to include other air ...
Kaye Netpac II Com fio
Com sua arquitetura modular e flexibilidade, o Kaye NetPac II é o módulo de E/S ideal para sistemas modernos e conectados de monitoramento contínuo e aplicações de IoT. Descubra como o NetPac II pode revolucionar seu monitoramento automatizado de parâmetros críticos de processo!
Kaye ValProbe Temperature / Humidity Logger
Medición de humedad y temperatura de alta precisión en una sola unidad; 10,000 muestras de datos de memoria; Batería económica reemplazable en el campo; Frecuencia de muestreo programable por el operador, inicio, retardo y función de parada
Accessories for Liquid Level transmitters - Temposonics
Temposonics offers a variety of accessories to support your application needs. The Level Plus Accessories Catalog shows all of the available accessories from Temposonics including a wide selection of floats, process meters, Modbus Terminals, programming accessories and hardware.
Protimeter Dual-Function Moisture Meter
Protimeter Surveymaster Page 3 4 Pin (%WME) Mode Interpretation Measure mode readings are precise and specific to the area of contact between the electrode tips.
Aplicaciones | Piezotrónica para PCB
Las aplicaciones de PCB incluyen: aeroespacial y defensa, automoción, energía, monitorización de ruido. PDM y supervisión de procesos, y pruebas y mediciones.
Data Sheet HE-Series Analog
HE-Series Analog Data Sheet I 5 I Fig. 4: Pin assignment for M12 connector Fig. 6: Pin assignment of DTM06 connector (Part no. 254 597) Fig. 7: Pin assignment of DT04 connector (Part no. 254 600)
Kaye ValProbe Temperature / Humidity Logger
Medição de umidade e temperatura de alta precisão em uma única unidade; Memória de amostra de 10.000 dados; Bateria substituível em campo econômica; Função de taxa de amostragem programável pelo operador, início, atraso e parada
Surface Real-Time Temperature Data Logger - KAYE
The Kaye ValProbe RT surface temperature logger design provides enhanced and precision wireless measurement capability ideal for freeze dryer shelf temperature measurement over an extended temperature range from -85°C to +140°C.
Facility Monitoring System | IOT Monitoring System | KAYE
Complete Cloud Solution. Integrating high quality sensors, latest wireless and wired technologies for communication and networking abilities into an easy-to-use browser Information Management Solution, LabWatch IoT combines precise facility monitoring with effective alarming, hassle-free reporting, and secure data Cloud archiving and performance.
Kaye Labwatch Services
Desarrollo del protocolo de validación: proporcionamos protocolos de validación listos para la ejecución, así como servicios de validación, durante la instalación del sistema. Usted aprueba los protocolos antes de programar los servicios de validación. El soporte telefónico está disponible
Últimos - KAYE
Sistemas de Validación. Sistemas de Validación {Descripción del Producto} Sistemas Cableados. Kaye Validator AVS; Kaye Validator 2000; Sistema ValProbe RT, inalámbrica (RF) Kaye ValProbe RT {Visión general} Kaye ValProbe RT {Estación base} Kaye ValProbe RT {Sensor de Temperatura Flexible}
K170 Ice Point Reference - KAYE
Referencia de punto de hielo de alta estabilidad para obtener la mayor precisión del termopar y minimizar los errores de unión en frío. La referencia de punto de hielo K170 realiza referencia de punto de hielo para hasta 75 termopares.
Thermocouple References - KAYE
Desde las referencias de punto de hielo fijas a 0 ° C, que brindan una precisión de 0.02 ° C y sin derivas a largo plazo a nuestras referencias pasivas de temperatura uniforme destinadas a áreas con gradientes de temperatura alta y vibraciones, Kaye tiene una solución para satisfacer sus necesidades.
Calibrador de Temperatura - Comparador LN2 - KAYE
O Comparador de Nitrogênio Líquido (LN2) é um dispositivo fácil de usar que permite calibrações que necessitam de temperaturas extremamente baixas. Utilizando o ponto de ebulição do nitrogênio líquido, este comparador permite completar as calibrações a -196°C de forma semiautomatizada em combinação com os validadores Kaye.
Kaye Escritorio - kayeinstruments.com
Nuestro portal está diseñado para facilitarle el acceso a una gran variedad de recursos y descargas de productos Kaye. Cómo empezar: Para acceder a todas las descargas disponibles, regístrese en nuestro portal. El registro es rápido y le garantiza que recibirá la información más actualizada y los recursos específicos para sus necesidades.
Freeze Dryer/ Lyophilisator - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Kaye Escritorio - kayeinstruments.com
Nuestro portal está diseñado para facilitarle el acceso a una gran variedad de recursos y descargas de productos Kaye. Cómo empezar: Para acceder a todas las descargas disponibles, regístrese en nuestro portal. El registro es rápido y le garantiza que recibirá la información más actualizada y los recursos específicos para sus necesidades.