Search Results for convair b-58 wiki commons
Telaire T19501 Humidity & Temperature Sensor - amphenol-sensors.com
Telaire T19501 Humidity & Temperature Sensor - amphenol-sensors.com
C4 — BRAID CRIMP - SOLDER CENTER CONTACT
276 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com C4 — BRAID CRIMP - SOLDER CENTER CONTACT Step 1 Step 2 Step 3 Step 1 Cut end of cable even. Strip cable to dimensions shown in
Commercial Aerospace Defence - amphenol-airlb.de
ol A i r L B D N r A m p h e n o l i L B c amps L ite. 2 AMPHENOL AIR LB - 2 rue Clment ADER ac de W - 08110 CARIGNAN - FRANCE Tel : 33(0)3.24.22.8.49. - Fa : 33(0)3.24.22.8.5 - www.amphenol-airlb.fr CC5516 Light series is the Lightweight version of the CC5516 standard Cable Clamps series.
PRODUCT DATA DRAWING DESCRIPTION
b material: finish: per asme y14.5m - 1994 e without the written permission of surface area: mil-std-10. sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified proprietary the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. cage code sf1115-6080-6081 see notes
Assembly Instructions-C8 Amphenol Type N
280 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com CLAMP TYPES nut washer gasket clamp male contact plug body Amphenol Connector Cable Strip Dims., inches (mm)
2X - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13
Aerospace OCTAL 1000BASE-T TO SGMII CONVERTER - Amphenol Aerospace
58 49 41 32 8 2 1 9 7 3 5 4 6 OCTAL 1000BASE-T TO SGMII CONVERTER CTC-ENET-OCTAL-1G Amphenol Aerospace adds Gigabit Ethernet to SGMII Converter to the Integrated Electronic Products Line. This product line is rugged, flexible, and affordable with many options available. This 1000BASE-T to SGMII Converter
HIGH TEMPERATURE ACCELEROMETERS - PCB
HIGH TEMPERATURE . ACCELEROMETERS. FOR GAS TURBINES, HELICOPTERS & ROCKET MOTORS. pcb.com | 800.828.8840. Including ENDEVCO. sensors, electronics, and cables
Technical features - rfstechnologies.com
Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 1 Weight per piece kg (lb) 0.18 (0.4) PRODUCT DATASHEET HCH-158-1C Cable hanger for Air Dielectric Cable HCH-158-1C REV : B REV DATE : 28 Jan 2013 www.rfstechnologies.com
micro-b-for-spu-amphenol-industrial
The Micro-B provides the solution that meets your budget and performance goals. 00 'S o . Title: micro-b-for-spu-amphenol-industrial Created Date:
SV Microwave, Inc.
B SIZE DWG. NO. SCALE: N/A SV Microwave, Inc. ROHS NON-COMPLIANT. Title: 300-32-022 Author: SV_MICROWAVE\nhristovska (NHRISTOVSKA1109) Created Date: 7/8/2010 1:58:53 PM ...
H2183 Heading Sensor - Airmar
Whether you are offshore fishing or just enjoying time on the water, feel confident and comfortable that the patented H2183 is your reliable source for heading information.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING
insulator: ptfe per astm d1710, type i, grade 1, class b gasket: silicone rubber per a-a-59588 , class 2b, grade 50/60 press cap: stainless steel per astm a240 alloy no. uns s30400 shrink tubing: m23053/4, class 1 finish: body, press cap, & ... rg-58 cable shrink tubing.312 7.92 hex. .575 max 14.61 max 1.250 max 31.75 max.738 max 18.75 max.
ST69 Speed and Temperature Sensor, Interphase 8-Pin - Gemeco
Speed and Temperature. The ST69 is the ultimate, high-speed, transom-mounted sensor. The paddlewheel and housing do not project below the hull which minimizes spray and drag.
Amphenol FCI 89047
b series ra signal rec.assy 89047-x12lf 3.53 2.4 note 1 unplated unplated 10.00 2.00 3.00 4.00 8.00 2.00 8.00 4.00 6 1 d c b a e 1.50+0.10-0.00 2.05+0.10-0.00 surface t surface t edge of pcb infar-red or vapor phase reflow oven. 4. for plating specification refer drawing no : 10159408
B744V/VL Older Version - airmar-emea.com
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
SOFTWARE/APPS - Airmar
Signal K Download for SmartBoat Modules. The SmartBoat® system for onboard sensor connectivity and control is now Signal K compatible. Signal K’s community of users and developers now has access to connected analog sensor and engine data with this free software download to their SmartBoat module.
B285 Medium Chirp, 1kW, w/ FB, M&M Transducer, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 457 m (1500') Medium frequency: 85 to 135 kHz
TM165HW Wide-beam Transom Mount - Airmar
600 W. Maximize the coverage under your boat and see what you’ve been missing. Airmar’s TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band.