Search Results for cs2 20 fps
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
65 19.87 20.64 21.43 70 16.68 17.35 18.02 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
Amphenol
L2000C Large 0-10 20 40 L2000D Large 0-20 20 20 L2000G Large 0-50 20 8 S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test
www.amphenol-socapex.com
20. (R) Date: Date when field 19 was signed. Nom des champs et Precisions Désignation de l’article : Nom de l’article FAI. Numéro de série : Numéro de série de l’article FAI ; identifiant unique attribué à une pièce constitutive, un sous-ensemble ou un ensemble par l’organisme ou le client.
Application SpotlightApplication Spotlight
Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further calibration or temperature compensation. ChipCap 2 provides linear output signals in various interfaces to meet specific customer requirements: • Digital I²C interface
Thermometrics ZTP-115 Thermopile IR Sensor
Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature
Application SpotlightApplication Spotlight
Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further calibration or temperature compensation. ChipCap 2 provides linear output signals in various interfaces to meet specific customer requirements: • Digital I²C interface
Amphenol
L2000C Large 0-10 20 40 L2000D Large 0-20 20 20 L2000G Large 0-50 20 8 S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test
002 - temposonics.com
4-20 rnA loop powered output that indicates level with a very high degree of accuracy. Figure 21 Outer pipe Float mayvets field 'rom Wavegui& twist intersection of magnetic fields from am' pulse) Magnetic field from pulse Copper element Magnetostriction Operating Principle .
Thermal Overcurrent Circuit Breaker 1140- (2-pole) Thermal Overcurrent ...
Ambient temperature -20...+60 °C (-4...+140 °F) T 60 Insulation co-ordination rated impulse pollution (IEC 60664 and 606664 A)withstand voltage degree 2.5 kV 2 reinforced insulation in operating area (IEC 60664 and 60664A) test voltage operating area AC 3,000 V Preferred types pole/pole AC 1,500 V
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to 302°F (Note 6) Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases Performance Parameters (Note 1, 4) Pressure Ranges 2.5 kPa 7 kPa Units Value Value ...
TECHNICAL FEATURES - rfstechnologies.com
mm (in) 508 (20) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET HB158-U12S24-510LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 510 ft HB158-U12S24-510LI REV : G REV DATE : 20 May 2022 www.rfstechnologies.com
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
II - temposonics.com
GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Repair Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS MTS Systems Corporation
Aerospace OCTAL 1000BASE-T TO SGMII CONVERTER - Amphenol Aerospace
ared Sibrava Phone 607 643- 1845 • Email sibravaamphenol-aaocom wwwamphenol-aaocom .amphenolmao.com MIL-DTL-38999 Shell Size 23-25 size 22D pins Pin
Turkey - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
TECHNICAL FEATURES - rfstechnologies.com
HB158-U12S24-610LI REV : G REV DATE : 20 May 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 5. PRODUCT DATASHEET HB158-U12S24-610LI
Coach Multimedia Solutions - el-cab.com.pl
3 Coach Infotainment series 6Coach Infotainment series Coach smartInfotainment series 16Coach smartInfotainment series Coach Video 18Mobile Entertainment Product Overview 20Monitors 34 22Video Sources Coach Audio 24Coach Audio Coach Accessories 28 Microphones 32Loudspeakers Technology from Bosch turns driving into an experience and makes the passenger cabin become the 3rd living space, where ...
el-cab.com.pl
2. oach Multimedia Solutions| C Coach Multimedia Solutions | 3. Coach Multimedia Solutions. Infotainment and functionality on tour. Bosch Car Multimedia stands for product innovat
Reise- & Linienbusse
-20 °C ~ +70 °C 3 x / 4 x MiniDIN 181 x 122 x 24 mm 6 IP 64 Kameraanschluss Schutzklasse MiniDIN 3 x / 4 x. Sie brauchen Hilfe? - Wir beraten Sie gerne! Fon: +49 5723 94 170 7 UND 10 ZOLL Monitor LCM 1006 10,4-Zoll-LCD-Monitor für den Anschluss von bis zu zwei Kameras oder Videoquellen. Montage am Fahrerarbeitsplatz