Search Results for cs2 20 fps
Amphenol
engine nacelles controls landing gear fuel tanks hdas backshells for mil-dtl-38999 38999 series + power smash backshells dualoktm bulkhead abs2216 abs2286 p clamps / omega clamps
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
TECHNICAL FEATURES - rfstechnologies.com
HB158-U12S24-610LI REV : G REV DATE : 20 May 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 5. PRODUCT DATASHEET HB158-U12S24-610LI
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Technical features - rfstechnologies.com
960 10,51(3,20) 57(60) 62(65) Image not found or type unknown External Document Links Notes Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC
Level Plus - temposonics.com
20.Replace the ground lug, white ground wire, and top board. 21.Connect display to middle board (analog) or bottom board (digital). 22.Connect sensing element and temperature cable. The gold pins on the temperature cable should face down towards the board. The
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to 302°F (Note 6) Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases Performance Parameters (Note 1, 4) Pressure Ranges 2.5 kPa 7 kPa Units Value Value ...
www.amphenol-socapex.com
20. (R) Date: Date when field 19 was signed. Nom des champs et Precisions Désignation de l’article : Nom de l’article FAI. Numéro de série : Numéro de série de l’article FAI ; identifiant unique attribué à une pièce constitutive, un sous-ensemble ou un ensemble par l’organisme ou le client.
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Search - amphenol-industrial.com
1. Amphenol Industrial 's NEW Hermetic Industrial Connector Catalo (News) Amphenol Industrial 's NEW Hermetic Industrial Connector Catalog Amphenol Industrial Operations offers a high performance hermetic connector product range, developed for industrial applications where ... Created on 10 October 2017 2. Amphenol Industrial Mining-Technology.com
TECHNICAL FEATURES - rfstechnologies.com
Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB114-U6S12-290-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 290 ft
English – Page 2 – LID Technologies
The ESCL, short for Electronic Steering Column Lock, started in 2021 in order to address the growing need of motorcycle manufacturers to offer Passive Start functions coupled with pressure monitoring and to respond to new RFQ’s. Our goal through this time has been to improve our concept in order to reach the demands of the motorcycle market by offering solutions and innovation at controlled ...
TECHNICAL FEATURES - rfstechnologies.com
Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB114-U6S12-530-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 530 ft
Application SpotlightApplication Spotlight
Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further calibration or temperature compensation. ChipCap 2 provides linear output signals in various interfaces to meet specific customer requirements: • Digital I²C interface
TECHNICAL FEATURES - rfstechnologies.com
Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES PRODUCT DATASHEET HBF058-08U1S1-15F1
el-cab.com.pl
%PDF-1.6 %âãÏÓ 20 0 obj > endobj 47 0 obj >/Filter/FlateDecode/ID[3C3EFEAB38F2402B94D41DFC01E7DBDA>]/Index[20 45]/Info 19 0 R/Length 125/Prev 2480115/Root 21 0 R ...
Thermal Overcurrent Circuit Breaker 1140- (2-pole) Thermal Overcurrent ...
Ambient temperature -20...+60 °C (-4...+140 °F) T 60 Insulation co-ordination rated impulse pollution (IEC 60664 and 606664 A)withstand voltage degree 2.5 kV 2 reinforced insulation in operating area (IEC 60664 and 60664A) test voltage operating area AC 3,000 V Preferred types pole/pole AC 1,500 V