Search Results for d38999 커넥터
| 암페놀 소카펙스
뉴스 : 이제 랙 및 패널에 cad 파일을 사용할 수 있습니다...
D38999/33 & D38999/32 - Amphenol PCDAmphenol PCD
Products > Connectors Accessories > Dust Caps > D38999/33 & D38999/32. D38999/33 & D38999/32. Contact: Edan MacFarlane Product Manager 978-624-3470 backshells@amphenolpcd.com. Garret Faulkingham Marketing Specialist 978-304-2347 backshells@amphenolpcd.com. Contact Us. Contact Us to Learn More. Your Name (Required) Your Email (Required)
TV - Raccord arrière intégré - Série 38999 - Amphenol Socapex
TV-CTV - D38999 Series III Connecteur à visser avec filetage 3 filets qualifié MIL-DTL-38999 Série III. Voir produit Connecteurs Ethernet, USB et d'affichage RJF TV Cat5e, Cat6, Cat6A Connecteurs Ethernet RJ45 renforcés pour environnements difficiles. Voir produit
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Series Five - 38999 Series - Amphenol Socapex
Introduced in the 1960s, the MIL-DTL-38999 series of connectors emerged as a revolutionary military solution, distinguished by its compact contacts and enhanced insert patterns. This innovation surpassed the already well-received MIL-DTL-5015 connectors. Over the ensuing decades, D38999 connectors have not only gained widespread recognition but have also established themselves as the ...
D38999/ | Amphenol Global Search | Amphenol
D38999 Series III connectors are circular connectors with PC Tail contacts for printed circuit board applications. They meet MIL-DTL-38999 and AS39029 standards and have various shell styles, service classes, contact types and pre-tinning options.
RFM 쿼드랙스 - RFM 계열 | Amphenol Socapex
Amphenol Socapex는 RFM 계열, 랙 및 패널 커넥터를 제공하며, 블라인드 연결이 가능하고 플로팅 픽스처가 장착되어 있습니다. RFM 커넥터는 EN45545-2 및 NF F 61-032 표준을 준수합니다. RFM 커넥터는 열악한 환경과 보안 시스템을 위한 철도 애플리케이션에서 OEM이 수년 동안 사용해 왔습니다.
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
상업용 항공 | 상호 연결 솔루션의 주요 과제 | Amphenol Socapex
Amphenol Socapex 커넥터 및 접점은 콤에어 특정 응용 제품의 엄격한 요구 사항을 충족하도록 세심하게 설계 및 제조되었습니다. 당사의 솔루션은 콤에어 응용 제품 내의 세 가지 핵심 하위 부문을 충족하도록 맞춤화되었습니다: ... D38999 시리즈 III TV-CTV
광섬유 원격 제어 기능이 있는 RES-GMC-1M-FORC - Amphenol Socapex
d38999 시리즈 iii tv-ctv 트라이스타트 스레드 커넥터, mil-dtl-38999 시리즈 iii 인증 ... 열악한 환경을 위한 견고한 이더넷 rj45 커넥터. 제품 보기 38999 시리즈 en3645 mil-dtl-38999 시리즈 iii와 유사한 유럽 표준 ...
d38999 series 4 3d | Amphenol Global Search | Amphenol
The D38999 circular connector series is designed for harsh environments, particularly those with wide temperature ranges and high mechanical vibrations. This electrical connector is adapted for fiber optics by using M29504/4 and /5 termini. These termini fit into any size 16 contact cavity.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
TV-CTV - D38999 Series III - Série 38999 - Amphenol Socapex
Le TV-CTV D38999 Séries III est un connecteur qualifié MIL-DTL-38999 Séries III conçu pour être utilisé dans des environnements militaires et industriels difficiles. Cette série offre une large gamme d'arrangements de contacts et de types de carrosseries, ce qui en fait un choix idéal pour les applications nécessitant un gain de poids et d'espace maximal.
MIL-DTL-38999 - Amphenol Ltd
> D38999 > MIL-DTL-38999. MIL-DTL-38999. The largest range of MIL-DTL-38999 Series I, II & III connectors. Features. QPL approved; Extensive range of insert arrangements; Operating temperatures: -65°C to +200°C; Manufactured from Aluminium alloy with RoHS compliant Black Zinc-Nickel, Electroless Nickel plating finishes and Cadmium Olive Drab ...
Series Five Lightweight Military Circular Connectors - Amphenol ...
In the decades since, D38999 connectors have increased in popularity and have become the standard in Mil-Spec connectors for military and aerospace applications. Along the way, continuous evolution has brought about new shell styles, new coupling methods, new derivatives, and new capabilities, all while remaining as popular as ever.
Rhino 38999 - Amphenol Ltd
D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; Stingray. Stingray 360 Blind Mate Magnetic Connector; Raptor. Raptor High Voltage High Altitude Interconnect; Rhino. Rhino High Power 38999 Derivative Connectors; Databus
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Amphenol has increased its power options for D38999, creating a contact system for every application. Increase ampacity up to 50% when pairing Temper-Grip with HCP pins, helping your connection get as close as possible to the efficiency of uncut wire. EN-style contacts also available ensuring there is an option to
D38999 Serie III TV-CTV - Serie 38999 - Amphenol Socapex
¿Cuál es la diferencia entre las series III y IV del d38999? Los conectores MIL-DTL-38999 serie III (serie TV / CTV de Amphenol) son conectores de acoplamiento roscado, con un diseño 100% a prueba de fugas. Hay disponibles versiones con carcasa metálica y de material compuesto. EN3645 es la norma europea correspondiente a esta serie.
d38999 | Amphenol Global Search | Amphenol
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability.
Amphenol NEXUS: Advanced Telecommunications Manufacturing
About Us. Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches.