Search Results for d38999 hd-sdi contact size
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
38999 Standard 38999 Reduced Flange F312/F059 K Average 20% weight reduction: Examples : 38999 Series III stand off version: TV07WCI15-35P F459 = 40,7 g 38999 Series III Reduced flange stand off version : TV07WCI15-35P F059 = 32,7 g Panel Dimension *tolerance is +0,10 / -0,06 for size A/9 Sizes 38999 Standard G ØC + 0,25 0 B 0 - 0,25 9 27,80 ...
FAKRA Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
ROHS Compliant Alternatives to Cadmium Plating
Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com ... Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings. Features & Benefits: Shell-to-shell conductivity, <2.5 millivolts;
CUUT360X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 6-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
AXOS-E - amphenol.co.jp
n Fiber size: 50/125 and 62,5/125 μm. n Cable type : 4 to 7 mm OD Tactical tight structure. n Durability : 2500 mating cycles. ... STA : Startop (38999 series III with optical termini 29504 only MM) TVOP : TVOP (38999 series III with optical termini 2.5mm only MM) CTOS : CTOS connector only MM
AHDP06-18-06PN-WTA 6 Postions, Plug, Size 18, Pin, Wide Thre
AHDP06-18-06PN-WTA 6 Postions, Plug, Size 18, Pin, Wide Thread. Comparable to PN# HDP26-18-6PN-L024-AHDP06-18-06PN-WTA 6 Postions, Plug, Size 18, Pin, Call Us 1-800-394-7732; My Account; Home; Contact Us; ... Contact Size: 4,16; Contact Type (Pin/Socket): Pin; Gender: Male (Reversed) Housing Material: Thermoplastic; Color: Black; Rear Seal Type ...
Featuring 200 Amp Size 0 Contacts • Modular - 256 Possible Vers
Size 12 Contact 10 AWG Wire Size 16 Contact 12 AWG Wire Size 0 Contact 0 AWG Wire Size 0 Contact 4 AWG Wire (B) Standard Material Standard Material Standard Material Temperature Rise (ºC) Above curves developed separately using Size 0 contact with 4 AWG wire. Four (4) Size 0 contacts under load. Temperature Rise (ºC)
FAQ - Amphenol Socapex
Amphenol Socapex 38999 connectors comply with various standards, including:
MIL-DTL-38999 (Series I, II, III)
HE308
EN3645 (European aerospace standard)
VG96944 (for high-power applications)
MIM-J2.5Y Size 16 (1.5mm) Coax Contact, Pin, RG3316/U (Requ - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
IMI Sensors: A PCB Piezotronics Division
Screw Terminal Wire Size: 24-14 AWG 0.2 -2.5 mm: 2: Cable Input: Configurable Mounting Hole Size: 0.21 in 5.4 mm: Size (W x H x D) 3.5 x 2.8 x 3.5 in: 90 x 70 x 90 mm ... internal push button reset, remote reset via contact closure, 4-20 mA test/calibration insertion signal capability and both 4-20 mA and analog 100 mV/g output signals ...
TN0101500522 1.5mm gold pin (male) stamped contacts on reel
For contact arrangements 3+PE, 14+PE (size 1); 12+PE (size 2). REQUEST A QUOTE. TN010250001 2 Stamped contacts on reel for crimp machines (feeds left). 2.5mm contact diameter, gold plated. REQUEST A QUOTE. TN0102500101 2.5mm silver pin (male) stamped contacts on reel for crimp machines (feeds left). 2,000 pcs.
3D Models - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 18 ...
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 18 inches (457 mm)
IP67 D-SUB Hoods - CONEC
Contact Form. Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET ... depending on the size. In addition to a very compact hood, the portfolio also includes variants with a large interior and protective caps. The IP67 D-SUB hood versions are available shielded and ...
ecomate® Aquarius™ | Waterproof Connectors - Amphenol Sine
Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts . Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67 and IP69K waterproof rating (in mated condition) for industrial applications, and incorporates the latest technology in a high-impact, thermoplastic design, offering advantages of lightweight ...
UG-160A/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 Bulkhead 50 Ohm
Alias: UG-160A/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
HVC 3.6mm 2孔连接器(插头—焊接版插座
%PDF-1.5 %âãÏÓ 6 0 obj /Type /XObject /Subtype /Image /BitsPerComponent 8 /Width 926 /Height 475 /ColorSpace /DeviceRGB /Filter /DCTDecode /Length 33301 >> stream ...
SMA PCB Surface Mount Straight Jack 50 Ohm | 132134-18 - Amphenol RF
SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters ... Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: ... Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Min Degrees Celsius)-65 ...