Search Results for d38999 hd-sdi contact size
ATS13-26PB-BM21 26 Position PCB Receptacle with 3 Hole Flan - Amphenol Sine
ATS13-26PB-BM21 26 Position PCB Receptacle with 3 Hole Flange, Right Angle, Pin, Contact Size 20, Keyed B, Self-Threading, Black-26 Position PCB Recep Call Us 1-800-394-7732 My Account
RP-N-Type Panel Mount Plug 4-Hole Flange Slot 50 Ohm
SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters ... Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: ... Straight: Panel Mounting Feature: 4-Hole Flange: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius ...
N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 1 Meter
N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 1 Meter (39.37 Inches)
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 2 M 12G
HD-BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 2 M 12G 095-850-188M200 BNC Straight Plug to BNC Straight Plug B4855R 75 Ohm 48 inches 12G 095-850-187-048 BNC Straight Bulkhead Jack to MCX Straight Plug B4855R 75 Ohm 24 inches 12G 095-850-243-024
FAQ - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; ... Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: ... Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style:
External Antenna 1166-1186 1559-1563 1574.42-1576.42 1594-1610 MHz ...
Active External Antenna, 1166-1186 1559-1563 1574.42-1576.42 1594-1610 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
Defense | Markets - Amphenol
They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 contacts size 20 / 16 (ASNE crimp contacts) ... Backshell as per VG95319 as adapter with strain reliever shells for D38999 series 3. This forms a connection to a plug or a socket. This serves to seal or for ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
UUT070X06Fyz0 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, 3-Sector Clover-Shape 70° Pattern, XPOL, (2x) 1695-2700 MHz, Fixed Tilt
Amphenol Assembletech
HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. ... Contact us. Tel: 86-13606097321 Fax: 86-592-5931111 Johnnie.Shi@amphenol-ast.com ... Compact size suitable for very thin platforms: pitch 0.5mm, max 24pin
Installation Manual MH-Series Flexible MH - Temposonics
Temposonics ® Flexible MH. Installation Manual. I 6 I. 3.2 Order code of Flexible MH CANbus. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17. F M H M F 3 0 1
High Density BNC Connectors - Amphenol Australia
HD-BNC Part Numbers 034-1037 Plug for Belden® 1855ENH, Image 360 APH-HDJ-JISO Panel HD-BNC Jack to HD-BNC Jack , Isolated Adapter APH-HDJ-BNCJ Panel HD-BNC Jack to BNC Jack , Isolated Adapter APH-HDJ-1023J Panel HD-BNC Jack to 1.0/2.3 Jack , Isolated Adapter 034-1023 HD-BNC TEE Adapter, Jack ( 3 )
Amphenol Series SJT
according to MIL-C-38999. They feature 100% contact protection (scoop-proof), high contact density and HF-tightness. The Amphenol-Air LB SJT series are approved: as per VG 96912 under No. 332 (84) as per PAN 6433-2 under DDP No. MP 466 ... Contact size 16 22 D 20 Voltage class I M I
Distributor Inventory Search - amphenolrf.com
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
PRODUKTPASS | EPC - Amphenol-Air LB
D-SUB connectors in the EPC series to 50 crimp/solder contacts, adheres to the ASNE0237 and ABS1145 standard. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B.
South Korea to Acquire Four Boeing E-7 Wedgetail Aircraft in deal with ...
Nov. 8, 2024 . The U.S. State Department has approved a potential Foreign Military Sale to South Korea involving four E-7 Wedgetail Airborne Early Warning and Control (AEW&C) aircraft, with an estimated value of $4.92 billion.
Model 422E38 In-line charge converter, 0.1 mV/pC, +/-2.5V output, -5% ...
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[61 0 R 62 0 R 63 0 R]>> endobj 23 0 obj >stream xœ½=koÜ8 ...
TNC Jack Bulkhead Rear Mount 75 Ohm | 122335 - amphenolrf.com
RF Connector TNC Jack Bulkhead Rear Mount 75 Ohm. Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors
Connectors | Products - Amphenol
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.