Search Results for d38999 shell size 25 dimensions
TV as per VG95319-1006; -1007; -1008; -1016 and CTV
The metal version is approved according to VG95319-1006; VG95319-1007; VG95319-1008; VG95319-1016 and according to MIL-DTL-38999 series III. The composite version is also approved according to MIL-DTL-38999 Series III. Thanks to its screw locking, the connector is particularly resistant to vibrations. A variant as a tear plug is also available.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/25YA35PN YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
CC5516 cable clamps | Products Amphenol Air LB
1900 - EN3545 connectors - Male shells; 1900 - EN3545 connectors - Female shells; 1900 - EN3545 connectors - Backshells; ... SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - Fast on type; ... Size 25 1 item; Size 27 ...
アンフェノールジャパン株式会社
%PDF-1.6 %âãÏÓ 1816 0 obj >stream hÞ´UmOÛ0 þ+÷ 4µ¶c'N$„Ô6@aâE Û¢|0 )ÑÒ$JRDÿýî Ê;lCâ‹ßîÅÏÝ=>+€ƒÒ. !pö@H ³ gJûàx(÷9H¥p àz(÷ ...
All Products - Amphenol
High Power 38999 incorporates RadSok, Temper-Grip, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, High Power 38999 offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Kadmium- & Chrom(VI)-freie Steckverbinder Cadmium & Chrom(VI) free ...
DTL-38999 III in sizes 9 to 25. Vibration resistant Tri-Start screw coupling. Series with very high contact density and ... MIL-DTL-38999 (they use shell size 17) & EN4165 / VG96513 (for the inserts) standard. They use the same installation dimensions as connectors according to MIL-DTL-38999 III. Characteristics
7-16 Panel Mount Plug 4-Hole Flange M3 Threaded 50 Ohm
Size Category: Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: M3 Threaded: Thread Direction: Standard: Products Related To Your Application. 7-16 Straight Clamp Jack 7/8-inch Helical Corrugated 50 Ohm 272FJH5. 4.3-10 Plug to 7-16 Jack Adapter 50 Ohm Straight AD-716J4310P-1.
MIL-DTL-38999シリーズIII (TV シリーズ)|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
小径フランジD38999. 航空宇宙,産業機器. フィードスルーバルクヘッド. 関連情報. 塩水噴霧2000時間 D38999. 塩水噴霧1000時間 D38999. 軽量ハーメチック D38999. 航空宇宙. 丸型. CapLok. 航空宇宙. 丸型. PlugLok. 丸型. 航空宇宙. Deep Space 38999. 丸型. 航空宇宙. Cryo-Seal ハーメ ...
Plug monomodule With standard protection cap Polarization B
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Technical data MobiMASTER ICU 602 - el-cab.com.pl
Operating temperature - 25 °C to + 70 °C Display LCD graphic display, 64 x 256 pixels Dimensions 178 x 50 x 115 (L x H x D, installation dimensions in mm without front panel) Weight 620 g Interfaces standard: RS485, digital I/O, RS232, USB optional: IBIS Slave, IBIS Master, GPS, Ethernet, Audio
Embase Stand-off - Série 38999 - Amphenol Socapex
Conforme aux performances MIL-DTL-38999 Série III; Numérotation facile des pièces : Ajoutez F459 ou F058 / F059 (collerette réduite stand-off) à la fin de votre numéro de pièce standard; S'adapte aux prises standard TV / 38999 Série III; Assurer la continuité de la mise à la terre entre la carte de circuit imprimé et le boitier
APS-xx-WBS-LP-43F-CC - amphenolprocom.com
Amphenol Power Splitters covers the bands of 380 - 2700 MHz with a PIM value of -153 dBc. Average max power of 400 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating.
HY-TREX DEVICENET CABLE - THIN - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 800-521-7935.
00111961802 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 3300 Ω / ±5%
TNC Plug to TNC Plug Adapter 50 Ohm Straight | 031-6203
TNC Plug to TNC Plug Adapter 50 Ohm Straight
MIL-DTL-38999シリーズ I & II (LJT/JT圧着タイプ)
両コネクタは航空宇宙業界の要望を受けて開発され、mil-c-38999(現在のmil-dtl-38999)の規格策定にもアンフェノールは貢献しました。 アンフェノールジャパンは、防衛省およびQPL認定を取得し、MIL-DTL-38999 シリーズI、II、IIIの全シリーズを国産化している唯一 ...
AMC Right Angle Plug to MCX Right Angle Plug 1.13 mm 50 Ohm 300 mm ...
MCX Ultraminiature Product Series (Size: 226 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 11.81 in (300 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number:
Matrix 38999|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
Matrix 38999. カタログ; Matrix 38999は、MIL-DTL-5015とMIL-DTL-38999 シリーズIIIコネクタの特長を最大限に融合したミリタリーグレードのコネクタです。MIL-DTL-5015準拠のインサート配列ならびに、MIL-DTL-38999 シリーズIIIの嵌合インターフェースを採用しています。
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 100 ...
095-902-578-xxx PDF Customer Drawing (Size: 314 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: RG-178: Connector 2 Part Number: 132286RP: Export Control Classification Number: EAR99: