Search Results for dark energy survey year 3 results]
Data Sheet R-Series V RM5 POWERLINK (Doc Part No. 552117)
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RM5 sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and TR CU 020/2011 Operating pressure 350 bar (5076 psi)/700 bar (10,153 psi) peak (at 10 × 1 min) for sensor rod
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
News & Events - Temposonics
5-Year-Warranty Certificates & Approvals ... TPEE Timber Processing and Energy Expo 2024. 25 September-27 September 2024. Portland, OR, USA. FABTECH 2024. 15 October-17 October 2024. Orlando, FL, USA. CWP 16 October-18 October 2024. Beijing, China. More. Press Releases Events Social Media
B164 50/200kHz, 1kW, 20° Tilted Element™, Furuno 8-Pin, DT
The ceramic arrays are tilted inside the housing, providing the perfect vertical beam with maximum energy on what is directly below the boat. Available in three Tilted Element models: ... Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France ...
Chimney Mount Sector Frame Mounting Bracket - andrew.com
Warranty One year General Specifications Mounting Round chimney mounts Dimensions Width 292.1 mm | 11.5 in Material Specifications Material Type Hot dip galvanized steel Mechanical Specifications Wind Rating For Specifications, please contact your local ANDREW representative Wind Rating Test Method TIA/EIA-222 Packaging and Weights
USB 2.0 & 3.0 Tactical Cordsets - Amphenol Socapex
Amphenol Socapex offers USB 2.0 and USB 3.0 tactical cordsets designed for harsh environments. These cordsets feature a reinforced PUR jacket and double shielding, making them resistant to extreme temperatures, abrasion, and chemicals. They are also halogen-free, making them safer for both users and the environment.The USB 2.0 and USB 3.0 cordsets are suitable for various applications ...
CXL 1090-1 - amphenolprocom.com
CXL 1090-1 - amphenolprocom.com
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Sensitivity 0.107 ± 0.030 mV/V/psi 3 Pressure Linearity ± 0.2 % Span 4 Pressure Hysteresis ± 10 µV/V 5, 6 Temp. Coefficient of Zero0.5 ± 3 µV/V/C 5, 6 ... P\ 1905 die features excellent long-term stability and repeatability \( 0.1% / year typ.\) Keywords: Amphenol Advanced Sensors; NovaSensor; P1905; absolute pressure measurements ...
Aymeric Soudy - Amphenol CS
2015/07/01 2015/06/24 2015/07/02 2009/05/20 J Dalibard Benoit Vernier Aymeric Soudy A Parrenin ELX-B-21220-1 M Released PDS: Rev :M STATUS:Released Printed: Jul 02, 2015
B744VL 50/200kHz, 600W, Long Stem w/ FB, Si-Tex 8-Pin, DST
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version