Search Results for data analyst
Temposonics
Data Sheet I 3 I TECHNICAL DATA Output Start / Stop RS-422 differential signal Serial parameter upload available for: Stroke length, offset, gradient, status, serial number and manufacturer number Measured value Position Measurement parameters Resolution Controller dependent Cycle time Controller and stroke length dependent Recommendation:
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
- dcn 47174 02/18 gpf a rev. dcn 47420 05/03/18 stw checked: approved: drawn: stw 03/11/16 stw 03/11/16 jmc 03/10/16 rohs compliant 0-80 unf-2a l detail a
Fiber Optic Connectors | Products | Amphenol Aerospace
Single-mode, multi-mode options using MIL-PRF-29504, ARINC 801, or JSFC terminis, as well as MT ferrules.
Low frequency machinery monitoring: measurement considerations
and machinery health redefines measurement technique and data analysis. Motion below 10 Hz (600 CPM) produces very little vibration in terms of acceleration, moderate vibration in terms of ... When using filtered inputs, the analyst must determine the corner frequency and number filter poles. Instrument and sensor filters can then be considered ...
IT Datacom | Markets - Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. - Supports 53.125Gb/s data rate - 1.8W maximum power consumption with established link - Up to 10km on 9/125μm SMF - Operating temperature range: -40°C to 85°C ...
Digital ICP - USB Signal Conditioner - PCB
Easily acquire, save, and share data on-the-go; High-quality, 24-bit, broad-frequency measurements; Compatible with MATLAB®, LabVIEW™, and a variety of time and frequency signal analysis programs; Applications. The Digital ICP-USB Signal Conditioner is used in a wide range of industries and applications including, but not limited to:
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a5 none 1 1 plug, 3 socket, at series 19.0 18.4 cavity "b" cavity "a" cavity "c" requires contact 6 retention wedge aw3s
Data Sheet TempoGate Smart Assistant - temposonics.com
Data Sheet TECHNICAL DATA Operation conditions Operating temperature −20…+60 °C (−4…140 °F) Ingress protection IP20 Vibration test 2g/10Hz…150Hz/2.5 h, DIN EN 60068-2-6 Shock test 15g/11ms, DIN EN 60068-2-27 EMC test Immunity: EN61000-6-2, Emission: EN61000-6-3, FCC, ISED, RED Design / Material Housing Gateway: Metal Connection ...
Low frequency machinery monitoring: measurement considerations
When using filtered inputs, the analyst must determine the corner frequency and number of filter poles. Instrument and sensor filters can then be considered as a system. For example, if using a sensor and instrument with identical corner frequencies, a vibration signal of 10 mils peak-peak at the corner frequency would measure only 5 mils peak-
Model 672A01 EchoPlus® Installation and Operating Manual
When a potential fault is identified, an analyst can use a portable vibration data collector, plug into the junction box BNC connector, and do detailed TWF and FFT analysis. The wireless measurements provided are: rms velocity, rms acceleration, true peak acceleration, and crest factor. The acceleration signals are passed
Datacenter Infrastructure - Amphenol Interconnect Product Corp
With our industry-leading engineering, design and manufacturing expertise, Amphenol IPC is a world leader in power technology for datacenter infrastructure applications.
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
Data Sheet TECHNICAL DATA Output Interface PROFINET RT PROFINET IRT version 2.3 Data protocol MTS Profile and Encoder Profile V4.2 Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 30 magnets Measurement parameters
ICP® Accelerometers & Cables for Route-Based Predictive Maintenance - PCB
money. Vibration analysts need portable machinery that can be . set up quickly and can provide accurate data in a wide variety of applications. IMI Sensors offers a complement of vibration sensors ideal for walk-around vibration monitoring with integral cable options, integral . magnet options and high frequency options. The accelerometers
CAST - Airmar
View data from the sensor or module in digital or graphical format, quickly turn on or off NMEA 2000 ® PGNs, configure offsets and more. CAST for Marine Products: When used with Airmar’s DX900+ or DST810 multisensors, the CAST app provides a simple and consistent way of calibrating speed and depth and configuring NMEA 2000 ® data.
SeeHawk® Network Testing Software | Test & Measurement - PCTEL
Simplify your data collection process with PCTEL’s Windows®-based drive testing and walk testing software. SeeHawk Collect software enables you to easily collect and visualize data from multiple scanning receivers, generate reports with SeeHawk® Reports, and export data for use in third-party design and post-processing tools.
Scanning Receivers | Test & Measurement - PCTEL
Designed for benchmarking and managing complex networks with 5G NR, LTE, and other wireless network technologies across sub-6 GHz spectrum. This scanner features true 4×4 LTE MIMO measurements and fast, concurrent multi-technology measurements that allow you to collect more data in a single drive or walk test.
Data Collector Connectors | PCB Piezotronics
Data Collector Connectors. Simplify the connection between your ICP® accelerometer and third-party data collectors with our high-quality industrial data collector connectors. IMI offers a comprehensive range of connectors designed for seamless compatibility with leading systems, including Rockwell (Entek) dataPAC, Enpac, CSI, and DLI data ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION LOUIE23NOV20 TOMMY
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x plug, 3 socket, at series, reduced diameter wire seal b a5 none 1 1 18.4 28.6 cavity "b" cavity "a" cavity "c" requires contact 6
GENERATION - Temposonics
TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) – differential signal in SSI standard (RS-485/RS-422) Data format Binary or gray Data length 8…32 bit Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd
Data Sheet L-Series Start-Stop Interface ˝ ˇ - Temposonics
UNITED STATES Temposonics, LLC Americas & APAC Region 3001 Sheldon Drive Cary, N.C. 27513 Phone: +1 919 Phone: +1677-0100 E-mail: [email protected]
Kaye Validator 2000 - Wired Thermal Validation
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
Sensors for Monitoring Motor Vibration - PCB
Typical applications demand vibration measurements in the horizontal, vertical and axial direction on both the inboard and outboard motor bearings. Aside from typical mechanical issues, such as misaligned couplings and unbalance, the vibration analyst can also detect electrical issues that cause mechanical vibrations.
220WX WeatherStation® Instrument - Airmar
These sensors give heading, position, speed-over-ground, and course-over-ground functionality that is required for theoretical wind-data processing and mobile applications. A 3D compass with dynamic stabilization provided by the three-axis rate gyro also enhances the rate-of-turn data.
Quality Assurance - Amphenol PCDAmphenol PCD
Quality Assurance. Amphenol Pcd has a strong focus on quality, and is accredited to both the AS9100:D:2016 and ISO 9001:2015 quality assurance standards and maintain MIL-STD-790 through the US government.
Location Finder - Airmar
Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
RS-422 interface. The data format is serial, 4800 Baud, 8-bit data length. Please contact the factory for additional parameter upload protocol details. MTS Sensors Temposonics® Linear-Position Sensors - Product Data Sheet 3 E-Series, Model ER, Document Part No.: 550996, Revision E 02/11, 07/11, 04/13
M7028 SERIES | Products | Amphenol Aerospace
The M7028 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 50V at up to 200W.
Amphenol Corporation Completes Acquisition of CIT Business From Carlisle
Amphenol Corporation (NYSE: APH) today announced it had completed the acquisition of the Carlisle Interconnect Technologies (CIT) business from Carlisle Companies Incorporated (NYSE: CSL). “The acquisition of CIT enhances Amphenol’s product offerings for highly engineered harsh environment interconnect solutions and will enable us to deliver a more comprehensive technology offering for our ...
Model 080A226 | PCB Piezotronics
Model 080A226:Data Collector Pole, 6' to 11' Model 080A226:Data Collector Pole, 6' to 11' f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ...
Understanding Vibration Switches - PCB
since many vibration data collectors compute peak velocity in this manner and many analysts prefer it to rms velocity. This is the vibration shutdown level that an electronic vibration switch should be set to.
PRECISION ICP ACCELEROMETERS - PCB
data collectors or other online monitoring systems for analysis. ICP ® accelerometers operate on a simple, two-wire system consists of an 18-30 VDC power source, current-regulating diode, voltmeter and decoupling capacitor. LOW-COST VS. PRECISION. IMI Sensors’ ICP
Quality approvals - Wilcoxon Sensing Technologies
HART is a bi-directional communication protocol that provides data access between intelligent field instruments and host systems. Communication occurs between two HART-enabled devices, typically a smart field device and a control or monitoring system. Devices using the HART protocol have been tested and registered by the FieldComm Group.
Tiltrotor Acoustic Data Acquisition through 130B40 - pcb.com
The data acquired during the whole acquisition time, referring to a time equal to thepropeller rotation period (0.126 sec.), are shown in Fig. 7. This plot shows that with increasing speed there is a greater dispersion of the measurement: the data are less focused. Figure 7 Pressure time history refer to propeller rotation period, mic. 6
Fiber Distribution | Amphenol Network Solutions
Explore solutions in Fiber Distribution for Data Centers from Amphenol Network Solutions. We offer a full line of fiber panels, modules, and accessories for your Data Center. Define your network architecture, choose the panel configuration or modules that fit your requirements, and pick the chassis that best meets your needs.
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
c dcn 49585 01/20 dal approved: checked: drawn: stw 07/19/12 stw 07/19/12 ela 07/19/12 rohs compliant 2x .2506.35 across flats.632516.07.2506.35 1/4-36 uns-2a
PCB Product Finder for 0 (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
DATA SHEET - Custom Cable
frequency SWEEP test reports. Applicable PIM data is archived per assembly electroni-cally and available for download upon request. Assemblies are available with short lead times for either standard or custom lengths and are manufactured/ tested by Anritsu trained & certified personnel. Custom as-
B1 - TECHNICAL DATA SHEET RELEASE - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x amphenol cable assembly, feedback p29166-mxx b1 c-p29166 11 mrf 02oct15 mrf 02oct15 mrf mrf 02oct15 none ...
Model 353B18 | PCB Piezotronics
Model 353B18:Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-32 top conn.
White Papers | PCB Piezotronics
Download PCB Piezotronics white papers. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
TFOCA-II 10G Dual Channel Fiber Optic Media Converter
This stand-alone unit features ruggedized optical transceivers integrated in a compact housing with conversion from 10GBase-T to 10GBase-LR or 10GBase-SR AMHS’s field proven connectors.
Data Sheet E-Series ET Start-Stop 551676 - temposonics.com
Temposonics® E-Series ET Start / Stop Data Sheet I 5 I FREQUENTLY ORDERED ACCESSORIES – GENERAL – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17)
Echo WirelessVibrationSystem - PCB
6 visitusonlineatwww.imi-sensors.com Toll-Fre einUSA800-959-4464 716-684-0 003 Echo ® MonitoringSoftware Configurationutilitiestosetupamachinery ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
product data drawing material: body & insert: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. contacts: beryllium copper per astm b196, alloy no. uns c17300, td04. insulator: pei (ultem 1000) per astm d5205.
Amphenol’s Connectivity Solutions for AI and ML
They provide a reliable interface for data transfer and power delivery, facilitating the integration of AI components into a system. Amphenol’s Mini Cool Edge 0.60mm connector is well-suited for AI and ML applications due to its high density and high-speed capabilities. It meets specifications such as SFF-TA-1002, Gen Z, EDSFF, and OCP NIC 3. ...
Digital Gauges - ssi-sensors.com
Digital Fluid-Trac™ The Digital Fluid-Trac™ drum level Digital Gauge is a cost competitive, non-contact, continuous liquid level drum gauge.
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 352C22 | PCB Piezotronics
Model 352C22:Platinum Stock Products; Miniature, lightweight (0.5 gm), ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-ft detachable, side exit ca
Coaxial Cable Guide - Amphenol RF
Flexible coax cables are ideal for high-speed data and video transmission applications. What does "RG" stand for? RG cables, also known as Radio Guide cables, are a type of coaxial cable that originated in the military during World War II. The "RG" designation stands for "Radio Guide," which was a part of the U.S. military's standards for radio ...