Search Results for data analyst
B A1 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 21pos, plug, socket, size 18, normal seal, bra, duramate ahdp b a1 none 1 1 contact size min. insul o.d. typical wire range ...
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- nrn 34833 07/08 a dcn 41517 07/15 b dcn 51539 04/22 approved: checked: drawn: see pdm see pdm dal 07/02/08.1243.15.0802.03.2606.60 product data drawing
Gemeco Technical Sales Specialist - Airmar
Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
TN-16 Placebo Transducers: A Tool for Data Validation - PCB
which are shown, and the data recorded during a weapons test were subsequently noted to be anomalous. After the test, the set of accelerometers on the 239.4 MHz transmitter was removed from the system, mounted to a metal plate, and impacted with results shown below. The live accelerometers recorded data, as did the placebo!
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors - Amphenol CS
supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0 and SATA 3.0 applications, making it suitable for tablets, laptops and low profile storage and server applications. PCIe ® M.2 connectors also support higher data rate transmission with both single and double-sided modules. TARGET MARKETS PCIe
Integrated IR Propane Datasheet - SGX Sensortech
Digital signal format 8 data bits, 1 stop bit, no parity Standard baud rate 38400 as default, 115200, 19200, 9600 Dimensions Diameter (D) 19.9mm 20mm 20.1mm Height (H) 16.50mm 16.60mm 16.70mm Pins Height (pH) 4.0mm 4.8mm 5.6mm Body Material Stainless Steel Weight 25 g 29 g 33 g Gas Sensor Sockets S1 5-Pin , Polygon Topology
25G SFP28 Transceivers | Optical Transceivers | Amphenol
Amphenol 25G SFP28 optical transceiver includes SR, LR Lite, LR, ER, etc, adopt LC interface and compatible with IEEE802.3by, IEEE802.3cc, SFF-8472 and other standards. They have the characteristics of low power consumption, high speed and high reliability.
SGX-7NH3 - SGX Sensortech
CROSS-SENSITIVITY DATA Gas CONC. SGX-7NH3 Hydrogen Sulphide 1 5 ppm <30 ppm Sulphur Dioxide 5 ppm <1 ppm Hydrogen 100 ppm <5 the bias must bppm Nitric Oxide 35 ppm <7 ppm Carbon Monoxide 300 ppm <9 ppm Note: This table is for reference only. Calibration should be carried out with the actual gas at a known ...
Catalog - Amphenol CS
Our catalog section delivers all necessary information related to our products. Rich in content, catalogs are frequently updated with latest market studies and trends, including new products launched, upcoming launches and much more.
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
- dcn 47174 02/18 gpf a rev. dcn 47420 05/03/18 stw checked: approved: drawn: stw 03/11/16 stw 03/11/16 jmc 03/10/16 rohs compliant 0-80 unf-2a l detail a
TPC Wire & Cable Acquires Hydro Group
Macedonia, Ohio – March 29, 2021 - TPC Wire & Cable (“TPC”), a portfolio company of Audax Private Equity, announced today that it has completed the acquisition of Hydro Group (“Hydro”), a global leader in custom subsea connectivity solutions. Based in Aberdeen Scotland, Hydro specializes in the design, engineering, and manufacturing of subsea connectivity products widely used in the ...
RT06122SNHEC03 4 (2+2) Position Plug, Female, Shell Size 12 - Amphenol Sine
RT06122SNHEC03 4 (2+2) Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing
E-Series ER Product Data Sheet, 550996 Rev E
%PDF-1.4 %âãÏÓ 1887 0 obj > endobj xref 1887 57 0000000016 00000 n 0000002502 00000 n 0000002672 00000 n 0000003265 00000 n 0000003517 00000 n 0000003693 00000 n 0000004499 00000 n 0000005119 00000 n 0000005234 00000 n 0000005347 00000 n 0000006044 00000 n 0000006655 00000 n 0000006768 00000 n 0000007196 00000 n 0000007874 00000 n 0000008441 00000 n 0000008648 00000 n 0000009010 00000 n ...
Model 083200-01000 LabMaster Professional 3200 (data acquisition ... - PCB
LabMaster Professional 3200 (data acquisition and motor control) Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
AC Threaded - Amphenol Industrial Operations
DATA SHEET. Description. The AC Threaded series is a commercial adaptation of the widely used MIL-DTL-5015 connector, a staple in military and industrial applications for years. This series is recognized for its affordability and fine threaded coupling, making it suitable for both benign and harsh environments. With an impressive range of over ...
General purpose accelerometer - Wilcoxon Sensing Technologies
Accessories supplied: SF6M-1 mounting stud; calibration data (level 2) Key features • Certified versions available for use in hazardous areas • API 670 compliant • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range, VDC > 25 V 80 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10%
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Model 482A22 4-channel, line-powered, ICP® sensor signal cond ... - PCB
and acquired data. Equipment calibration cycles are typically established by the users own quality regimen. When in doubt about a calibration cycle, a good “rule of thumb” is to recalibrate on an annual basis. It is also good practice to recalibrate after exposure to any severe temperature extreme, shock, load, or other
Data Sheet Level Plus CHAMBERED - temposonics.com
Data Sheet TECHNICAL DATA Level output Measured variable Product level Output signal/protocol Modbus RTU, DDA, Analog (4…20 mA), HART® Order length 305…3658 mm (12…144 in.) (Order length equals the measurement range. Contact factory for longer lengths) Inherent accuracy ±1 mm (0.039 in.)
Website Registration - amphenol-ns.com
Benefits of Registering . We appeciate your business and are thankful you are a customer. We are excited to offer account registration on our website that will allow you easy access to view and dowload all things related to your order!