Search Results for data types in spreadsheet
Model K9140D | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Amphenol All Sensors Products | All Sensors
Package Type: E1ND. Pressure Type: Differential. Pressure Min:-2. Pressure Max: 2. Units: IN H2O. Operating Temperature:-25 to 85 C. Supply Voltage: 3.3 VS. Honeywell PN: Supply Voltage: 3.3 VS. Package Drawing: Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About Engineering Assets Resource Center Contact
Model 356B08 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
B A4 - Amphenol Sine
type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations.
TN-4 Using the Bias Voltage As a Diagnostic Tool - PCB
data collection devices that supply ICP® sensor excitation power, have some means for monitoring or displaying the sensor’s turn-on bias voltage. These monitors can be in the form of a meter or diode. A segmented meter may be color coded to indicate the operation of the sensor. Red indicates a short circuit, green indicates normal operation,
Force Sensor Mounting Accessories | PCB Piezotronics
S Type. Fatigue Rated Low Profile. Pedal Force. Torque Transducers. Impact Hammers. Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers. Modal Shakers. ... Portable Data Recorder. Hand Torque Angle Wrenches. Stationary Torque Transducers. Portable Digital Transducer Instrument. Joint Simulators.
amphenol connectors catalog | Amphenol Global Search | Amphenol
Amphenol's HSD Connectors and HSC Connectors are USCAR-2 compliant fully shielded automotive connectors ideal for ADAS. With 0.50mm square terminals, the HSC connectors allow a lighter and smaller connector design supporting data rates up to 1Gb/s and more. It is used in automotive applications like LVDS, camera.
Digital Industrial Accelerometer Model 633A01 - PCB
Data collection has never been so cost-effective, accessible, and portable. About PCB ® PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
RNJ Reduced Flange - Amphenol Socapex
1. Shell type 27 Jam nut Receptacle 26 Jam nut Plug 1. Shell type 27 Jam nut Receptacle 46 Jam nut Plug* 3. PC Tail contacts CI Standard length LI Longer PC Tail 4. Contact gender P Pin S Socket 5. Contact gender P Pin S Socket 7. With or without contact Blank Connector delivered with contacts LC Connector delivered without contacts 8 ...
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
Data Transmissions 38999 + Fiber Optics 38999 + Accessories BEYOND THE MIL-SPEC LIMITS Amphenol Aerospace offers the largest range of 38999 connectors on the market and manufactures many different types beyond the Mil-Spec limits. See our separate D38999 Circular Catalog for all of our Mil-Spec Offerings. 38999 + Custom
connector plug | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 172142 PDF Customer Drawing (Size: 39 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 172142 stp 3D model (Size: 395 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Model 333B33 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
product data drawing material: body & shrouds: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 insulators: ptfe per astm d1710, type i, grade 1, class b finish: body, shrouds, & contacts: gold per astm b488, type ii, ...
Data Sheet R-Series V RDV POWERLINK (Doc Part No. 552138) - Temposonics
Connection type 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
TITLE: DWG NO - Amphenol Sine
type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x
Electric Vehicle Testing - White Paper - PCB
The Influence of Electric Vehicle High Voltage Electromagnetic Fields on NVH Sensors. In This White Paper, You Will Learn How 10 Different Models Of PCB NVH Sensors Were Evaluated Local To Various High Voltage Electromagnetic Field Sources On An Electric Vehicle.
Busbars for Electric Vehicles - Connor Manufacturing
The markets we serve include Busbars for Electric Vehicles, Automotive, Heavy Truck, Data Communication, Consumer Electronics, Medical, Industrial & Renewable Energy, and High Temperature Clips. At Connor, quality, performance, precision, and people truly make a difference.