Search Results for date
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
rev description date revisions eco by appr 1 1 b1 rt0l-16cg-xx eco-mate, cord grip, size 16 b1 - released drawing jan-18-2014 arrow materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 ...
D-SUB Connectors - CONEC
D-SUB Connectors – also known as D-Subminiatur or Sub-D connectors – are used in nearly all application markets, from control and measuring to telecommunications and computer applications. D-SUB connectors take their name from their characteristic D-shaped shell, which protects both sides of the connector from mechanical and electromagnetic ...
Amphenol
The SMT RADSERTTM is ideal for bringing power to the board from mezzanine cards or busbars suspended above the board. Custom board stack heights are easily accommodated. RADSERTTM interconnects are low profile, single point, high current contacts that can be applied to a PCB or busbar. Also available with “Super Twist” technology for ...
DA T 3XXX 001+010+018 - Amphenol Sine
Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / technique Calc WT : MBERTSCH Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN ISO 13715 Änderung/Description 202000083 29,13 g Cable diameter 4-6mm NXM-V01 AI2020-004450 Amphenol Tuchel Industrial GmbH DA T 3XXX 001+010+018 U 01 Female cable connector Bagatelle change: 23. ...
B A1 - Amphenol Sine
rev description date revisions eco by appr a1 release drawing 30jun2020 zenin process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the ...
PCB
Created Date: 1/8/2010 10:44:10 AM
Martec
In applications where the reliability and performance of electrical connections are critical, such as gas tight barriers or high-pressure differentials, hermetic packaging is essential to maintaining system integrity.. Martec’s Hermetic packaging protects your electronics against environmental conditions, including pressure differentials, humidity/moisture, temperature, and other harsh ...
PDS: Rev :F STATUS:Released Printed: Nov 30, 2018 - Amphenol CS
PDS: Rev :F STATUS:Released Printed: Nov 30, 2018. PDS: Rev :F STATUS:Released Printed: Nov 30, 2018. PDS: Rev :F STATUS:Released Printed: Nov 30, 2018
PDS: Rev :E PDM: Rev:E Released . STATUS: Printed: Apr 28, 2015 Printed ...
PDS: Rev :E PDM: Rev:E Released .STATUS:ReleasedSTATUS: Printed: Apr 28, 2015Printed: Jun 20, 2015
AT06GY-12SA-N-TPE-M2 - Amphenol Sine
date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y:
AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG
SPECIFICATIONS: 3.1 CURRENT RATING: 100 AMPS. 3.2 VOLTAGE RATING: 1000 V AC/DC. 3.3 OPERATING TEMPERATURE: -55°C TO +125°C. 3.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 3000 VOLTS AC. 3.5 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.6 MOISTURE RESISTANCE: IP67 AND IP69K( MATED CONDITION )
PCB
Created Date: 5/19/2010 9:20:23 AM
Products | Amphenol
Amphenol’s cable products include coaxial, audio/video and data communications as well as custom cable solutions. Our solutions span a variety of customer needs across lightweight applications, high-speed, high-power requirements, space-constrained environments and EMI shielding.
Amphenol CS
Created Date: 3/8/2016 11:12:32 AM
2.1 Design and Drawing(2.1 ͼֽ - amphenol-sine.com
Title. (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ. Author. flan.yang. Created Date. 7/24/2018 3:19:22 PM.
All Categories On Amphenol NEXUS Technologies
Created Date: 1/12/2006 11:21:23 AM
How to Use a Protimeter Moisture Meter | User's Guide
Surface Moisture. A pin-type moisture meter, like the Protimeter Digital Mini, can be utilized to measure the surface moisture of a wall, wood, and building structure. Simply place the pins on the surface of the wall to take a reading. The Protimeter Digital Mini measures using the %Wood Moisture Equivalent (%WME) scale.
Sine Systems - www.sineco
date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y:
10151114-001TLF | PCIE MXM GEN 3.0 | Amphenol
PCIe MXM 3.0 Connectors, Storage and Server Connector, Right Angle, Surface mount, P=0.5mm, Stack Height = 5.0mm, 30μin Gold Plating
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com