Search Results for date
Martec
High Pressure Hermetics. Martec offers a wide range of solutions for high pressure environment, whether underwater immersion or for usage at the surface where water exposure is frequent. With careful material consideration, our products are suitable for extended pressure capabilities of up to 60,000 PSI. High Temperature & High Pressure Hermetics.
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
rev description date revisions eco by appr b1 released drawing nov-23-2014 ben see part number chart process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information ...
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Features & Benefits: Hermetic- air leakage tested to 1x10-7 cc/sec helium. EMI Shielding: Solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB minimum at 10 GHz. Contact Protection: Recessed pins in this 100% scoop-proof connector minimize ...
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
PRODUCT DATA DRAWING DATE APPROVED B DCN 40233 12/13 FSG
date approved revision history rev description interpret dimensions and tolerances n/a see notes see notes sv microwave, inc. scale: 4:1 unless otherwise specified dwg. no. b material: finish: 7) remove all burrs surface area: 95077 1621-60008 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive ...
PRODUCT DATA DRAWING REV DESCRIPTION C DCN 53497 12/23 DATE APPROVED ...
date approved revision history rev description third angle projection see pdm n/a see notes see notes scale: 10:1 size dwg. no. b material: finish: 7) remove all burrs unless otherwise specified 3221-4002 www.svmicrowave.com title: proprietary within .005 t.i.r. 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is ...
TITLE: A B - amphenol-sine.com
rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features,
RELEASED DRAWING JAN-18-2014 ARROW TOMMY
rev description date revisions eco by appr 1 1 b1 rt0l-18cg-xx eco-mate,cord grip, size 18 b1 - released drawing jan-18-2014 arrow materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 ...
ADD WEDGELOCK AND UPDATE DIMENSIONS 27JUN16 JONY - Amphenol Sine
REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A4 AT06-12SX-SS01 PLUG,12 SOCKET,AT SERIES,KEYED,BLOCKED GROMMET 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in ...
Power Connectors | Products | Amphenol
UPC (Universal Power Connector) is a plastic power connector series specially designed to be used in the hybrid electric vehicle market. The 2-pole and 3-pole connectors incorporate patented RADSOK® technology for higher amperage. The compact, plastic shell structure is lightweight with a small footprint, has continuous power up to 400A, and ...
Enhanced Connectors from Amphenol Provide a Path for Stray Voltage to ...
Enhanced Connectors from Amphenol Provide a Path for Stray Voltage to Ground. Pre-Earth First Mate Last Break (FMLB) connectors feature safety first principle. Technical Specifications. IP67 protection. Conformity with European safety standards of DIN VDE 0627. Operating temperature range from -55 ̊C to 125 ̊C.
B RTS714*12PHECxx A1 - Amphenol Sine
rev description date revisions eco by appr 1 1 a1 rts714*12phecxx eco-mate, receptacle,end cap,jam nut, size 14, 12 pos, pin materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec –0.30 2 pl dec –0.15 ...
PSAS5M2130221TR | SAS PCIE | Amphenol
Amphenol is one of the leading manufacturers of Storage Connectors. Contact us today for more details of SAS PCIE, part number PSAS5M2130221TR
A1 RELEASE NEW DRAWING 16/NOV/22 MILO -- TOMMY
rev description date revisions eco by appr ahdm06-24-23pt 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design ...
GSB4116341HR | USB 3.2 CONN GEN2 (Type A, B, Micro) | Amphenol
Symbol, Footprint & 3D. Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 CONN GEN2 (Type A, B, Micro).Part number GSB4116341HR.
Amphenol
rev description date revisions eco by appr 1 1 a2 rt061412p*hecxxr eco-mate rm,plug, size 14,12pos,pin,end cap,reduced wire seals a1 - released drawing jun-10-20 flan materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
rev description date revisions eco by appr a3 release new dwg format 12dec13 drp see part number chart 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY 01 ...
product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.
PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED - SV Microwave
date approved revision history rev description see notes see notes scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 sf2950-6062 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv ...
2.1Design and Dra) - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type