Search Results for date
A3- ADD GOLD VERSION15AUG19ORIONTOMMY - Amphenol Sine
date part number dwg no: revision c-type sheetof description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y:
IAMC493B.01 (A) AMC493B Technical Reference Manual - PCB
Step 8 Place the bone vibrator at the center (visually) of the AMC493B as shown in FIGURE 3-2. FIGURE 3-2 Placement of the bone vibrator on the AMC493B Artificial Mastoid. Step 9. Place the black retaining ring on the coupler with the bone vibrator wire coming out through the opening in the cover.
PDS: Rev :H STATUS:Released Printed: Apr 25, 2019
2019/04/23 2019/04/25 2005/08/04-Terry Luo Heaven Cen Chen-Hong Tan ELX-DG-33324-1 H Released PDS: Rev :H STATUS:Released Printed: Apr 25, 2019
B Ø32.4 C D - Amphenol Sine
rev description date revisions eco by appr 1 1 a3 rt061619s*hecxr eco-mate rm,plug, size 16, 19pos, socket, end cap,reduced wire seals a1 - released drawing sep-25-18 blink materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as ...
Thermometrics A-1996 HVAC Duct Temperature Sensor
HVAC Duct Temperature Sensor. Thermometric’s duct sensors are OEM solutions for measuring the temperature of air in ventilation ducts. The temperature reading is wired to a control module, where the system compares the temperature reading to a temperature set-point and adjusts outputs accordingly.
cable connector HA T 3XXX 013+130+038 - Amphenol Sine
Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / Calc WT : MBERTSCH Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN ISO 13715 Änderung/Description 202000083 0,026 kg for cable diamter 4-6mm NXM-V04 AI2020-004494 Amphenol Tuchel Industrial GmbH HA T 3XXX 013+130+038 U 01 Male cable connector Bagatelle change: ISO 2768-m ...
C:TempM-N 02 060 6164 002 Rev04 - Amphenol Sine
Title: C:TempM-N_02_060_6164_002_Rev04.ps Created Date: 5/26/2010 6:59:10 AM
USB 3.2 CONN GEN2 (Type A, B, Micro) - GSB4211311WEU
USB 3.2 GEN 2, Type B, Receptacle, Right Angle Standard, 9 Pins, Shell Kink with Nickel Plating, 30μin Gold, Dip 2.8mm, Blue Housing, Tray Packaging
Thermometrics Transmission Oil Temperature Sensor
Operating Temperature Range: -40°C ~ 150°C. Operating Pressure Range: 0 Bar ~ 20 Bar. R@25°C: 2009Ω±4%. R@100°C: 183Ω±2%. Sealing Spec: Leakage rate <0.5% when exposed to 20 Bar oil pressure for 1 minute. Fast Response: T63 <15s seconds (25°C~85°C in oil) Insulation Resistance: >100MΩ at 500VDC between copper shell and wire.
REV DESCRIPTION DATE ECO BY APPR A3 A4 A5 UPDATE NOTE 23NOV20 LOUIE TOMMY
SHEET 1. OF 1. REQUIRES CONTACT RETENTION WEDGE AW3SNOTES: UNLESS OTHERWISE S. IFIED MATERIAL: HO. NG: THERMOPLAST. EAL: SILICONE RUBBER MO. IONS: END CAP SPECIFICATIONS: 3.1. RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WI. ING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @.