Search Results for dave min
SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 132139SS. SMA PCB End Launch Jack 50 Ohm 0.062 PCB 901-10513-2. SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 132116N.
Quadrax Contacts | High Speed Contacts - Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
REVISIONS - Amphenol Sine
a 5.50 min. a2 c1298s update plating 14/sep/20sullentommy nickel gold at60-20-0422 at60-20-0444 platingpart number part number chart tin at60-20-0477 selective tin over nickel overall in zone plating description a selective gold flash over nickel overall in zone or entire contact
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
1000 megohms min. per MIL-STD. 202 method 106 Comply Ozone Exposure (Classes E, G, R & K) 0.10 to .015% ozone exposure Comply Physical Shock (Classes E, G, R & K) 50 G’s, 3 axis, per MIL-STD-202, method 213, test condition C, wired to monitor 1 microsecond discontinuity. Comply Sand & Dust Exposure (Classes E, G, R & K) No requirement.
What is Passive Intermodulation Distortion? - Amphenol RF
Passive Intermodulation Distortion (PIM) is a phenomenon that occurs when 2 signals present on a transmission line mix in a non-linear manner. This mixing creates additional frequency components (where the fim = ± mf1 + ±nf2 and m and n are integers) that may fall within a cellular uplink band, causing interference.
TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Plug 1.32 mm Micro-cable 50 Ohm 122528. TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm 031-6177.
MMCX Straight PCB Jack End Launch 50 Ohm | 262107 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: You May also be Interested in. MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 262101. MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic Tape and Reel 908-NM22107T.
MMCX Plug to MMCX Jack Adapter 50 Ohm Straight | 262136
Temp (Min Degrees Celsius)-65: You May also be Interested in. MMCX Jack to MMCX Jack Adapter 50 Ohm Straight Bulkhead 262130. MMCX Jack to MMCX Jack Adapter 50 Ohm Straight 262129. MMCX Jack to MMCX Jack Adapter 50 Ohm Straight Bulkhead 262140. Contact Us. Subscribe and Stay Connected with Amphenol RF.
SMA Plug to MCX Jack Adapter 50 Ohm Straight | APH-SMAP-MCXJ - Amphenol RF
Temp (Min Degrees Celsius)-65: You May also be Interested in. MCX Plug to SMA Plug Adapter 50 Ohm Straight 242128. SMA Plug to MCX Plug Adapter 50 Ohm Straight APH-SMAP-MCXP. SMA Jack to MCX Plug Adapter 50 Ohm Straight APH-SMAJ-MCXP. SMA Jack to MCX Jack Adapter 50 Ohm Straight APH-SMAJ-MCXJ.
MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. UG-961A/U MHV Panel Mount 4-Hole Flange Jack RG-59 RG-62 Non-Constant Impedance 000-28175. MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-29100.
GigaBlox Rugged | Products | Amphenol Aerospace
GigaBlox Rugged is a very small layer 2 unmanaged and managed ethernet switch that fits four 10/100/1000Mbps copper ethernet ports in an ultra-compact 50mm x 55mm form factor.
Standard Polyolefin Tubing – 2:1 Shrink Ratio
Min Expanded As Supplied Max Recovered After Heat Nominal Recovered Wall Thickness After Heat Reel Qty (ft.) 4 Ft Qty (pcs./pack) HSTB1/16 0.059 0.026 0.014 500 25 HSTB3/32 0.094 0.039 0.020 500 25 HSTB1/8 0.118 0.059 0.016 500 25 HSTB3/16 0.177 0.091 0.020 250 25
12G SDI BROADCAST SOLUTIONS - Amphenol RF
500 Cycles Min. 500 Cycles Min. 500 Cycles Min. Cable Attachment. Crimp. Crimp. Crimp. Body and Outer Contacts. Brass or zinc die-cast, nickel or gold plated. Brass or zinc die-cast, nickel or gold plated. Brass, gold plated. Male Contact. Brass or phosphor bronze, gold plated.
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146-11 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in. SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 142194-11. SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 142186.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
B A5 - Amphenol Sine
MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL 16 1.35 mm (.053 in) 14 - 20 AWG (2.0-0.5mm²) 3.05 mm (.120 in) ORANGE AT04-6P-SR02ORG A4 ADDED AT04-6P-SR02ORG TO CHART 22APR20 BROOK TOMMY A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
ACJM-MIV-2 1/4" Single Vertical PCB Phone Jack, Mono (2 Cha - Amphenol Sine
ACJM-MIV-2 1/4" Single Vertical PCB Phone Jack, Mono (2 Channels), Metal Bore, Metal Nut, Plastic Thread
PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Products Related To Your Application. Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 11.75mm PSMP-FSBA-1175. SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm 925-144J-51P.
B RT0W01210P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01210p*h* eco-amte,receptacle,size 12,10pos,pin. b1 - released drawing jun-26-2014 ben see part number chart