Search Results for dave min
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 654
Amphenol Corporation to Acquire CIT Business From Carlisle
Transaction highlights: To acquire Carlisle Interconnect Technologies for $2.0 billion in cash Adds leading capabilities in harsh environment interconnect solutions Broad product portfolio highly complementary to Amphenol’s existing interconnect solutions Accelerates long-term growth in the commercial air, defense and industrial markets Expected to be accretive in the first full year after ...
MINIATURE JACK CONNECTOR - Amphenol CS
• Insulation Resistance: 100MΩ min. • Current Rating: 1A • Dielectric Withstand Voltage: 500VDC ENVIRONMENTAL Operating Temperature: -25°C to +85°C MECHANICAL PERFORMANCE • Mating and Unmating Force: 0.3 to 2.5kgf after 5,000 cycles life test • Durability: 5000 mating cycles SPECIFICATIONS • Product Specification: GS-12-280
DisplayPort Connector System - G46 Series - Amphenol CS
§§Contact Current Rating: 0.5A min. Per EIA-364-70 §§Dielectric Withstanding Voltage: 500V AC(RMS). Per EIA 364-20 Method 302 ENVIRONMENTAL §§Humidity: 4 cycles between +25°C to +85°C, Relative Humidity 80% to 95%. Per EIA 364-31 §§Thermal Shock: 10 cycles between -55˚C to +85˚C. Per EIA 364-32 Condition I PACKAGING
B A5 - Amphenol Sine
min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm ²) 3.05 mm (.120 in) standard molded color is grey. additional colors shown in part number chart are available via special order. standard color is grey, addition color shown in part number chart 30.8±0.6 15.1 15.8 requires contact retention wedge ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol ...
OUR COMPANY - amphenol-socapex.com
OUR COMPANY Proven excellence in interconnect solutions - Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber
Miniature Electrodynamic Shakers | PCB Piezotronics
Miniature Electrodynamic Shakers From SmartShaker™ with Integrated Amplifier to Inertial Systems. Miniature electrodynamic shakers are small, portable units designed to simplify your vibration testing needs.
Amphenol All Sensors Products | All Sensors
Pressure Min: 0. Pressure Max: 30. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 5 VS. Honeywell PN: Supply Voltage: 5 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About Engineering Assets Resource Center ...
VITA 46 • VITA 66.1 • VITA 66.4 VITA 66.5 • V
%PDF-1.6 %âãÏÓ 4249 0 obj >stream hÞ”UËŠÛ@ ̧Ì19yÞ X ‡\L–`ûæ,A8ÂYðZF+CüóIº{¦í°8ÖìE”4Uý¨™i) ” BÉ …R ŒP6 °ÂH…À ã /L¤¥ ¬Õ ¢°Ñ!H© JáeD „w( Z …ähDp Qb F I£ Ic Ÿ-a Ez ë0IBjÂ× Ê¢ aÝTT‚WmP‘, H« 3†´ 8 Ÿàa E 6© Ôa £þ `a&C× endstream endobj 4250 0 obj >stream hÞdŽK € D¯Â œ‚B› ŽàÂ-á ®Œ÷—(ÃÆÝËüZ ...
LUMINUS - amphenolpcd.com
LUMINUS. Luminus: Small, lightweight, low-cost circular solutions. Contact. produced@amphenolpcd.com
DUAL PORT D-SUB CONNECTORS - Amphenol CS
Rear insert Brass, 2.54µm (100µ") min. nickel plated Boardlock Phosphor bronze, 2.54µm (100µ") min. tin plated Screwlock Brass, 2.54µm (100µ") min. nickel plated Electrical Data Current rating 3A Voltage rating 250V AC/rms 60Hz Withstanding voltage 1000V AC/rms 60Hz for one minute
Amphenol Aerospace
.240 MIN. HANDL E CONFIGURA TIO N (OPTIONAL).205 MIN..0162 ±.0005 DIA..0285 ±.0005 DIA. Contact Part Number Description Cable Accommodated Inner Tool Setting Inner Crimp Tool Inner Tool Positioner Intermediate Tool and Positioner Outer Tool and Positioner J K L 21-033908-121 Twinax Socket M17/176-00002 (inner wires only) 4 MH992 K1365 GS212 ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Water Detection Sensor BAF147 - amphenol-sensors.com
Water Detection Sensor BAF147 - amphenol-sensors.com
Positronic Announces Facility Expansion
# Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. PosiBlog. ... MO, and will feature speeches from Positronic General Manager, David Kean, and Amphenol Group General Manager Commercial Air Group, Eric Rushbrook. The Eldon facility is a community project, and Positronic is grateful for the privilege of ...
all sensors
min) + 0.1 x Vs. 1 GND 2 VDD 3 SS SCL/CLK 6 SDA/MISO 5 N/C 4. GND2 GND1 S+ S- VS VSUB VBN VBP VSS VSSA VDDA VDD SS SDA SCL S- VS VSUB VBN SCL. wwwallsensorscom. Signed Original On File RI R. wwwallsensorscom. Signed Original On File. R. wwwallsensorscom. Signed Original On File. R. wwwallsensorscom. Signed Original On File. R.
High Power Matrix 38999 Connector | Products - Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of ...
C:UsersROrmanDesktop$ drawingsC-04410310002 REV A1 - Amphenol Sine
min. insul o.d. contact size 5 contact size and rear seal wire range: notes: unless otherwise specified 1. material: thermoplastic elastomer color:black 2. specifications: 2.1 current rating: 8 amps 2.2 rated voltage: 250v ac/dc 2.3 operating temperature: -40°c to +105°c 2.4 dielectric withstanding voltage: less than 2 ...