Search Results for dave min
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol ...
SMA Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 901-10127. SMA PCB End Launch Jack 50 Ohm 0.085 PCB Square flange High Frequency 0.015 Pin 901-10512-1.
QWLD Connectors - Products | Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol Aerospace Products ...
RFS RADIAFLEX® CABLES Installation Guideline - RFS Technologies
The min. distance has to be defined with the operator of the tunnel system. INSTALLATION GUIDELINE www.rfsworld.com RFS RADIAFLEX® CABLES Rev C | 11.2022 8 2. VEHICLE AND MASCHINES A cable trolley or cable-laying truck is suitable for transporting the drums to the site.
SSMC Right Angle Crimp Plug RG-316DS 50 Ohm | 153103 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SSMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 153101. SSMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 153100.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-11. BNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Front Mount 50 Ohm 112609.
Advantages Micro38999 2M EMI/E - amphenol-aerospace.com
Min. 1,900 pf Max. 4,000 pf Band E, Type Pi Temp. F 1MHz 3MHz 10MHz 100MHz 300MHz 1000MHz –55°C – 0 2 7 17 40 58 71 Room 3.3M 0 2 8 24 46 61 71 +125°C – 0 3 10 26 46 63 69 UHF-2 Typical Capacitance = 750 pf Min. 500 pf Max. 1,100 pf Band C, Type Pi Temp. FCO 1MHz 3MHz 10MHz 30MHz 100MHz 300MHz 1000MHz –55°C – 0 0 3 9 25 46 61
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 132369 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Right Angle PCB Through Hole Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm 132203-10. SMA PCB Through Hole Right Angle Jack 50 Ohm 132225.
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: Other SMP Products. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 8 inches 095-725-121-008. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 18 inches 095-725-118-018.
ADVANCED SOUND LEVEL METER MODEL 831 - PCB
history (1 min to 99 hour intervals) combine with 831-LOG for event time history and 831-SR for event sound recording 831-SR Sound Recording to .wav files at 8, 16, 24 or 48 kHz 831-RT Reverberation time measurement, computation and display 831-FFT Fast Fourier Transform up to 6400 lines 831-MSR Measurement History and Sound Recording
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-9531-1SF. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10228.
PRODUCT DATA DRAWING DESCRIPTION - svmicrowave.com
.625 min 15.88 min .531 min 13.49 min recommended mounting hole 5/8-24 unef-2a 1.140 28.96.884 22.45.330 max 8.38 max panel any reproduction in part or as a whole size date approved revision history description see notes scale: 3:1 interpret dimensions and tolerances dwg. no. b material: finish: per asme y14.5m - 1994 e without the written ...
Product Data Sheet - Temposonics
(0.98 in.) min. distance between setpoints. For dual-magnet outputs: 76 mm (3 in.) min. distance between magnets * UL Recognition requires an approved power supply with energy limitation UL 61010- 1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code. ** The IP rating is not part of the UL Recognition.
IDS-6-8 Amphenol
Insulation Resistance 1000 megaohms min. at 25ºC Mechanical Specifications Operating Temperature Range -55ºC to +125ºC Durability(Mating Cycle) No electrical or mechanical defects after 100 cycles of engagement or disenagement
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 C Key Code
Temp (Min Degrees Celsius) 40: Termination Style: Cable - Crimp: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm C Code FM1-NCRP-PCB-1.
SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 ...
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 132125. SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 132203-11.
QWLD Connectors | Electric Mobility | Markets | Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol Aerospace Products ...
SHORT BODY PCMCIA CONNECTORS - Amphenol CS
Min. withdrawal force: 6.67 N • Durability: 10,000 cycles for 68 contact pins • Vibration: Contact resistance 20mΩ changes from initial, no more than 100 second discontinuity SPECIFICATIONS • 110 - 263 product specification APPROVALS AND CERTIFICATIONS • UL & RoHS • PMCIAompliancc e
Supplier quality manual - amphenol-industrial.com
SUPPLIER QUALITY MANUAL Mesa AZ Date of Release: Owner: Quality Document # M-Q INSP-019 Rev: A 9/19/24 1 | P a g e © AMPHENOL INDUSTRIAL OPERATIONS (AIO) is the ...