Search Results for dave min
LENGTH TABLE AT04GY-6P-N-TPE-M1 1 (3.28FT) AT04GY-6P-N-TPE-M2 2 (6.56FT ...
3.4 insulation resistance: 1000 megaohms min @ 25c 3.5 moisture resistance: ip68 mated condition (1m of water for 24 hours). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. cable specifications: components: six 18awg, srpvc insulated conductors 41/34 bare copper. conductor insulation: srpvc (see color code)
PRODUCT DATA DRAWING - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 50.0 ghz unless otherwise specified date approved revision history rev description see notes see notes scale: 7:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs
10132449-0221GBTLF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek® Pwr 3.0 HCC, Dual Row, Right Angle Through Hole Header, 80μin Min Matte Tin plating, Black Color, 2 Positions, GW Compatible PA9T, With Shorter Tail Length & Peg, Tape and Reel.
00611420002 - Amphenol Air LB
Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Fire; Smoke compliance: ABD 0031, NFF 16-101, NFF 16-102, UL 94 V0: Weight; Weight: 0.46 g
38999 Ram-Lock | Ram-Lock Connectors | Mil-Spec Type Circulars ...
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol’s Ram-Lock Push-Pull interface is now available in the 38999 family of products! ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol Aerospace Products; Configurator; Sitemap; Careers; Request a Quote; Customer Support ...
HVDC | Voltarius | High Power Connectors | Products | Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts.
RADSOK® | High Power 38999 | MIL-DTL-38999 Connectors | Products ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the ma
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Jack 4-Hole Flange 50 Ohm 112639-10. BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112730-10. BNC Right Angle PCB Jack Through Hole 75 Ohm 112659-75.
Minitek® Multipitch 1.25mm Wire-to-Board Connector System - Amphenol CS
Title: Minitek® Multipitch 1.25mm Wire-to-Board Connector System Author: Amphenol Subject: Minitek® Multipitch 1.25mm pitch connector s compact design addresses the growing demand for miniaturizing components.
40G QSFP+ to 4x SFP+ Splitter Cable Assemblies - Amphenol CS
wwwampeolic.com Ampeol Informatio Commiatios a Commerial Prots THE MOST RELIABLE 40G TO 4X 10G I/O SPLITTER CABLE . SOLUTION IN THE INDUSTRYY. Amphenol ICC’s 40G QSFP+ to 4x SFP+ splitter cable
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | APH-716M-NF
Temp (Min Degrees Celsius)-55: Products Related To Your Application. 7-16 Right Angle Clamp Plug 1/4-inch Helical Corrugated 50 Ohm 272FPRH1. 7-16 Jack to N-Type Jack Adapter 50 Ohm Straight 716-60. 7-16 Straight Crimp Jack RG-8 RG-213 RG-225 Bulkhead 50 Ohm 272153.
Temper-Grip | HCP (High Current Pin) Contacts | High Power Contacts ...
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors.
Model 339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g ...
Model 339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g, LTC, no mating cable supplied Installation and Operating Manual For assistance with the operation of this product,
PRODUCT DATA DRAWING - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz vswr: 1.25:1 dc to 26.5 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ...
P1 MN34AC01M*** DOM: YYMMDD LOT: XXXXXX Risk of ... - Amphenol Sine
insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy overmold material: thermoplastic color: yellow cable rating: ul listed type stoow, csa certified type st, ft2 flame rating, 600v ...
Model 355B33 Ring-style, quartz shear ICP® accel., 100 mV/g, 10 ... - PCB
x .27 [6.9] ~ min x .27 [6.9] ~ min 4.) recommended mounting torque on mounting stud. 5-10 in-lbs [55-113 n-cm]. 3.) for best results, place a thin layer of silicon grease (or equivalent) on interface a prior to mounting. [3> mounting surface should be flat to within .001 [0.03] tir over dim" a" with a minimum ...
ATF13-6P2-BM11BLU Board Mount Header, Right Angle, AT, 6 Pi - Amphenol Sine
ATF13-6P2-BM11BLU Board Mount Header, Right Angle, AT, 6 Pin, Self-Threading, Gold Plated Contacts, P2 key. Comparable to PN# DTF13-6P2-G003
TNC Straight Crimp Plug Times LMR-400 Optimized IP67 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application. FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 L Key Code 3FA1-NLSJ-C01E0. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 20 M (787.40 Inches) 095-850-294M20L.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
PCTEL Appoints Kevin McGowan as Chief Financial Officer
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Nov. 12, 2018-- PCTEL, Inc. (Nasdaq: PCTI), a leader in Performance Critical TELecom solutions, announced today the appointment of Kevin McGowan as Vice President and Chief Financial Officer effective December 1, 2018.In this role, Mr. McGowan will oversee all financial functions for the Company, participate in business planning and strategy, and play an ...