Search Results for dave min
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min: Electroless Nickel: 175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding
A Big Market for Small Connectors - Positronic Connectors
# Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. PosiBlog. A Big Market for Small Connectors September 10, 2021. Industries like aerospace, medicine, and tech all have one thing in common: efficiency is the name of the game. Manufacturers are in the midst of an ongoing race to make the fastest ...
PRODUCT DATA DRAWING B DCN 41709 09/15 FED DATE APPROVED - SV Microwave
b dcn 41709 09/15 fed checked: approved: drawn: dgg 09/19/80 nd 09/19/80 dal 09/28/15 rohs compliant.687 17.45.500 12.70 4x.1275±.0025 3.24±0.06 5/8-24 unef-2a
AT04-6P-EP13 6-way receptacle, (1) 6 pin busbar=39 amps, nic
AT04-6P-EP13 6-way receptacle, (1) 6 pin busbar=39 amps, nickel plating, black. Comparable to PN# DT04-6P-EP13
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min: Electroless Nickel: 175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min: Electroless Nickel: 175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding
OCS - Oval Contact System Connectors - Amphenol Aerospace
Mating Cycles 500 (min.) Operating temperature –65C to 175C; Contact materials and platings consistent w/AS39029 IR 500 VDC; DWV 500 VAC rms Max Current Rating: - 1.5 amps inner contacts - 3.0 amps outer contacts; Signal Integrity Performance: Data rate: 10Gbps per pair; Insertion loss: <0.3 dB up to 5 GHz; Return loss: >20 dB up to 5 GHz
MN24AC01Mxxx 7/8" 2 Position Single-ended Plug Cable Assembl
MN24AC01Mxxx 7/8" 2 Position Single-ended Plug Cable Assembly, Female Straight Internal Thread. Comparable to part number(s): 102000A01
ALUMALITE BACKSHELLS - amphenolpcd.com
ZN Aluminum Alloy/ Black Zinc Nickel ZN Aluminum Alloy/ Black Zinc Nickel
RP SMA Straight Crimp Jack Bulkhead 1.13 mm Micro-cable 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-2PA200000AE. SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9511-3.
2M Space Saver 90 Degree Plug - Amphenol Aerospace
The 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding.
PL 500SM N SERIES Plastic 14 pole - Amphenol Alden
PL-500SM-N SERIES Plastic Shell Auto-Coupling Connectors 14 pole capacity miniature circular connector for overmolding PL-500SM-N FEATURES Ideal for rear-panel instrumentation and hand-held equipment, the compact and cost effective PL-500SM-N Series is designed to meet the efficient packaging demands of portable electronic devices
PLUG WITH INTEGRAL STRAIN RELIEF - アンフェノールジャパン ...
@ 10GHz specification min., 48 hour salt spray, 200°C R o H S A m p he n o l E U / 20 9 5 C RW Corrosion resistant olive drab cad-mium plated aluminum, 500 hour extended salt spray , EMI -50dB @ 10GHz specification min., 175°C DT Durmalon plated, alternative to cadmium. Corrosion resistant, 500 hour extended salt spray, EMI -50dB @10GHz ...
PS-7496-Protect header 2 G861 VTARN1 - Amphenol CS
(AWG) (Kgf) Min. #22 3.00 #24 2.50 #26 2.00 EIA 364-08 Measurement of tensile strength at conductor crimp of socket contact using tensile tester. Rate: 25±3 mm/minute • No discontinuities of 1 Vibration, random μs or longer duration. No physical damage. EIA 364-28 Condition V Test letter I. ...
TITLE: B - Amphenol Sine
b 2.5 min. nickel gold at62-12-0222 at62-12-0244 plating part number part number chart tin at62-12-0277 selective tin over nickel overall in zone plating description a selective gold flash over nickel overall in zone or entire contact tin over nickel overall b a4 c1298s update plating 14/sep/20 sullentommy a 16.2±2.5
Amphenol All Sensors Products | All Sensors
Pressure Min: 0. Pressure Max: 5. Units: IN H2O. Operating Temperature:-25 to 85 C. Supply Voltage: 12 VS. Honeywell PN: Supply Voltage: 12 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About Engineering Assets Resource Center ...
amphe-pd-radsok-catalog-amphenol-industrial
MIN THREAD LEGHT 5.70 0.30 ±0.25 2X 2 45.90 REF 44 REF 3 2 1 18.80 REF 19.80 REF 19.06 REF Amphe-PD Gen2 5.7mm. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to
HVDL311 23-Inch Central Office Terminal Shelf Installation and ...
MIN: All COT LUs at maximum DSL loop of 1000 ohms. 8 REN ringing load per system. All COT LUs idle. Section HVD– 311– 201 3.2 D56K Systems For D56K systems, a 300 CFM fan tray, such as the Charles FANDML-A, and a baffle should be used between every set of 2 shelves (see Figure 2). 3.2.1. Rack Profiles
10132445-06LF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek® Pwr 3.0 HCC, Dual Row, Right Angle Through Hole Header, 80μin Min Matte Tin plating, Black Color, 6 Positions, GW Compatible PA9T, Tray packing. 10132450-0621GLF Minitek® Pwr 3.0 HCC, Dual Row, Vertical Through Hole Header, Tin plating, Black Color, 6 Positions, GW Compatible PA9T, Tray packing.