Search Results for dave min
Amphenol All Sensors Products | All Sensors
Pressure Min:-100. Pressure Max: 100. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 12 VS. Honeywell PN: Supply Voltage: 12 VS. Package Drawing: Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About ...
38999 Connector Savers - Amphenol Aerospace
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
Bantam Bayonet Lightweight Aerospace Connectors
5000MΩ min at 500VDC for 1 min: Contact Resistance: 22mΩ max at 1A: Mating Cycles: 500 cycles: Vibration: 10-500-10 Hz, 180 mins applied on 3 axes: Thermal Shock: 5 cycles between -55°C & 125°C for an elapsed time of 70 mins: 5 cycles between -65°C & 150°C for an elapsed time of 70 mins: Salt Spray (Electroless Nickel) 5% Salt ...
PRODUCT DATA DRAWING A DCN 41742 10/15 DAL DESCRIPTION - SV Microwave
a dcn 41742 10/15 dal checked: approved: drawn: brt 04/26/04 vmj 04/26/04 brt 04/24/04 rohs compliant.312 7.92 hex. 3x .020 0.51 eq. spaced lockwire holes.449 11.40
REVISIONS - Amphenol Sine
b 5.50 min. notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 20 4. specifications: 4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 100 millivolt drop @ 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 22 awg (1.5 - 0.35mm†)
Smart Card Connectors - Amphenol Sine
• shock resistance min. 20 G (in direction of solenoid axis) • min. 25.000 mating cycles PART NO.: C702 10M008 925 4 C702C Automotive Connector C702C PUSHMATIC® Slim • 300.000 mating cycles • landing, self-cleaning contacts • card locking in active position • automatic card ejection after transaction
EB330 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Class L Heavy Duty High Power Connectors | QWLD Connectors | High Power ...
Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
PRODUCT DATA DRAWING - DCN 34571 09/06 STW - SV Microwave
.440±.020 11.18±0.51.120 3.05.090±.001 2.29±0.03 product data drawing n/a date approved revision history rev description third angle projection interpret dimensions and tolerances
Item # MAP-56-30, Miniature M55116-Type Connectors
1000 megaohms min, except for connectors unmated after immersion test shall not be less than 100 megaohms : Contact Resistance Maximum.050 O: Features. Both plug and receptacle are 50% smaller than the standard M55116 connectors (M55116/4 and M55116/10, as a comparison)
What Are the Different Types of Medical Connector ... - Amphenol Alden
3 min read There are various types of medical connector product solutions available for your specific needs. Medical connector markets and applications include patient monitoring, minimally invasive surgeries, imaging, electrosurgical devices, electrophysiology, defibrillation, and cosmetic surgery.
ExtremePort Z-Link Connector - Amphenol CS
www.amphenol-icc.com Amphenol Information Communications and Commercial Products SFF-TA-1002 STANDARD SOLUTION – UP TO 56G PAM4. Amphenol ICC introduces the SFF-TA-1002 standard . solution – ExtremePort ™ Z-Link, which is a 0.60mm
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in. BNC Straight Crimp Plug Belden 1694A 75 Ohm 031-71065. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 112707.
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
Amphenol Invotec
Our business strategy is based on providing: Customer satisfaction - central to everything we do; Business & Manufacturing Excellence underpinned by Lean Manufacturing & Continuous Improvement
INNER JACKET BRAID - SV Microwave
static inside bend radius: r.100 min. weight: 3.8 lbs/1,000 ft. max jacket o.d.: .059 max. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. ...
Capability_Table - Amphenol Invotec
Min Dielectric thickness HDI Max panel size Standard Panel thickness Max layer count Min mechanical hole Buried pair mechanical Min diameter laser via Buried pair laser Mechanical depth control Control impedance Track Standard 2013 Microns/Mils 50 microns - 2 mils 50 microns - 2 mils 75 microns - 3 mils 75 microns - 3 mils 0.250 mm - 10 mils
RP-SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. RP-SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm 132389RP. RP-SMA Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm 901-10784.
Piezoresistive pressure transducer - PCB
Burst pressure (diaphragm/reference side) [6] psi min 75/300 250/300 400/300 Electrical Full scale output 225 mV typical (140 mV minimum) at 10.0 Vdc Supply voltage 10.0 Vdc standard, 15 Vdc maximum Electrical configuration Active four-arm piezoresistive bridge
Model 355M73/040AD Miniature ring-style, ceramic shear ICP ... - PCB
Model 355M73/040AD Miniature ring-style, ceramic shear ICP® accel., 100 mV/g, 7 to 10k Hz, Installation and Operating Manual For assistance with the operation of this product,