Search Results for dave min
N-Type Jack to SMB Jack Adapter 50 Ohm Straight 4-Hole Flange
Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Jack to SMB Jack Adapter 50 Ohm Straight Bulkhead 242183. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
SMA PCB End Launch Straight Plug 50 Ohm | 132365 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: You May also be Interested in. SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132200SS. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9201-2A.
Pyle 26500 | Mil-Spec Type Circulars - Amphenol Aerospace
Amphenol/Pyle 26500 Connectors are medium-sized connectors with a rugged design, lightweight construction and continuously dependable performance serving such diverse fields as avionics, missile systems, aircraft general-purpose applications, aircraft engines and firewalls.
Centaur - Solder Tail | Centaur ExaMAX for Military | High Density ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
Bantam Bayonet Lightweight Aerospace Connectors
5000MΩ min at 500VDC for 1 min: Contact Resistance: 22mΩ max at 1A: Mating Cycles: 500 cycles: Vibration: 10-500-10 Hz, 180 mins applied on 3 axes: Thermal Shock: 5 cycles between -55°C & 125°C for an elapsed time of 70 mins: 5 cycles between -65°C & 150°C for an elapsed time of 70 mins: Salt Spray (Electroless Nickel) 5% Salt ...
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III double-ended receptacles with feedthrough contacts. Provide increased system flexibility while mating to standard D38999 plugs
N MALE TO N MALE ADAPTER, LOW PIM - Amphenol
a. durability: 500 cycles min. b. temperature range: -65 $ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 82-100-h, and date code" 5. approved source: amphenol rf - asia p/n = 82-100-h arfa # = n2071a2-nt3g-50 172369 172369 note: 1. electric performance
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
3mm Board-to-Board Interconnect - svmicrowave.com
Board-to-Board Spacing .1134” Min, .1184” Max Engage Force into SB / Disengage Force from SB 2.8 lbs typ / 2.5 lbs typ Engage Force into FD / Disengage Force from FD 3.4 lbs typ / 3.0 lbs typ Axial Misalignment .005” Radial Misalignment .007” Mating Cycles (min) 500 Temperature Range -65 to +165°C Specifications Rev. 1 (07/18) Unmated ...
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
min mounting pitch scale 1:1 iso view sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used without the prior written consent of the owner linear x.xx 0 x.x x x break all sharp edges and remove all burrs unl esoth rw ip c f d tolerance to be finish: material: cads ...
PRODUCT PORTFOLIO - SV Microwave
(dB MIN) 3 MHz to 30 MHz ≥ 140 dB 30 MHz to 3 GHz ≥ 120 dB Engage/Disengage Force 1.0 lbs (typ) 3 GHz to 27 GHz ≥ 100 dB Min Pitch (.047”) .145” 27 GHz to 40 GHz ≥ 90 dB Min Pitch (.086”) .155” Power Handling 3 MHz to 30 MHz 30 dBm Spring Force/Contact Nominal Mated Condition Full Deflection 2.1 lbs (typ) 2.6 lbs (typ)
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant ...
Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-29100. MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67 000-28400.
38999 Connector Savers - Amphenol Aerospace
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
N-Type Straight Crimp Jack LMR-300 50 Ohm | 172335
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 172121. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-16.
N-Type Straight Plug Round Post Press Fit 50 Ohm | 172241 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm 082-5988-1000. N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 172143-10.
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
EB1350BM Series - 3.50mm Spacing - EBY Electro
Maximum number of positions: 24 Centerline Spacing: 3.50mm Spacing (0.138") See DIMENSIONAL DRAWINGS. FEATURE: Insertion Key on Back Side, Mountable. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 8 Amps Wire Range Min / Max: 16-28AWG MECHANICAL:
28 Channel Ethernet Switch (24X 10/100/1000Base-T + 4X 100/1000Base-FX ...
Amphenol's RESMLAC-28MG is a MIL-STD fully managed, military-grade network switch, offering 12 triple-speed (10/100/1000) ports + 4 options x 10G fiber ports.