Search Results for dave min
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 901-9211-SF. SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm 901-10119. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-29.
Triax Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. Triax Straight Jack Solder Cup Bulkhead Non-Constant Impedance 000-34475-1003. Triax Straight Clamp Plug 50 Ohm 000-53100. Triax Straight Clamp Plug Non-Constant Impedance 031-30231-59.
Raytheon Technologies Presents Premier Awards to SV Microwave
SV Microwave was recently honored by Raytheon at our Quarterly Employee Meeting on July 18th, where we proudly received two Premier Awards. These awards, recognizing outstanding Business Management and Customer Service, were presented by Lori Rice, Associate Director of Supplier Quality, and Jon Adkins, Air and Space Defense Systems Supply Chain Strategy Operations and LTA Lead from Raytheon.
M4071 Series | VITA 62 VPX Solutions - Amphenol Aerospace
• 1.0 Pitch, 3U IAW VITA 62 • High efficiency • Input / Output isolation • EMI filters included • Fixed switching frequency • Remote Inhibit
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
www.menocs.com Disclaimer Pese note tt te ove inormtion is sect to cne witot notice. TECHNICAL INFORMATION Minitek® Pwr 5.70 Connector System MATERIAL § Board Connector: High-conductivity Copper with optional Tin and Gold plating § Header Housing: LCP, Black & Natural, UL94V-0 § Receptacle Housing: Nylon 66, Black & Natural, UL94V-0 & UL94V-2 § Crimping Terminal: High-conductivity Copper ...
SMA Crimp Straight Jack Bulkhead 50 Ohm Reverse Thread
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Reverse: You May also be Interested in. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm0.325 Post 0.195 PTFE 132147-24. SMA PCB Through Hole Straight Plug 50 Ohm 132134-13.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min: Electroless Nickel: 175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding
PwrMAX Power Connectors - Amphenol CS
www.amphenol-icc.com Amphenol Information Communications and Commercial Products The PwrMAX®. connector family offers a compact means for connecting up to 100A DC power in modern system architectures requiring high density and high current.
B A5 - Amphenol Sine
min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm ²) 3.05 mm (.120 in) standard molded color is grey. additional colors shown in part number chart are available via special order. standard color is grey, addition color shown in part number chart 30.8±0.6 15.1 15.8 requires contact retention wedge ...
SMPM Product Series - Amphenol RF
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
Temper-Grip | Power Products | 38999 Plus | Products | Amphenol Aerospace
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors.
Multi-Media Ruggedized (MRC) Connectors - Amphenol Aerospace
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY C DCN 53609 01/24
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms. frequency: dc to 100.0 ghz. operating temp.: -55c to +125c. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. ...
ID26574 Rev B2, Plug Assembly, 500ºF - pcb.com
min full thds. thds per mil-s-7742. dimensions apply after finishing. 63 all machined surfaces. total runout within .005. unless otherwise specified: dimensions are in inches. tolerances on: 1 this drawing and/or its design is proprietary and the property of meggitt (orange county), inc.
Centaur Sagittarius | Centaur High Bandwidth 38999 PCB Connectors ...
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
SMA Fixed Attenuator 1 dB 2 W | ATS-1M1F-01DB2W - Amphenol RF
Temp (Min Degrees Celsius)-55: You May also be Interested in. SMA Fixed Attenuator 3 dB 2 W ATS-1M1F-03DB2W. SMA Fixed Attenuator 6 dB 2 W ATS-1M1F-06DB2W. SMA Fixed Attenuator 7 dB 2 W ATS-1M1F-07DB2W. SMA Fixed Attenuator 8 dB 2 W ATS-1M1F-08DB2W. SMA Fixed Attenuator 5 dB 2 W ATS-1M1F-05DB2W.
www.amphenol-sine
Min. Mating Cycles >500 Shielding None Flammability Rating UL 94 V-0 Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Test Voltage Rating 1500V/2000V Overvoltage Category III Strain Relief Clamp Range 1.5 - 14.0mm Insulation Resistance 5000 megohms Thermal Shock No cracking, chipping or leaking after 20 test cycles from -55°C to ...
MA3TNE1600-S2 16 Position Panel Connector with Strain Relief, E Type ...
MA3TNE1600-S2 16 position panel connector, threaded, E type, clockwise insert, 7.5-11.0mm cord grip
ATS13-34PA2-BM01 34 Position PCB Receptacle with Sealed Fla
ATS13-34PA2-BM01 34 Position PCB Receptacle with Sealed Flange, Pin, Right Angle, Contact Size 20, Double Latch, Self-Threading, Keyed A, Black
MN34AC01Mxxx 7/8" 3 Position Single-ended Plug Cable Assembl
MN34AC01Mxxx 7/8" 3 Position Single-ended Plug Cable Assembly, Female Straight Internal Thread. Comparable to part number(s): 889-F3AFC-*M, 103000A01, RKM36-*M