Search Results for dave min
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min: Electroless Nickel: 175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
UHF Right Angle Crimp Plug RG-316DS 50 Ohm | 182326-10
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. UHF Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 182309. UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 182102.
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm
Temp (Min Degrees Celsius)-65: Products Related To Your Application. SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm SMP-MSCM-PCS-12. SMP Straight PCB Full Detent Jack End Launch 50 Ohm 302102. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.38 mm 925-142A-51S.
RJF RB - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The RJF RB is an industrial Ethernet RJ45 connection system designed to withstand harsh environments. This system is sealed against fluids and dust, and is resistant to shock, vibration and traction, making it an ideal solution for a wide range of applications, such as wireless base stations, industrial process control, robotics, and tele-maintenance.
DL DuraLok - Amphenol Sine
Min. Mating Cycles > 500 Dielectric Value Less than 2 mA current leakage @2000V AC Insulation Resistence 500 megohms minimum Contact Type Stamped & Formed Contact Material Copper Alloy Contact Plating Tin (Standard); Gold or Nickel Plating (Optional) Body Material (Shell, Locking Lever, End Cap) Thermoplastic UL94 V-0 Wire Seal/Gasket Silicone ...
ARINC 801 Fiber Optic Connectors | Commercial Aerospace | Markets ...
Uses precision ARINC 801 fiber optic termini (typical multi-mode insertion loss is less than 0.15 dB). Removable alignment sleeve insert for easy cleaning of fiber optic termini.
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
§ Unmating Force 0.10N min. per contact § Average Force to insert one EON: 12N max. APPROVALS & CERTIFICATION § Telcordia GR-1217-CORE Central Office qualification passed § UL E66906 ENVIRONMENTAL § Designed to meet Telcordia GR-1217-CORE central office environments § Operating Temperature Range: -55°C to +85°C ELECTRICAL PERFORMANCE
75 Ohms Coaxial Contacts - High speed contacts - Amphenol Socapex
Amphenol Socapex offers 75 Ohms Coaxial Contacts, a reliable and efficient solution for connectors used in video applications. These contacts are designed for use with D38999, EN3645, EN4165, 2M, and 387TV connectors and are available in contact sizes 16, 12, 8, and 6. Whether you need to transmit SD-SDI, HD-SDI, or 3G-SDI, the 75 Ohms Coaxial Contacts are a great choice.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
CUSTOMER OUTLINE DRAWING - Amphenol RF
[meters] min 245102-08-06.00 6.00 [0.152] 245102-08-12.00 12.00 [0.305] 0.75 [0.019] 245102-08-18.00 18.00 [0.457] 245102-08-24.00 24.00 [0.610] 245102-08-36.00 36.00 [0.914] 1.50 [0.038] 245102-08-48.00 48.00 [1.219] a release to mfg. 15-jun-10 -- cl c cod sheet added 16-apr-14 2728 mb/bcg d notes, format updated, 36.00" & 48.00" lengths added
PRODUCT DATA DRAWING DESCRIPTION
a dcn 41869 11/15 dal b dcn 47334 04/18 stw checked: approved: drawn: dal 11/13/15 dal 11/13/15 dwe 04/16/87 rohs compliant 1/4-36 uns-2a 5.46 - +0.08 0.05
TITLE
MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm).
Standalone Copper DVI Splitters - Amphenol Aerospace | Video
Duplicates a single channel of copper DVI to two DVI copper channels; The DVI input connector is a shell size 13 MIL-DTL-38999 with Oval Contact System high speed contacts.
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
AmpheSEAL is a high pressure modification available on D38999 and Micro-Miniature connectors. Withstands pressures of at least 300 PSI
2M Ram-Lock | 38999 Ram-Lock | Products | Amphenol Aerospace
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M family of products! The 2M Ram-Lock features a positive locking Interface and is perfect for applications where accidental unmating is a concern.
MCX Straight Crimp Jack RG-316DS RD-316 50 Ohm | 252165
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. MCX Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm 252167. MCX Straight Crimp Plug RG-59 RG-62 75 Ohm 252194-75. MCX Straight PCB Jack Surface Mount 50 Ohm 919-118J-51P.
High Voltage 38999 Connector | MIL-DTL-38999 Connectors | Circular ...
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
SIZE TYPE B C- - amphenol-sine.com
3.3 insulation resistance: 1000 megohm min @ 25 ℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-21p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-18-21sn-sra a1 release new drawing 19/aug/20 ...
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - NRN 45853 ...
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 67.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.