Search Results for dave min
micro-bayonet-connector-catalog-amphenol-industrial
Insulation Resistance 500V, 1000MΩ Min Contact Resistance 22mΩ Max Mating Cycles 500 Cycles (30µ Gold Plated, Selective Area on Contacts) Vibration In accordance with test procedure EIA-364-28D Thermal Shock In accordance with test procedure EIA-364-32D Salt Spray 1. Gray ZnNi (Conductive): 500H 2. Electroless Nickel (Conductive): 48H RoHS ...
Board-to-Board - SV Microwave
determine the max and min axial misalignment conditions by design: Attribute Key Dimension Distance Between PCBs = .440 ± .010” Top Connector 1211-40003 RP = 4008 is a possible solution -.090 ± .001” Solder Paste Thickness (Top) = -.003 ± .001” Bottom Connector 1211-40001 RP = .0015” is very close to the -.090 ± .001”
LÜTZE reaching for the stars - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 37299 01/10 PJS - SV Microwave
- dcn 37299 01/10 pjs checked: approved: drawn: pjs 01/13/10 pjs 01/13/10 fed 01/13/10 rohs compliant any reproduction in part or as a whole interpret dimensions and tolerances
PRELIMINARY ISSUE - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 44917 06/20 BNK A REV. DCN ...
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800). date approved revision history rev description ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - DCN 43165 ...
per ams-qq-n-290, class 1, .000050" min performance: impedance: 50 ohms freq. range: dc to 2.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
The Industry Standard for Fiber Optics. Meets or exceeds MIL-DTL-38999 Series III requirements; EMI Shielding-solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB min. at 10 GHz.
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: Products Related To Your Application. SMA Straight Plug to SMA Straight Plug AA-60091 50 Ohm 48 inches 095-902-466-003. SMA PCB Through Hole Straight Plug 50 Ohm 901-9895-RFX.
REL. NRN 41623 06/06/17 STW DATE APPROVED - SV Microwave
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz vswr: 1.30:1 dc to 40.0 ghz interpret dimensions and tolerances date approved revision history rev description n/a size see notes see notes sv microwave, inc. scale: 12:1 surface area:
7-16 Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead 172371. 4.3-10 Jack to SMA Plug Adapter 50 Ohm Straight AD-4310JSMAP-1.
Amphenol All Sensors Products | All Sensors
Pressure Min:-30. Pressure Max: 30. Units: IN H2O. Operating Temperature:-25 to 85 C. Supply Voltage: 3.3 VS. Honeywell PN: Supply Voltage: 3.3 VS. Package Drawing: Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About ...
SMA Straight Crimp Jack RG-316DS 50 Ohm | 132199
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Reverse Thread 132116RT. SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 132296.
LENGTH TABLE AT04GY-6P-N-TPE-M1 1 (3.28FT) AT04GY-6P-N-TPE-M2 2 (6.56FT ...
3.4 insulation resistance: 1000 megaohms min @ 25c 3.5 moisture resistance: ip68 mated condition (1m of water for 24 hours). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. cable specifications: components: six 18awg, srpvc insulated conductors 41/34 bare copper. conductor insulation: srpvc (see color code)
N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 172312. N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 082-5933.
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - DCN 49469 ...
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz dwv: 325 vrms operating temp.: -55c to +125c product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
19.3 MASTER KEYWAY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 rt07147s*hx ecomate rm,receptacle,jam nut,size 14,7 pos,socket. a1 - released drawing may-19-21 flan materials list
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
min mounting pitch scale 1:1 iso view sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used without the prior written consent of the owner linear x.xx 0 x.x x x break all sharp edges and remove all burrs unl esoth rw ip c f d tolerance to be finish: material: cads ...
FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 E Key Code
Temp (Min Degrees Celsius) 40: Termination Style: Cable - Crimp: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm D Code FM1-NDRP-PCB-1.