Search Results for dave min
CONEC – your specialist for connectors from the areas agricultural ...
The junction system is min. IP67-protected, electrically tested in the factory and thus offers a robust, tamper-proof way to electrify machines in a safe way. The PUR moulding provides good resistance for applications in the agricultural industry. CONEC provides three different sizes of junctions systems (S, M and L).
P30749-Mxxx 1 3/8" Double-ended 4 Position Trunk Cable Assem
P30749-Mxxx 1 3/8" Double-ended 4 Position Trunk Cable Assembly, Male Straight-Female 90, Single-rated, Black. Comparable to part number(s): GSDAGKDWA40-*M/S4000
TITLE: DWG NO - Amphenol Sine
3.5 insulation resistance: 1000 megohms min @ 25°c. 3.6 dust/moisture resistance: ip54 per iec 60529 (mating and overmolding condition) 3.7 ul certification: ecbt2/8 3.8 minimum mating cycles: 100 times 3.9 rohs compliant 4. mating part: tm02-7p-4 and tm04-7p receptacle 14.8 38.0 10.7
SMA Crimp Straight Jack Bulkhead 50 Ohm Reverse Thread
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Reverse: You May also be Interested in. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm0.325 Post 0.195 PTFE 132147-24. SMA PCB Through Hole Straight Plug 50 Ohm 132134-13.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
- rel. dcn 35469 10/25/07 stw 18 ghz bmz male to rg-402 for m38999 size 8 cavity approved: checked: drawn: stw 10/25/07 stw 10/25/07 jmc 10/25/07 a rev. dcn 51348 02/03/22 stw
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
PSMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Products Related To Your Application. PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm PSMP-MSSB-PCT35. SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm SMP-MSLD-PCT.
TITLE: DWG NO - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-2s* plug (* = all modifications) 5. all dimensions are for reference use only. seal retainer ...
PRODUCT DATA DRAWING A DCN 41869 11/15 DAL DATE APPROVED - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 12.4 ghz. product data drawing the information contained in this drawing.005 date approved revision history rev description see notes see notes scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 ...
ID26574 Rev B2, Plug Assembly, 500ºF - pcb.com
min full thds. thds per mil-s-7742. dimensions apply after finishing. 63 all machined surfaces. total runout within .005. unless otherwise specified: dimensions are in inches. tolerances on: 1 this drawing and/or its design is proprietary and the property of meggitt (orange county), inc.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
PCTEL Appoints Kevin McGowan as Chief Financial Officer
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Nov. 12, 2018-- PCTEL, Inc. (Nasdaq: PCTI), a leader in Performance Critical TELecom solutions, announced today the appointment of Kevin McGowan as Vice President and Chief Financial Officer effective December 1, 2018.In this role, Mr. McGowan will oversee all financial functions for the Company, participate in business planning and strategy, and play an ...
N-Type Straight Plug Round Post Press Fit 50 Ohm | 172241 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm 082-5988-1000. N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 172143-10.
G:EngineeringacadContactsA SeriesStamped and FormedSize ...
A 2.5 MIN A3 - ADDED INDENTATION NOTE 3/MAR/25 CHRIS TODD C. Title: G:EngineeringacadContactsA SeriesStamped and FormedSize 20CAD2DCustomerC-AT62-20-02XX-A3.dwg Author: rorman Created Date:
New hires at Meggitt Sensing Systems strengthen engineering team ...
March 24, 2011—Germantown, MD - Meggitt, a leading supplier of quality vibration sensors, announced hiring two engineers to contribute to the quality and development of the Wilcoxon Research line of accelerometers. Meggitt Sensing Systems has hired Sean O'Brien as a Senior Mechanical Design Engineer and Martin Luplow as a Quality Engineer. We are proud of […]
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY C DCN 53609 01/24
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms. frequency: dc to 100.0 ghz. operating temp.: -55c to +125c. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. ...
REV NR - Amphenol Ardent Concepts
electroplated hard gold (120 knoop min) 3. contact finish: 20 microinches minimum 4. temperatur range -54 c to 120 c 5. electrical characteristics: title: ca190cr1001 - sheet1 author: gordon mac created date:
Not All D-Subs Are Created Equal - Positronic
# Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. PosiBlog. Not All D-Subs Are Created Equal December 4, 2018. The D-sub is one of the most popular electronic connectors in the world, with many types, sizes, and applications. It’s a big category with a dizzying number of choices ...
SIZE TYPE B C- - Amphenol Sine
min. insul o.d. typical wire range max. insul 12 2.46 mm (.097 in) 12 - 14 awg (3.0-2.0mm²) 4.01 mm (.158 in) 6 contact size and rear seal wire range: standard seal: red reduced diameter seal: green part number chart part number atp04-4p-sr01 atp04-4p-sr01bk seal standard standard grey black housing and insert color
CUSTOMER OUTLINE DRAWING - Amphenol RF
a. durability: 500 cycles min. b. temperature range: -65$ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenolrf, 901-10597, and date code" interface per mil-std-348 sma series fig. 310.2.250-36uns-2a thd. customer outline drawing all other sheets are for internal use only