Search Results for db connectors with snaplock wire
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Kabelstecker Quicklock 31HXXX X0X 5 U - Amphenol Sine
wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO locking system IEC 60130-9 DIN EN 61076-2-106 Quicklock system 1) designed acc. pollution degree 2; can be used under pollution degree 3 when the rules of IEC 60644-1 are fulfilled 2) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing ...
SIM3MK0816SBC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2012-06 Staff of The Month_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Measuring Static Overpressures in Air Blast Environments
%PDF-1.3 %âãÏÓ 1 0 obj /Type /ExtGState /OP true /OPM 1 /SM 0.001007 >> endobj 2 0 obj /Type /ExtGState /OP false >> endobj 3 0 obj /Type /ExtGState /OP true ...
SMA Right Angle Plug to SMA Right Angle Plug LMR-240 50 Ohm 500 mm
Connector 2 Part Number: 132452: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
SIM3E0108SCP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated with Lead Polarization C Serie3
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile With Clip IP67 E Key Code. Downloads. 349-50910 Assembly Instructions (Size: 337 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1ENXSJ-C04ES PDF Customer Drawing (Size: 337 kb) Product Life Cycle.
Sachsenkabel pulse - Home
Connector type A:: open. Connector type B:: LC/UPC. 100% Quality Control. No shipping costs. Product Description; Downloads; F2X Building Entry Point (BEP) The building entry point (BEP) enables easy connection of buildings to your fiber optic network. The BEP can accommodate different numbers of fibers according to your needs.
SIM2D40KA - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... Modules for wire wrap contacts; SIM modules accessories; SIM splices. SIM splices without cable clamps; SIM splices with cable clamps; SIM plates; 1900SIM connectors. 1900SIM connectors - Plugs;
2016-09-27 UAST The training of PPT skill - amphenol-ast.com
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
• Other wire types Data • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: >100 MΩ @ 500 VDC • Wire conductors: 7 x 0.3 mm diameter (0.5 mm2) • Wire insulation: Automotive grade PVC • Resistance—temperature characteristics: Refer to DK data sheet • The following part is also available:
2016-08-27 UAST Gourmet Club——Moon Cake DIY
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
00175812002 - Amphenol Air LB
Grounding Module 1758 On metallic rail 36 contacts #22