Search Results for db connectors with snaplock wire
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
"xx" number to db value chart table 1 db value attenuation accuracy vswr dc-4 ghz4-8 ghz8-12.4 ghz12.4-18 ghz 0-2.5 db 0.4 db 1.15:1 1.20:1 1.25:1 1.35:1 3-6.5 db 0.3 db 7-15.5 db 0.5 db 16-20 db 0.7 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after ...
PRODUCT DATA DRAWING - NRN 42971 04/19 GPF DATE APPROVED - SV Microwave
connectors: 2.4mm plug( sf1611-60003) 2.92mm plug( sf1511-60071) cable: t-flex 405 shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n oal 7016-0062 6.000 7016-0063 12.000 the information contained in this drawing.005 date approved revision history ...
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
6. potted connectors specified for up to 5 p.s.i. applications. 41.4 54.1 6x r6.4 27.0 36.5 4.6 15.3 34.0 28.5 6.70±0.05 10.16±0.05 4x Ø2.58+0.1 0 recommended pcb layout view from components side of pcb 28.45±0.10 10.88±0.10 2x Ø3.43 flange seal recommended screw: 6-19 [m3.63 x 1.34] thread-forming screw, torque: 11-15 in-lb [1.24-1.70 nm ...
RJX8FB5VYREB XLRnet B Type Ethernet Chassis Mount, Vertical - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RJX8FB5VYREB XLRnet B Type Ethernet Chassis Mount, Vertical PCB, CAT5E, Shielded, LED Indicator, Yellow/Red, Bulk Packaging-XLRnet B Type Ethernet Cha
CMS Test page - Amphenol Socapex
back I/O Connectors. 38999 Series; Rugged Ethernet, USB & Display connectors; 2M Micro Miniature; Accessories; PT/451 - 26482 Series I; RFM Series; SL 61 & SOCA; PCB Connectors. back PCB Connectors. High Performance PCB connectors; HE7-HE8-HE9 Series PCB connectors; VITA connectors; Accessories; Fiber Optic Solutions.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
D38999/26FJ19SN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52741 07/23 - SV Microwave
connectors: smps jack (3821-40001) smps r/a jack (3822-40001) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n oal 7038-0251 6.000 7038-0252 12.000 date approved revision history rev description third angle projection ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, FIBER OPTIC, MODULE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 37958 01/11 STW
- dcn 37958 01/11 stw approved: checked: drawn: stw 01/17/11 stw 01/17/11 fed 01/17/11 rohs compliant.3288.33.1884.78.48012.19 2x .0982.49.3869.80.0451.14
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS27467T15F35P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Com mercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS27467T25F24P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Pipe Clip Temperature Sensors
Connector Tab Plastic Body Contact shoe Side loading spring clip. 4 Thermal Equilibrium Temperature vs. Resistance Tables JS3977 Temp R nom R min R max R Tol R Tol T Tol T Tol °C Ohm Ohm Ohm - % + % + °C - °C 0 32751 30961 34613 -5.47 5.69 1.07 -1.11 5 25477 24145 26858 -5.23 5.42 1.06 -1.10
UNLESS OTHERWISE SPECIFIED Amphenol
b type connector customer dwg a4 55010487-000-2 refer to components 2 2 p.m p.m 07/04/09 07/04/09 mating shell chassis pin 3 schematic chart pin 1 pin 2 2 add suffix b to part no 27/08/15 t.n 9318 1 change new push lever & latch spring 18/12/08 a.o 8793 euss itsr0fi 18/04/07 t.n 8686 revision history rev description date by chg no 3. 8
NTC Type NDP - amphenol-sensors.com
• Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Wire insulation: cadmium free red PTFE/PFA • Packing: 500/box AAS-920-577B 09/2015 www.amphenol-sensors.com
Kaye Validator AVS
O Validador Kaye AVS (Sistema Avançado de Validação) combina medições precisas do sensor com todos os requisitos de BPF para calibração e rastreabilidade para padrões nacionais, gerando relatórios compatíveis e gerenciando os ativos validados e o equipamento de validação. O Validador AVS oferece recursos aprimorados de hardware, um conceito de manejo de dados fácil de usar e uma ...
Energy Storage System report - amphenol.co.jp
power connector unit quantity 4~16 pcs / set 2pcs / 10KWh 200pcs /1MWh Rated current range 50A~100A 100A~ 160A 160A~ 350A AIPG estimated sales Value by unit USD$ 100/ set USD$ 50 /10KWh USD$ 5K /1MWh Residential, Commercial & Industrial and Utility ESS. www.amphenol-industrial.com www.industrial-amphenol.com
PRODUCT DATA DRAWING A DCN 41742 10/15 DAL DATE APPROVED
a dcn 41742 10/15 dal checked: approved: drawn: dal 10/07/15 rg 08/27/90 dc 08/23/90 rohs compliant freq. range: dc to 18.0 ghz. material:
NTC Type NDP - amphenol-sensors.com
• Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Wire insulation: cadmium free red PTFE/PFA • Packing: 500/box AAS-920-577B 09/2015 www.amphenol-sensors.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/26FD18SN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: