Search Results for db connectors with snaplock wire
ATS Series™ - Contact Size 20 Options - Amphenol Sine
ATS Series™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP18W23F MS18W23F 18-20AWG 0.75-0.5 mm² Gold Flash
VITA 67.3C 10芯 バックプレーンモジュール|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
8_Pneumatic-flow-distribuition-harness – ICA Holdings
ICA Holdings is a strategic network of specialized wire harness, cable assembly, and electromechanical assembly facilities with diverse capabilities located in the US and Mexico that supports diverse customers in more than 30 end markets.
A1 RELEASE NEW DRAWING 01/JUN/23 MILO -- TOMMY - Amphenol Sine
6 CONTACT SIZE AND WIRE RANGE: 7. CONDUIT ADAPTER ACCEPTS BACKSHELL (AHDPBS-24L015-005) CABLE Ø14.5 ~ Ø18.0. AHDP06-24-31SR-STA A1 RELEASE NEW DRAWING 01/JUN/23 MILO OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS:
2010年9月26日 通过加拿大 RIM公司审核_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
TVμCom USB3.0 - Robuuste Ethernet, USB & Beeldscherm connectoren ...
De Amphenol Socapex connector TVmCom USB3.0 is een meerpins USB3.0 connector die is ontworpen voor gebruik in ruwe omgevingen. De connector is voorzien van USB specificatie 3.0 en biedt datasnelheden tot 5Gb/s voor high-speed USB. Dankzij de hot plugging-functie kan de connector worden aangesloten en losgekoppeld terwijl het systeem actief is, wat handig is voor gebruik in het veld.
SSI Technologies - Application Note FT-AN5 Fluid-Trac® Water Level ...
The Fluid-Trac® 2-Wire water level sensor is mounted on top of the water holding tank. It mounts to the same opening as the resistive float water level sender. The Fluid-Trac® 2-Wire water level sensor oprate es in temperature ranges from -40°C to +85°C. The Fluid-Trac® 2-Wire water level sensor can be . Water S ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
"xx" number to db value chart table 1 db value attenuation accuracy vswr dc-4 ghz4-8 ghz8-12.4 ghz12.4-18 ghz 0-2.5 db 0.4 db 1.15:1 1.20:1 1.25:1 1.35:1 3-6.5 db 0.3 db 7-15.5 db 0.5 db 16-20 db 0.7 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after ...
2016年1月4日 2015年尾牙晚宴_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
DWG NO - Amphenol Sine
AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash MP20W23G5 MS20W23G5 22-20 0.34-0.50 Gold 5µ” SP20W2G5 SS20W2G5 22-20 0.34-0.50 Gold 5µ”
ストレートプラグ、4穴フランジ取付、キャンドルスティック
データシート 3d cadデータ お問合せ ブラインドメイト同軸コネクタ カタログ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
The PicoBlade stackable breakout board for GigaStax Rugged. | Super ...
-RGMII signals: The RGMII signals of the sixth ethernet port are routed onto a FFC connector. This allows two GigaStax assemblies to be connected using an FFC cable to form a 10 port switch. Features & Benefits: Part Number CF-02BBGSP GigaStax Rugged PicoConn. ...
33.0 41 - Amphenol Sine
AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash MP20W23G5 MS20W23G5 22-20 0.34-0.50 Gold 5µ” SP20W2G5 SS20W2G5 22-20 0.34-0.50 Gold 5µ”
Autofunkantennen MU 5-X/... - amphenolprocom.com
Robuster, konischer, flexibler Gummistrahler. MU 5-X/s deckt 370 – 410 MHz MU 5-X/l deckt 406 – 440 MHz MU 5-X/h deckt 430 – 470 MHz – keine Justierung erforderlich.
1GBASE-T to 1GBASE-SX | Ethernet Fiber to Copper Switches and Media ...
Amphenol’s dual-port 1GBASE-T to 1GBASE-SX media converter can be used in applications that need to transmit and receive encoded interfaces over fiber optic cables.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
"xx" number to db value chart date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r.
C:Users orceDesktopNew folder (8)US updated drawingsC-P30739-Sx REV A3
connector cord grip a2 - update the durability may.05,2015 drack a3 - update the shape apr.16,2016 drack 77.4 ref. 24.9 assembled view Ø28.0 40.8 e type, normal key notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton or epdm housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
MB16R2241S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: