Search Results for db connectors with snaplock wire
Blog Page 2 - Amphenol Aerospace
Hermetic connectors are crucial for space applications Keeping sensitive electronics online in space is imperative for mission success. The Future of Ground Combat Vehicles is Electric Learn more about how Amphenol connectors can help F-22 versus F-35 The latest news on the 6th generation fighter jet ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $xjxvw 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
EU RoHS II CoC - amphenol-aerospace.com
TVP00DT‐23‐14S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Embase à étanchéité renforcée - Série 38999 - Amphenol Socapex
I/O Connectors; 38999 Series; Embase à étanchéité renforcée Série 38999 Embase à étanchéité renforcée Supporte des pressions différentielles avec un faible flux d'air Série 38999 Embase à étanchéité renforcée Supporte des pressions différentielles avec un faible flux d'air ...
NUeVoS ProDUCToS - offers.tpcwire.com
n.° de ParTe CalIBre TamaÑo (AWG/N.° DE PArES) fIlamenTos FIlAMENtOS/AWG d.e. nomInal (PUlG.) amPaCIdad Peso (lb) Por 1000 PIes 45604 20/4 Pr 19/32 0,330 11 96 45606 20/6 Pr 19/32 0,380 11 136 45607 20/7 Pr 19/32 0,380 11 140 45609 20/9 Pr 19/32 0,480 8 230 45702 22/2 Pr 19/34 0,225 10 52 45703 22/3 Pr 19/34 0,270 9 60 45704 22/4 Pr 19/34 0,300 9 76 45706 22/6 Pr 19/34 0,340 9 108
ストレートジャック ケーブル用|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
CF-594611-01P YES CONNECTOR, ELECTRICAL, FIBER OPTIC, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Gummikappen - Zubehör | Amphenol Socapex
Die Gummikappen bieten zuverlässigen Schutz für JD38999 Steckverbinder der Serien I, II, III und PT/451 (MIL-DTL-26482), wenn sie nicht in Gebrauch sind. Diese Kappen sind kompatibel mit Kabel-, Überwurfmutter- und Vierkantflanschsteckern und bestehen aus Silikonmaterial, das Temperaturen bis zu 200 °C standhält. Mit einer IP67-Einstufung bieten die Kappen Schutz vor Staub und Wasser und ...
2019年7月5 ~6日 供应商质量训练营_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
2017年9月26日AST中秋晚宴_Amphenol Assembletech
皓月当空舞,中秋共团圆。为了感谢大家一直以来的不懈努力,值此佳节来临之际, ast 于 2017 年 9 月 26 日在厦门香格里拉酒店举办了 ast 中秋晚宴。 大家在此共进晚餐、欢乐博饼,期间还穿插了新人节目表演和惊喜抽奖环节,到处充满欢声笑语。
安费诺神话,AST人一起创造!_Amphenol Assembletech
我司应邀于2020年1月15日参加了2019年agis销售会议。并荣获美国安费诺总部颁发的“(年度)事业部销售业绩成就奖”,“(年度)事业部最高利润增长奖”,“(年度)事业部最优利润率奖”,“16年持续影响力增长奖”和 “最佳运营奖”等五个重要奖项!
Quality Assurance | Amphenol Borisch
Cable And Wire Harnesses CNC Machining Design Engineering Overhaul, Repair and Maintenance Quality Assurance Quality Assurance MANUFACTURING CAPABILITIES. Amphenol Borisch Technologies’ manufacturing expertise spans an unparalleled range of competencies, all of which enable us to provide our customers with a one-stop-shop experience. ...
Amphenol-Air LB | Marine
Robuste Lösung: Das Einsatzprofil von Seestreitkräften führt zu erhöhten Anforderungen an jede Komponente. Speziell für den Einsatz in salzhaltigen Umgebungen, etwa in Fregatten und U-Booten, bietet Amphenol-Air LB besonders korrosionsbeständige Steckverbinder.
【喜报】AST荣获联想集团颁发的“Outstanding Serviceability”奖项
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Model 032 | PCB Piezotronics (de)
Silver Plated Wire: Bend Radius (minimum) 0.9 in: 23 mm: Weight.12 oz/ft: 11.3 gm/m [1] ROHS Compliant: Yes: Yes * All specifications are at room temperature unless otherwise specified. Product Documents. Build Out Your Measurement Chain. Other; Model: 031.
Amphenol-Air LB | PRODUKTPASS | 1119 In-Line-Verbinder
Inline-Verbinder der Serie 1119 sind in verschiedenen Versionen mit 1 bis 4 Kontakten für Kupfer- oder Aluminiumkabelkontakte erhältlich
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
Ensambles moldeados para aplicaciones de soldadura y alimentación temporal
Ensambles unipolares moldeados Diisores en Y y T moldeados Ensambles de alimentación oalados Ensambles de medio oltae Sistemas de coneión P sterer
TOMMY B2 UPDATE RATED VOLTAGE FEB-1-2023 JUN TOMMY - Amphenol Sine
AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
REVISION HISTORY REV DESCRIPTION DATE - NRN 48094 06/24 PRODUCT DATA ...
spring: music wire per astm a228 finishes: bodies & contacts: gold per astm b488, type ii grade c, class 1.27, over nickel per ams-qq-n-290, .000050" minimum. spring: zinc per astm-b633, type ii, service condition sc1, .0002" min, performance: