Search Results for dc meter
PCB Search Results (microphone)
SoundAdvisor model 831C class 1 sound level meter without microphone or preamplifier. Product Datasheet. Model: LXT1B. ... Miniature, Triaxial, and High-Temperature Accelerometers, DC Response Accelerometers, Acoustic Microphones, Pressure Sensors, Signal Conditioning, and Accessories.
Busbar Power Connectors/Distribution - Amphenol CS
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance. They can be configured as PCB-mounted busbar connectors.
DC-02AFMM-RL7A01: RBL Connector | Amphenol LTW
DC-02AFMM-RL7A01, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Piezoresistive pressure transducer - PCB
Noise 5 microvolts rms typical, dc to 50 000 Hz; 50 microvolts rms maximum, dc to 50 000 Hz Mechanical ... RTV bond to flat surface Weight 0.08 gram (cable weighs 2.5 grams/meter) Calibration Each unit supplied with an ISO17025 compliant calibration which includes sensitivity, ZMO, Input resistance, output resistance, isolation resistance,
Temposonics
2 pink DC Ground Pin 2 3 green PC Programmer only Pin 4 4 grey 0-10, 10-0 V, Pin 1 4(0)-20, 20-(0)4 mA 5 yellow PC Programmer only Pin 3 6 brown +24 VDC Pin 5 Wiring of 10-0 V and 20-4(0) mA outputs is valid for LD sensors from fabrication # (F-No.) 0546 xxxx. Typical Grounding Cable shield and DC Ground have to be isolated separately!
Model 699B02 | PCB Piezotronics
Model 699B02:Handheld vibration shaker 1g (rms or peak) at 159.2 Hz operating frequency and max 8.8 oz load capacity, "AA" battery powered or opt
EV Charger Temperature Sensor | Amphenol Advanced Sensors
Moisture Meters. Thermal Validation & Monitoring. ... This creates challenges for measuring critical temperatures of DC switching circuits and connections. Amphenol is introducing a novel use of our ZTP infrared thermopile to meet IEC 60664 requirements with high accuracy and fast response for non-contact temperature measurement of FETS, ...
Endevco’s New 7298A Triaxial Accelerometer Improves Motion ... - PCB
Damping prevents resonating and flat frequency response down to DC ensures faithful low frequency accuracy and wide bandwidth. “The 7298A offers something unique to the market with guaranteed performance over temperature and near instantaneous recovery after shock,” said Jennifer MacDonell, MEMS product line manager at Endevco.
Brackets and Mounts TM - AMPHENOL PROCOM
The antenna must be tuned using an VSWR-meter. Related products. Base Station Antenna Components. ... DC-blocks and SWR Analyzers. See our products here. Explore all Cable Components . Combiner Components. Amphenol Procom offers a wide range of specific RF components to be implemented in combiner systems or as stand-alone radio parts. See ...
Charles Walk-In Closure (WIC) - Charles Industries
97-DCGENPORTKIT (2) DC Generator Cable Ports Installed on Mounting Plate 97-1010WICSTRKT Stair Kit. Used only when direct mounting on Concrete Pad A lighter weight alternative to concrete shelters, the WIC provides the ability for remote site installation with no maintenance. ... Altitude: Up to 2,000 meters (6560 feet) INNOVATIVE ENCLOSED ...
Dialysis Temperature Monitoring | Hemodialysis
Moisture Meters. Thermal Validation & Monitoring. Dialysis Temperature Monitoring | Hemodialysis. ... DC, EC and TK Series | NTC Thermistors. Product prefix: DC95, EC95, TK95; Interchangeability: ±0.10°C from 0°C to +70°C (V tolerance) ±0.20°C from 0°C to +70°C (W tolerance)
ATHD04-1-8P-8G-M1 1 (3.28FT) ATHD04-1-8P-8G-M2 2 (6.56FT) PLEASE ...
600v ac/dc 5. approvals: ul type awm, style 1028. csa type tew. oil resistant i sun resistant i ft1 flame rating rohs compliant. 6. mating part: ___* athd06-1-8s plug. mating cable assembly: athd06-1-8s-8g-mx 7. all dimensions are for reference use only. athd04-1-8p-8g-mx materials list size process specifications: material specifications:
Mini DIN Standard — 11 mm - TPC Wire
DC MICRO PART NO. MINI PART NO. DESCRIPTION CORD LENGTH FEET METERS D02135XXAM002 D02135GCAM002 — D02135LCAM002 120V DIN Conn w/LED & Suppression 6.56 2 D02135XXAM003 D02135GCAM003 — D02135LCAM003 120V DIN Conn w/LED & Suppression 9.84 3 D02135XXAM004 D02135GCAM004 — D02135LCAM004 120V DIN Conn w/LED & Suppression 13.12 4
AI / Machine Learning - Amphenol
OCP DC-MHS/ SFF-TA-1033 specifications. Mini Cool Edge IO • Up to 64Gb/s PAM4, PCIe ® Gen 4, PCIe ® Gen 5, PCIe ® Gen 6, over 1.0 meter . transmission distance • 0.60mm pitch connectors support both cable . and card edge connections • Options for 92Ω, 85Ω and 95Ω impedance .
pc06a-12-8s | Amphenol Global Search | Amphenol
Search Results for pc06a-12-8s Model CAL200 | PCB Piezotronics Model CAL200:Class 1 acoustic calibrator with user selectable output of 94 or 114 dB at 1 kHz. 1/2 in. opening. (no adapter). Includes calibration certific ... DC - 12 GHz ≥ 20 dB @ DC - 6 GHz ≥ 15 dB @ 6 - 12 GHz 1500 VRMS 5000 MΩ ≤ 1.5 mΩ ≤ 0.2 mΩ HD-BNC DC - 18 GHz ≥ ...
LENGTH TABLE AT04GY-3P-N-TPE-M1 1 (3.28FT) AT04GY-3P-N-TPE-M2 2 (6.56FT ...
3.1 current rating: 14amps - 300v ac/dc 3.2 overmolded asy operating temperature: -40c to +100c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. ... (m = meters) 1 = 1m 2 = 2m 4 = 4m 5 = 5m 10 = 10m custom cable length options available. contact csr. colors gy - gray bk - black bn - brown yl - yellow ...
Model 3713F12200G Triaxial MEMS DC accelerometer, 7 mV/g, 200 g ... - PCB
Triaxial MEMS DC accelerometer, 7 mV/g, 200 g, single-ended, 10 ft integral cable Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Slack Storage Box - Amphenol Broadband Solutions
The SSB is compatible with ABS’s line of Fiber Splice Boxes.Its ports directly align with the fiber ports on either the FSB-A or FSB-D simply by installing it with a horizontal or vertical orientation.
Model 137B27 | PCB Piezotronics
Model 137B27:Quartz, free-field, ICP® blast pressure pencil probe, 500 psi, 10 mV/psi, 4-pin connector, with two outputs for T.O.A