Search Results for dc meter
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
length (mxxx = meters) 32.4mm [1.28"] 90.0mm [3.54"] typ typ standard amphenol label (2) standard safety clips 5) ul 2237 and 2238 listed assembly ø15.9mm [0.63"] ul file numbers: e316693 and e339703 do not scale drawing materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08
fair lawn community center | Amphenol Global Search | Amphenol
Center Contact Resistance: 1 mΩ Max: Outer Contact Resistance.4 mΩ Max: RF Leakage-90 dB Max (DC - 3 GHz) Insertion Loss : M39012 Straight Connectors: 0.15 dB Max (DC - 9 GHz) M39012 Right Angle Connectors: 0.30 dB Max (DC - 10 GHz) Passive Intermodulation (PIM)-166 dBc with 2 X 43 dBm inputs: Power Handling: 300 W @ 10 GHz @ 25ºC
Jumper Cable - Amphenol Antenna Solutions
1.0 Meter cable length 12HFDMDM010 6.0 Meter cable length 12HFDMDM060 1.5 Meter cable length 12HFDMDM015 6.5 Meter cable length 12HFDMDM065 2.0 Meter cable length 12HFDMDM020 7.0 Meter cable length 12HFDMDM070 2.5 Meter cable length 12HFDMDM025 7.5 Meter cable length 12HFDMDM075 3.0 Meter cable length 12HFDMDM030 8.0 Meter cable length 12HFDMDM080
CUSTOMER OUTLINE DRAWING - amphenolrf.com
x frequency: dc - 6 ghz x continuity design requirements: length table part number (imperial) part number (metric) length 'l' in inches [meters] ... [meters] tolerance 0" - 23.90" [0 - 0.607] #0.25" [0.006] 24.00" - 59.00" [0.610 - 1.499] #0.50" [0.013] 5.0' - 24.9' [1.524 - 7.617] #2.5%
Variable capacitance accelerometer - pcb.com
Key features n 2, 10, 30, 50, 100 and 200 g ranges n Measures motion, low frequencies and tilt n Frequency response from DC up to 1,500 Hz n Rugged housing and cable n U option for 7 to 36 V input n R option for regulated 5 V input Description The ENDEVCO® Model 770A and 770F are low g DC accelerometers that utilize unique variable capacitance microsensors. These accelerometers are designed ...
Quick-Connex® Mini DeviceNet™ Flex-Net Cordsets - TPC Wire
Quick-Connex® Mini DeviceNet ™ Flex-Net Cordsets take all the advantages of our Flex-Net H igh Performance Cable with its heavy-duty jacket and tinned copper braid shield construction and add a molded Mini connector permanently bonded to the cable providing a superior water and chemical resistant seal. Our Mini connectors construction ensures electronic and electrical integrity over ...
PCB Product Finder for 0 (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol CS - Interconnect solutions for Communications, Mobile ...
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile Consumer Products, RF, Optical, Broadband and Commercial electronics markets.
Aquant Non-invasive Moisture Meter - protimeter.com
Aquant Non-invasive Moisture Meter - protimeter.com
PCB Search Results (ICP)
Output Signal: (DC Vibration) 4 to 20 mA; Frequency Range: (Acceleration)(-3dB) 180 to 600000 cpm(3 to 10k Hz) DC Power: 23 to 25 VDC; Product Manual. Model: M601A01. ... ICP cable adapter for Model 831 sound level meter that provides 2 mA or 4 mA ICP ...
REVISIONS ECO DESCRIPTION DATE BY CHKAPPR - Amphenol Sine
voltage (max): 250v ac/dc per ul 1977 insulation resistance: 100m ohms per iec 60512-3-1 rated impulse withstand voltage: 1200v per iec 60664-1 1) materials: coupling nut: zinc die cast ... meters www.amphenol-sine.com can be used with mating female receptacle # ca0911f118005 can be used with mating male receptacle # ca0911g118005 (22 awg) (22 ...
21051 - T EMPOSONICS LS ERIES
6 Black DC Ground 7 Drain Wire Shield Drain Wire (Note 3) 8 N/C N/C Analog Output: Current Output: Pin No. Wire Color Function 1 Blue 4 to 20 mA, 0 to 20 mA 20 to 4 mA, or 20 to 0 mA 2Green Return for Pin 1 3Yellow N/C 4 Orange N/C 5 Red Customer Supplied Power (+ Vdc)* 6 Black DC Ground 7 Drain Wire Shield Drain Wire (Note 3) 8 N/C N/C Digital ...
RES-GMC - Expanded Beam Technology - Fiber Optic Media Converters ...
The Amphenol Socapex Media converter RES-GMC is a rugged Ethernet fiber optic converter that uses expanded beam technology compliant with MIL-STD norms. The device is designed to provide reliable and secure connectivity in harsh military environments. The converter supports STANAG 4290, CTOS Expanded beam technology, and M83526 TACbeam Expanded beam technology.
G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMC57A4AC05M
voltage (max): 300v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized contact: gold flash over copper alloy overmold material: thermoplastic color: yellow cable rating: ul awm style 2661,csa awm i/ii a/b,ft1 flame test, 300v,105°c
Technical features - rfstechnologies.com
Number of DC Pairs 1 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 13.3 (4.05) Cross Section of Power Cable mm² (AWG) 1.5 (15) DC Wire Information 30 x 0.26 Pure Annealed Copper (Class 5) DC Wire Jacket Thickness mm (in) 0.7 (0.028) DC Cable Diameter mm (in) 3.1 (0.12) DC Cable Jacket UV stable red and blue XLPE standard compliance IEC60228
Model 3711B11200G MEMS DC accelerometer, 10 mV/g, +/-200 g range ... - PCB
MEMS DC accelerometer, 10 mV/g, +/-200 g range, 0 to 850 Hz, 4-pin connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
パワーディストリビューションユニット|Amphenol Socapex
ラック&パネル用rnjコネクタのcadファイル提供開始
3656–00 2-Wire Dial Pulse Terminating (2W DPT) and 3656–01 2-Wire Dial ...
balanced input impedance and DC isolation from the line. The VF signals are routed through the 2-wire to 4-wire electronic hybrid circuit to the XMT GAIN circuit. The front- ... and RXR, measured with bridged meter, should be +5.2dBm +/–1dB. 5. Factory-installed optional strap Optional strap 15. For 900-ohm strapping, use balance capacitance ...
Model 3711F11200G Single Axis MEMS DC accelerometer, 7 mV/g, 200 ... - PCB
Single Axis MEMS DC accelerometer, 7 mV/g, 200 g, 1/4-28 4-Pin Plug Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.