Search Results for dc meter
Model 682C03 | PCB Piezotronics
Model 682C03:Platinum Stock Products: DIN rail mount vibration transmitter (for use w/ICP sensor), 4-20 mA outputs for vibration and temperature, 0-5/0-10
Our Distributors | Buy Moisture Meter - Protimeter
Browse our expansive network of distributors to find out where to buy your Protimeter Moisture Meter . ... Interlink Supply - DC / Lorton. Website: www.interlinksupply.com. Phone: 800 996 1540. 8245 G Backlick Road, Lorton. Virginia, United States. Interlink Supply - Richmond.
High Frequency Industrial Accelerometers | PCB Piezotronics
Handheld Vibration Meter. Resistance Temperature Detection. 4-20 mA Transmitters. Vibration Transmitters. 2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays & Alarms.
IDS-116 Amphenol
(IEC62852:2014+A1), DC 1500 V (UL6703) unrestricted ... Degree of Protection IP65/IP68(1 meter, 1hours) mated, IP2X unmated Flame class UL94-V0 Cable OD range Ø4.5mm ~ Ø7.8mm Pollution Degree 2 Safety Class Class II Ambient Temperature range -40°C ~ +85°C Upper limiting temperature 115°C
Quick-Connex™ SJOO M12 DC Micro Cordsets - TPC Wire
Quick-Conne x ™ SJOO M12 DC Micro Cordsets make replacement of electrical and electronic control devices quick and simple. Cord sets are made with Super-Trex® SJOO Ultra-Gard® Portable Cord, a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The molded and keyed thermoplastic cordse t provi d es rapid and secure connec t and d isconnect and ...
OverPass Cable System - Amphenol CS
• Meets OCP DC-MHS and SFF-TA-1033 specifications Mini Cool Edge IO • 0.60mm pitch, vertical and right-angle configurations • Up to 64Gb/s PAM4, PCIe® Gen 6 , over 1.0 meter transmission distance • Supports both cable and card edge applications with one identical connector Extreme PortTM Z-Link • 0.60mm pitch with vertical
PCB’s newest MEMS DC Response Accelerometer 3743F | PCB Piezotronics
February 2, 2023 - Depew, NY - PCB Piezotronics (PCB®) is introducing our new model 3743F, extending our "F" series of MEMS DC response sensors, which also includes 3711F, 3713F, and 3741F. PCB® Model 3743F utilizes variable capacitance MEMS technology for stable and accurate measurement in a wide input voltage range from 5 to 32 Vdc.
Quick-Connex™ 18 AWG M12 DC Micro High Temperature Silicone Cordsets
Quick-Connex® M12 DC Micro High Temperature Silicone Cordsets make the replacement of electrical and electronic control devices quick and easy. Plug sets are made with Thermo-Trex® 600-Plus High Temperature 200°C Silicone Cable, offering excellent resistance to moisture, oils, lubricants and industrial chemicals. ... meters Pigtail Length ...
IDS-39-6 Amphenol
• UL 1500V DC, TÜV 1500V DC approved • Meets all 2008/2011 NEC handbook requirements • Quick and easy secure snap lock mating, per 2014 NEC ... Ingress Protection Rating IP68, mated (1 meter, 1 hour) Ambient temperature range -40°C to +85°C Flammability Classification UL 94 V-0 Rated Voltages
Multi-purpose Signal Conditioners - PCB
AC/DC coupling; x0.1 to x200 incremental gain; Front panel keypad/display; RS-232 port for computer control; TEDS sensor support; ... Sound Level Meters. Accessories. Power-Supply-Signal-Conditioners. Microphone Selection. Frequently Asked Questions. Force Sensors. General Purpose Quartz. Quartz ICP® Rings.
Handheld Vibration Meter - PCB
This portable, lightweight, battery-powered meter is designed for ultimate flexibility and ease-of-use. The device delivers key measurements in overall acceleration and velocity, making it ideal for assessing the vibration severity of fans, motors, and pumps. ... motors, and pumps. Additionally, it serves as a valuable tool for verifying the DC ...
Combined Charging System Type 2 - CCS2 - Amphenol PCD
DC Only, AC Only, or AC/DC Combo charging. Multiple power configurations available: - 1000V AC, 300A to 500A DC - 240V AC, 48A or 80A. Other options: - Pigtail cable or user specified termination. - LED or no LED - 12v or 24v Interlock. View More. You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD.
Model 482C16 | PCB Piezotronics
Model 482C16:4-channel, line-powered, ICP® sensor signal cond., incremental gain x0.1 to x200, RS-232
GPS Antennas GPS 4/... - AMPHENOL PROCOM
DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Total design carried out to make the antenna withstand tough environments. Comprehensive range of accessory mounting brackets available. Colour opportunities: White (Standard) Black; Specifications. Electrical; Model: GPS 4/...
Solutions for OCP Server and Storage - Amphenol CS
OCP Secure Control Module (DC-SCM and DC-SCI) A Secure Control Module (SCM is intended to include standard features for managing, securing, and controlling servers, and is designed to be compact and modular. The goal is to move these common features from traditional motherboard architecture to a smaller, standardized module.
Marine Antennas CXL 2-3LW/... - AMPHENOL PROCOM
Consequently, the antenna shows a DC-short across the coaxial cable. The CXL 2-3LW/… is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. Specifications. Electrical; Model: CXL 2-3LW/... Frequency: Bands within 139 - 175 MHz: Antenna Type: Broad-banded collinear antenna: Max. Input Power
EXCEL|MATE CC SAE COMBO - TECHNICAL CHARACTERISTICS MECHANICAL Rated ...
DC 1/0 AWG DC+ Technical Data: Rated Current: Rated Votage: DC+/DC :1000V DC @50°C Withstanding Votage: DC+/DC :3000V AC Insulation Resistance: 100M Min Contact Resistance: 0.35 Milliohms Max Durability: 10000 Cycles IP Class: IP54(Mated) Ambient Temperature: 30°C~+50°C TERMINAL CRIMP HOLE SIZE (See Table 1): DC TERMINAL PE TERMINAL CS TERMINAL
Model 482C24 | PCB Piezotronics
Model 482C24:4-channel, line powered, ICP® sensor signal cond., AC/DC coupling, gain x0.1 to x200 . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote ... Fault/Bias Monitor/Meter (LED) Open/Short/Overload: Open/Short/Overload: Control Interface: Digital Control Interface: RS-232: RS-232 ...
Battery Powered ICP® Sensor Signal Conditioners - PCB
Fault/Bias Monitor/Meter (±1V) 13 VDC: 13 VDC--Fault/Bias Monitor/Meter (±2V)----13 VDC: Environmental: Temperature Range: 32 to 122 °F. 0 to 50 °C. 32 to 120 °F. 0 to 50 °C. 32 to 122 °F. ... DC Offset (Maximum)--30 mV: 30 mV: DC Offset: 30 mV----Spectral Noise (1Hz) 0.25 µV/√Hz-132 dB.25 µV/√Hz-132 dB. 0.4 µV/√Hz-128 dB ...
Model CBL042 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840