Search Results for debye temperature
Model J352C33 | PCB Piezotronics
Model J352C33:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 side conn., ground isolated
R6Q-0-J9T2AS high temperature armored accelerometer cables
6Q sensor connector: MIL-C-5015-style 2 socket, high temperature 200°C, Viton B boot, IP68 rated for indefinite submersion; 0: to blunt cut; J9T2AS-32 cable: 32ft, twisted pair, 2 conductors, yellow Teflon jacket with stainless steel braid, 200°C; Specifications. PARAMETER: VALUE: IP rating:
M24308 - Positronic The Science of Certainty
The M24308 comes in many different styles with a variety of options for class (general, space, and non-magnetic), contact termination (crimp, solder cup, and straight or right-angle PCB mount), and type (standard density, high density, and combo-D). They have a wide temperature range and are designed to operate between -55°C and +125°C.
Omni Antennas 7533400 - AMPHENOL PROCOM
Operating temperature range-40°C to +70°C: Diagram and Mounting. Radiation Pattern. E-Plane | 420 MHz . Radiation Pattern. H-Plane | 420 MHz . Ordering Designations. Model Product No. Frequency; 3 dB colinear: 7533400: 400 - 440 MHz: Add to quote: Related products. Brackets and Mounts ...
Model TO640B61 4-20 mA Output Velocity Sensor with Temperature ... - PCB
The TO (Temperature Output) option includes an additional independent 4-20mA output for temperature measurement. The temperature range is from -40°C to 125°C with an overall accuracy of ±5%FSO. The imbedded temperature sensor monitors the environment internal to the sensor housing and is situated at approximately mid level. Figure 4 – TO ...
Telaire T6615 CO2 sensor dual channel module
Temperature Dependence 0.2% FS per °C Stability over Life of Sensor (10 Years) < 5% of FS or <10% reading annual Pressure Dependence 0.135% of reading per mm Hg Response Time < 2 minutes for 90% step change typical Warm Up Time • < 2 minutes (operational) • 10 minutes (maximum accuracy) Operating Conditions • 32°F to 122°F (0°C to 50°C)
4-20 mA vibration transmitter modules iT150 series
Temperature 13 – B-14 – B+ 4-20 mA Loop A Vibration 15 – A-16 – A+ Power input 17 – P-18 – P+ Not used 19 – 20 – System architecture 99304 Rev.A 12/17 Due to continued research and product development, Wilcoxon Sensing Technologies reserves the right to amend this specification without notice.
Water-Cascade Sterilizer Solutions - KAYE
While classical steam autoclaves typically reach temperatures between 121°C/ 250°F and 134°C/ 274°F, Water Cascade Sterilizers operate at lower temperatures, usually below 110°C/ 230°F. Critical Sterilization Parameters: Temperature: Defining the exact temperature is crucial for the effectiveness of sterilization.
Protimeter GrainMaster | Integrated Moisture & Temperature
Optional probes can be used with the Grainmaster i2, for integrated moisture and temperature measurement capability. The Fast Response Temperature Probe and the Moisture and Temperature Probes used for grain storage management applications and the "Baleprobe" to be used to measure moisture levels in hay/straw bales.
Thermometrics NTC Type NKA Coating Option Chip Thermistor
Thermometrics NTC Type NKA Coating Option Chip Thermistor
Model 356A22/NC | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034K10: 4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1:
PCB Product Finder for Microphones (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Non-Contact Infrared (IR) Temperature Sensing for Electrification
for efficiency and system protection. Non-contact temperature sensing for High Voltage circuits reduces the complexity and improves the safety associated with temperature measurement. Meeting IEC 60664 requirements with high accuracy and fast response, eliminating the risk of dielectric breakdown of sensor insulation for HV components.
Battery pack temperature sensor - amphenol-sensors.com
Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C Response Time < 15 seconds Temperature Accuracy ± 0.2°C from 0 to 70°C Housing Material Tyco Ring Terminal # 322447, #4 stud ring tongue terminal Wire #22 (7x30) 600 V Belden 83005 wire, PTFE Length: 1000mm NTC part number NK103C4R1 Weight 4 grams
200m Mini Altimeter Kit Smart™ Sensor - Airmar
Discover precision altitude measurements with the 200m Mini Altimeter Kit Smart Sensor from AIRMAR. Elevate your data collection with this cutting-edge altimeter, designed to deliver accurate and reliable altitude information. Whether you're an outdoor enthusiast, researcher, or developer, this compact and versatile sensor is a must-have for a wide range of applications.
Defense Pressure Sensor Solutions | All Sensors
In the challenging environments of defense operations, pressure sensors are critical for changing altitude, depth, environment, and weather conditions. The ability of ultra-low pressure sensors to endure extreme conditions, including wide temperature ranges and high impact makes them an essential component in defense technology by contributing ...
Model 002C20 | PCB Piezotronics
Model 002C20:General purpose coaxial cable, white FEP jacket, 20-ft, 10-32 plug to BNC plug
Bandpass Filter Testing: A Visual Guide to Your Design - Q Microwave
The cycle testing exposes the bandpass filters to extreme temperatures and everything in between. Typically the testing will run through five cycles spending approximately 30 minutes at each cycle, but we have availability at all types of ranges – from five minutes per cycle or 30 minutes for 100 cycles! It all depends on what you need.
Model 010F05 | PCB Piezotronics
Model 010F05:4-conductor, shielded, FEP cable, 5-ft, 4-socket plug to (3) 10-32 plugs (labeled X,Y,Z)